VRV 5 family brochure

Decarbonisation of buildings made easy: Benefit from leading VRV 5 technology Heat Recovery Heat Pump

2 We’re on a mission to build a sustainable legacy It is in our DNA to provide safe, healthy and comfortable spaces throughout the building life cycle using world-leading technology. Driven by a dedication to achieve net zero CO2 emissions by 2050, we work together with our partners and customers in helping to create a world with healthier indoor air and minimal environmental impact

3 Our sustainability values Supporting decarbonisation Our solutions are designed to support your sustainable goals by reducing the CO2 footprint of buildings, whether they are new builds or renovation. A collective journey Together with our partners and customers, we are working towards the sustainable transformation of our buildings. We provide expert support and peace of mind throughout the building life cycle, ensuring future-proof solutions for a healthier planet. Building for the future As market leaders in total solutions, we are constantly innovating to meet your changing needs and offer you a comfortable, healthy and safe environment. We continuously develop products with lower CO₂ footprint We reuse materials where possible, including refrigerants We maximise real life seasonal efficiency, delivered in a transparent and trustworthy way Our team of experts provide in-depth knowledge in the use of EPDs, green building schemes, etc. AI predictive monitoring of our systems, keeps running costs low and maximises uptime We help to make the right choice based on the total lifecycle impact of the solutions LEED With our wide range of reliable solutions, our experts can meet even the most complex demands Making fresh air supply and filtration an integral part of our solution ensures maximum well being Our solutions are in line with or ahead of legislation, proving you complete peace of mind

4 Benefits of R-32 Already used on large scale, R-32 can be implemented today and make a significant step towards decarbonising buildings. J Lower Global Warming Potential (GWP): only 1/3rd of R-410A J Lower refrigerant charge: up to 15% less compared to R-410A J Higher energy efficiency, greatly reducing the indirect CO 2 eq. impact J Single component refrigerant, easy to handle and recycle. 2024 F-gas regulation timeline (until review date 2030) 2024 2025 2026 2027 2028 2029 2030 2031 2032 No GWP limit Max. GWP: 750* * With safety exemptions Confirmed timings considering available quota Servicing of existing equipment remains possible for the entire lifetime of the products Ahead of the new F-gas regulation J All VRV 5 investments are fully future-proof, providing the ultimate solution for decarbonising buildings today. Review date: re-evaluation of current phase-down scheme and if further exemptions are needed

5 Quick and easy to install: J All-in-one box solution without any requirement for field supplied equipment (e.g. gauges, pumps and valves) J Limited space requirements: All components are integrated, and refrigerant piping is compact Precise zone control: J Only provide heating or cooling where needed J High comfort levels: Individual control and simultaneous cooling and heating for perfect personal environment Benefits of VRV systems VRV systems offer buildings maximum design flexibility, low running costs and high comfort thanks to the advantages of direct expansion (DX) systems: 1 More responsive J Immediate reaction to changing conditions helps avoid overheating J Highly efficient: Only 2 energy transfer steps are needed (from air to refrigerant, and from refrigerant to air)1 Air Air Refrigerant OFF OFF ON ON ON Integrated building solution J Fresh air solution with energy recovery, air purification, humidification and air discharge temperature control J Smart central control and energy optimisation via the cloud

6 Decarbonisation made easy Reduced direct CO2 impact by 71% compared to R-410A systems J SCOP up to 200.5% J SEER up to 324.5% J Tested with real life indoor units J 68% lower Global Warming Potential J 15% less refrigerant charge J Single component refrigerant J Reduced frequency of F-gas inspections J The available EPD certification outlines the environmental impact of VRV 5 over its lifetime J Ideal for green building certification Market-leading seasonal efficiency Full transparency of total life cycle impact For detailed information on the specifications of a particular range, please consult the product pages in this brochure. Leading sustainability

7 Versatile A VRV 5 system for every VRV application J Unparallelled outdoor unit range J 4 different ranges J Capacity from 12.1 up to 87.5 kW Heat Recovery Heat Pump 12.1kW 78.5kW 14.2kW 87.5kW J Down to -20°C in heating J Up to +52°C in cooling J Sound pressure down to 39 dB(A) J Increased installation space flexibility J Easier project design J Meet local noise regulation requirements out-of-the-box J Ideal for monovalent heating J Available on all multi combination models J 165m longest length J 90m height difference J 1,000m total length J Compatible with Tightfit, fireless copper pipe connector Wide piping flexibility to tackle any VRV application Wide operation range 5 low sound steps Continuous heating during defrost NEW

8 What’s included in Shîrudo Technology? J Complete peace of mind as all refrigerant control measures are factory-integrated, ensuring compliance to the IEC60335-2-40 product standard, 3rd party certified by a Notified Body J Full validation of your project via our Xpress software J No need for complex calculations to select safety measures J No additional installation and commissioning work J No visual impact of additional sensors etc. J No additional work and considerations in case of layout changes J No periodic safety checks Unique Shîrudo Technology provides full peace of mind out of the box Leak detection sensor in every indoor unit Audible & visual alarm in Madoka controller Shutoff valves in the outdoor unit or SV box Check out the Shîrudo Technology video! Specially developed algorithms

9 Widest R-32 portfolio Match any application Excellent support Wide network of experts with specialised advice Maximise your BREAAM/LEED score with expert support from design to execution Our WebXpress software with visual floorplan interface makes design easy and ensures compliance with product standards J Meet any comfort and aesthetical demand J 11 unit models in 96 variations J Capacities from 1.1 kW in cooling, up to 31.5 kW in heating J Factory integrated safety measures for complete peace of mind J -Plug & play ventilation solutions from 150 up to 140,000 m³/h J For indoor (in-ceiling or floor) and outdoor installation J Wide choice of filtration options to optimise IAQ J Offers different energy recovery, air purification, humidification and air discharge temperature control options Onecta app J Intuitive control, no matter where you are Daikin Cloud Plus J Smart centralised control & energy optimisation J Predictive maintenance indicates when maintenance or replacements are needed J Remote site access enables to optimise and monitor the system without the need for an on-site visit Widest range of dedicated R-32 indoor units on the market Easily integrates fresh air units Connectable to all Daikin smart controls LEED

10 Outdoor units J Cases 12 J REYA-A9 | VRV 5 Heat Recovery 14 J BS-A | Multi branch selector for VRV 5 Heat Recovery 16 J RXYA-A | VRV 5 Heat Pump 18 J RXYSA-AV1/AY1 | VRV 5 S-series 20 J SV-A | Optional Shut off valve box for VRV 5 Heat Pump 21 J Technical benefits 22 NEW NEW NEW

11 Capacity class (kW) Model Product name 4 5 6 8 10 12 13 1416182022242628 VRV indoor units HRV units VAM HRV units EKVDX AHU connection Air curtains Remarks Cooling Capacity 22.4 28.0 33.5 36.4 40.0 45.0 50.4 56.0 61.5 67.4 73.5 78.5 Heating Capacity 25.0 31.5 37.5 41.0 45.0 50.0 56.5 63.0 69.0 75.0 82.5 87.5 Air-cooled heat recovery VRV 5 heat recovery J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J ‚Free‘ heating through heat recovery J Tackle small room applications thanks to Shîrudo Technology J The perfect personal comfort thanks to simultaneous cooling and heating REYA-A9 • • • • • • • • • • • • • • • • • • • • • Air-cooled heat pump VRV 5 heat pump J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J Tackle any room thanks to Shîrudo Technology RXYA-A • • • • • • • • • • • • • • • • • VRV 5 S-series J Reduced CO 2 equivalent thanks to the use of lower GWP refrigerant R-32 J Top sustainability over the entire lifecycle J Unique low -height single fan range J Tackle small room applications thanks to Shîrudo technology RXYSAAV1/AY1/A 1~ • • • š š š š š J Standard total system connection ratio limit: 50 ~ 130% 3~ • • • • • • • Single unit, • Multi combination

12 Arteparc office complex Daikin VRV heat pumps contribute to low carbon footprint and is awarded with the HQE excellent label Location: Grenoble, France Type: New built, commercial complex Project size: 25,000m2 Total outdoor units: 115 Challenges: J Achieve HQE BBC (Low Carbon Building) certification label J Provide an HVAC system to offset the increased CO 2 emissions, caused by additional use of concrete Daikin solution: J Close co-operation between design office and Daikin design support J In-depth study to optimise the air flows of the full installation to maximise system performance and user experience J Daikin’s VRV 5 with R-32 was crucial to support the required offsetting of CO2, with a whole life carbon reduction of 27% compared to R-410A solutions Decarbonisation in practice Learn how Daikin experts help customers reach their sustainability and comfort targets, while staying within budget “A landmark project meeting the highest standards, the Meylan Arteparc sets the bar for designing future-proof buildings that consistently deliver on energy performance and comfort”

13 Victoria hotel, Park Plaza Location: Amsterdam, The Netherlands Type: Refurbishment, Hotel Project size: 7 floors, 150 rooms, 25m²/room Total outdoor units: 12 Challenges: J Provide a future proof, low carbon solution J Keep historical building exterior intact J Provide total peace of mind Daikin solution: J Implementation of VRV 5 heat recovery, using lower GWP refrigerant R-32 boosting efficiency thanks to the re-use of excessive heat from rooms in cooling, to heat up rooms in need of heating J The modular, compact design of VRV outdoor units, combined with the small piping, made it the ideal solution for preserving the building’s historical value. J With Shîrudo Technology all legislative requirements are factory integrated, keeping additional design work to a minimum “Daikin offers 24/7 monitoring with predictive maintenance for complete peace-of-mind. Issues are solved before they occur, maximising room availability and customer satisfaction.”

14 REYA-A9 Single Unit systems REYA 8A9 10A9 12A9 14A9 16A9 18A9 20A9 Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Heating capacity Prated,h kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 290.8 282.6 285.3 306.1 281.0 280.6 262.2 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.35 7.14 7.21 7.73 7.10 7.09 6.63 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 Indoor index connection Min. 100 125 150 175 200 225 250 Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 1,685x1,240x765 Weight Unit kg 213 296 319 Sound power level Cooling Nom. dBA 78.3 78.8 82.5 78.7 83.7 83.4 87.9 Sound pressure level Cooling Nom. dBA 56.3 58.0 60.8 58.1 61.4 63.0 67.0 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg/TCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.7 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.9 19.1 22.2 Total piping length System Actual m 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 40 50 NEW REYA-A9 Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design! VRV 5 Heat Recovery Superior solution for efficiency and comfort J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Greatest sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J “Free” heat through efficient 3-pipe heat recovery, transferring heat from areas requiring cooling to areas requiring heating and vice versa J Tackle any room application, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Simultaneous cooling and heating for the perfect personal comfort of guests/tenants J Continuous heating during defrost for multi models J Maximum installation flexibility with piping lengths up to 165 meters and a total length of 1,000 meters J Sound pressure down to 40 dB(A) thanks to 5 low sound steps J ESP up to 78 Pa to allow ducting J Wide operation range of up to +46°C in cooling and down to -20°C in heating J Incorporates VRV IV+ standards & technologies: Variable Refrigerant Temperature, continuous heating, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB, new DC fan motor “Free” heating through heat recovery Simultaneous cooling & heating for maximum comfort 3-pipe technology: up to 15% more efficient compared to 2-pipe system Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA Numéro d'enregistrement: DAIK-00019-V01.01-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date de publication: 01-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) Conformémement aux normes EN 15804+A2 & ISO 14025 / ISO 21930

15 Completely redesigned BSSV boxes for faster installation and easier servicing Multi Unit systems REYA 10A9 13A9 16A9 18A9 20A9 22A9 24A9 26A9 28A9 System Outdoor unit module 1 REMA5A9 REYA8A9 REYA10A9 REYA8A9 REYA12A9 Outdoor unit module 2 REMA5A9 REYA8A9 REYA10A9 REYA12A9 REYA16A9 REYA14A9 REYA16A9 Capacity range HP 10 13 16 18 20 22 24 26 28 Cooling capacity Prated,c kW 28.0 36.4 44.8 50.4 55.9 61.5 67.4 73.5 78.5 Heating capacity Prated,h kW 28.0 36.4 44.8 50.4 55.9 61.5 67.4 73.5 78.5 Max. 6°CWB kW 32.0 41.0 50.0 56.5 62.5 69.0 75.0 82.5 87.5 Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 7 x FXFA50A2VEB + 5 x FXFA63A2VEB 6 x FXFA50A2VEB + 4 x FXFA63A2VEB + 2 x FXFA80A2VEB ηs,c % 301.9 296.5 293.0 287.5 287.6 283.6 283.4 296.2 282.8 ηs,h % 160.6 161.5 170.9 170.5 172.2 173.3 165.2 172.0 171.5 SEER 7.62 7.49 7.40 7.26 7.27 7.17 7.16 7.48 7.15 SCOP 4.09 4.11 4.35 4.34 4.38 4.41 4.20 4.38 4.36 Maximum number of connectable indoor units 64 Indoor index connection Min. 125 163 200 225 250 275 300 325 350 Max. 325 423 520 585 650 715 780 845 910 Piping connections Liquid OD mm 9.52 12.7 15.9 Gas OD mm 19.1 22.2 28.6 HP/LP gas OD mm 15.90 19.10 22.20 Total piping length System Actual m 500 1,000 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 50 63 Outdoor unit module REMA 5A9 Dimensions Unit HeightxWidthxDepth mm 1,685x930x765 Weight Unit kg 213 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 Sound pressure level Cooling Nom. dBA 56.3 Operation range Cooling Min.~Max. °CDB -5~46 Heating Min.~Max. °CWB -20~16 Refrigerant Type/GWP R-32/675.0 Charge kg 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Actual number of connectable indoor units depends on the indoor unit type and the connection ratio restriction for the system (50% ≤ CR ≤ 130%) | Contains fluorinated greenhouse gases REYA8-12A9

16 NEW BS-A14AV1B9 Completely redesigned for faster installation and easier servicing Easy installation thanks to fewer brazing points VRV 5: only 24 brazings point and no joint kits VRV IV+: 39 brazing points and 3 joint kits Multi branch selector (BSSV) - for VRV 5 Heat Recovery Easy servicing in false ceillings thanks to sliding down PCB

17 BS-A14AV1B9 Branch selector BS 4A14AV1B9 6A14AV1B9 8A14AV1B9 10A14AV1B9 12A14AV1B9 Maximum number of connectable indoor units 20 30 40 50 60 Maximum number of connectable indoor units per branch 5 Number of branches 4 6 8 10 12 Maximum capacity index of connectable indoor units 400 600 750 Maximum capacity index of connectable indoor units per branch 140 (250 if 2 ports are combined) Dimensions Unit HeightxWidthxDepth mm 291x600x845 291x1,000x845 291x1,400x845 Weight Unit kg 39 55 64 81 87 Casing Material Galvanised steel plate Piping connections Outdoor unit or Refrigerant Flow Through Liquid Type Brazing connection OD mm 9.52/12.7/15.9 Gas Type Brazing connection OD mm 15.9/19.1/22.2/28.6 Discharge gas Type Brazing connection OD mm 12.7/15.9/19.1/22.2 Indoor unit Liquid Type Brazing connection OD mm 6.35/9.52 Gas Type Brazing connection OD mm 9.52/12.7/15.9 Drain VP20 (I.D. 20/O.D. 26) Units connected in Refrigerant Flow Through Maximum allowed amount of BS units 4 Maximum total number of ports of BS units 16 Maximum total capacity index of indoor unit 750 Sound absorbing thermal insulation Urethane foam, polyethylene foam System safety requirements Duct connection diameter on unit mm 160.0 Duct connection positions Left/Right Power supply Phase 1~ Frequency Hz 50 Voltage V 220-440 Maximum fuse amps (MFA) A 15 Contains fluorinated greenhouse gases | (1) Refer to Xpress selection software to ensure compliance to specific product standard. J Unique range of multi BS boxes allowing efficient 3-pipe heat recovery J No limitation on room size, thanks to Shîrudo Technology (1) J Continued operation in case of a leak: only the specific branch is closed, maintaining full operation of the system J Faster installation thanks to Refrigerant Flow Through reducing the number of brazing points and joint kits J Easy servicing in false ceilings thanks to sliding down PCB J Limited ceiling void required J Quick on-site settings, indication of service parameters and easy read out of errors thanks to 7 segment display J Up to 16kW capacity available per port J Connect up to 250 class unit (28kW) by combining 2 ports J No limit on unused ports allowing phased installation J Faster installation thanks to open port connection J Allows multi tenant applications NEW NEW NEW NEW NEW Compatible to IEC60335-2-40 Ed.7, allowing even more flexible system design and reducing the box weight! BS6A14AV1B9

18 NEW RXYA-A VRV 5 Heat Pump Daikin’s solution for comfort & low energy consumption J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Single component refrigerant, easy to re-use and recycle J Greatest sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J Tackle small room applications without any additional measures, thanks to Shîrudo Technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency J Continuous heating during defrost for multi models J Like for like R-410A installation flexibility with piping lengths up to 165 meters and a total length of 1,000 meters J Sound pressure down to 40 dB(A) thanks to 5 low sound steps J ESP up to 78 Pa to allow ducting J Wide operation range of up to +46°C in cooling and down to -20°C in heating J Incorporates VRV standards & technologies: Variable Refrigerant Temperature, continuous heating, 7 segment display and full inverter compressors, 4-side heat exchanger, refrigerant cooled PCB RXYA-A Single Unit systems RXYA 8A 10A 12A 14A 16A 18A 20A Capacity range HP 8 10 12 14 16 18 20 Cooling capacity Prated,c kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Heating capacity Prated,h kW 22.4 28.0 33.5 40.0 45.0 50.4 56.0 Max. 6°CWB kW 25.0 31.5 37.5 45.0 50.0 56.5 63.0 Recommended combination 4 x FXFA50A2VEB 4 x FXFA63A2VEB 6 x FXFA50A2VEB 1 x FXFA50A2VEB + 5 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 3 x FXFA50A2VEB + 5 x FXFA63A2VEB 8 x FXFA63A2VEB ηs,c % 287.3 279.3 278.7 302.2 276.6 271.6 257.6 ηs,h % 161.5 170.2 176.4 168.3 167.5 172.5 162.7 SEER 7.26 7.06 7.04 7.63 6.99 6.87 6.52 SCOP 4.11 4.33 4.49 4.28 4.26 4.39 4.14 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 100 125 150 175 200 225 250 Nom. - Max. 260 325 390 455 520 585 650 Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 1,685 x1,240 x765 Weight Unit kg 214 297 320 Sound power level Cooling Nom. dBA 78.3 78.8 82.5 79.5 83.7 83.4 87.9 Sound pressure level Cooling Nom. dBA 56.3 58.0 60.8 59.0 61.6 63.0 67.0 Operation range Cooling Min.~Max. °CDB -5 ~46 Heating Min.~Max. °CWB -20 ~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 10.6/7.16 Piping connections Liquid OD mm 9.52 12.70 Gas OD mm 19.1 22.2 28.6 Total piping length System Actual m 1,000 (6) Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 25 32 40 50 Wide piping flexibility to tackle any VRV application 5 low sound steps Flexibility to take care of every room Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA VRV 5 POMPE A CHALEUR AIR/AIR (UNITE EXTERIEURE) DAIKIN EUROPE N.V. Numéro d'enregistrement: DAIK-00046-V01.01-FR Règles de rédaction « PCR-ed4-FR-2021 09 06 » Complété par « PSR-0013-ed3.0-EN-2023 06 06 » Numéro habilitation du vérificateur: VH45 Documents d'information et de référence: www.pep-ecopassport.org Date d'édition: 02/2024 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d'experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes aux normes NF C08-100-1:2016 et NF E38-500:2022. Les éléments du PEP ne peuvent être comparés avec les éléments issus d'un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) CONFORMEMENT AUX NORMES EN 15804+A2 & ISO 14025 / ISO 21930

19 RXYA8-12A Multi Unit systems RXYA 10A 13A 16A 18A 20A System Outdoor unit module 1 RYMA5A RXYA8A Outdoor unit module 2 RYMA5A RXYA8A RXYA10A RXYA12A Capacity range HP 10 13 16 18 20 Cooling capacity Prated,c kW 28.0 36.4 44.8 50.4 55.9 Heating capacity Prated,h kW 28.0 36.4 44.8 50.4 55.9 Max. 6°CWB kW 32.0 41.0 50.0 56.5 62.5 Recommended combination 4 x FXFA63A2VEB 3 x FXFA50A2VEB + 3 x FXFA63A2VEB 4 x FXFA63A2VEB + 2 x FXFA80A2VEB 4 x FXFA50A2VEB + 4 x FXFA63A2VEB 10 x FXFA50A2VEB ηs,c % 299.1 293.8 281.9 284.1 283.2 ηs,h % 160.6 161.5 170.9 170.5 172.2 SEER 7.55 7.42 7.12 7.18 7.16 SCOP 4.09 4.11 4.35 4.34 4.38 Maximum number of connectable indoor units 64 (1) Indoor index connection Min. 125 163 200 225 250 Nom. - Max. 325 423 520 585 650 Sound power level Cooling Nom. dBA 81.3 81.6 83.9 Heating Nom. dBA 82.4 83.1 84.8 Sound pressure level Cooling Nom. dBA 59.3 60.2 62.1 Piping connections Liquid OD mm 9.50 12.70 Gas OD mm 19.1 22.2 28.6 Equalizing OD mm 19.1 Total piping length System Actual m 500 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 40 50 Outdoor unit module RYMA 5A Dimensions Unit HeightxWidthxDepth mm 1,685 x930 x765 Weight Unit kg 214 Fan External static pressure Max. Pa 78 Sound power level Cooling Nom. dBA 78.3 Sound pressure level Cooling Nom. dBA 56.3 Operation range Cooling Min.~Max. °CDB -5 ~46 Heating Min.~Max. °CWB -20 ~16 Refrigerant Type/GWP R-32/675.0 Charge kg/tCO2Eq 9.00/6.08 Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 Current - 50Hz Maximum fuse amps (MFA) A 20 (1)The actual number of units depends on the connection ratio (CR) and the restrictions for the system. | Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m | Contains fluorinated greenhouse gases‘.

20 RXYSA-AV1_AY1 VRV 5 S-series Lower CO2 equivalent and market-leading flexibility J Reduced CO 2 equivalent thanks to the use of lower GWP R-32 refrigerant and lower refrigerant charge J Top sustainability over the entire lifecycle, thanks to market leading real-life seasonal efficiency J Low-height single fan range J Easy to transport thanks to lightweight and compact design J Wide access area to easily reach all key components J Tackle small room applications without any additional measures, thanks to Shîrudo technology J Specially designed indoor units for R-32, ensuring low sound and maximum efficiency RXYSA-AV1/AY1/A Flexibility to take care of every room Only 869mm high 5 low sound steps RXYSA-AV1 RXYSA-AY1 NEW NEW NEW Outdoor unit RXYSA 4AV1 5AV1 6AV1 4AY1 5AY1 6AY1 8A 10A 12A Capacity range HP 4 5 6 4 5 6 8 10 12 Cooling capacity Prated,c kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Heating capacity Prated, h kW 12.1 14.0 15.5 12.1 14.0 15.5 22.4 28.0 33.5 Max. kW 14.2 16.0 18.0 14.2 16.0 18.0 25.0 31.5 37.5 Recommended combination 3x FXSA25A2VEB + 1x FXSA32A2VEB 4x FXSA32A2VEB 2x FXSA32A2VEB + 2x FXSA40A2VEB 3x FXSA25A2VEB + 1x FXSA32A2VEB 4x FXSA32A2VEB 2x FXSA32A2VEB + 2x FXSA40A2VEB 4x FXSA50A2VEB 4x FXSA63A2VEB 6x FXSA50A2VEB SEER 8.2 7.7 7.6 7.9 7.4 7.3 6.4 6.9 6.5 SCOP 5.1 4.7 4.9 4.5 4.4 4.6 ηs,c % 324.5 306.1 301.0 312.5 294.8 289.9 251.4 274.2 255.8 ηs,h % 200.5 185.7 183.6 193.1 178.8 176.8 173.8 182.6 Dimensions HxWxD mm 869x1,100x460 1,430x940x320 1,615x940x460 Weight kg 102 144 180 Sound power level Cooling dB(A) 67.0 68.1 69.0 67.0 68.1 69.0 73.2 74.0 76.1 Heating dB(A) 69.0 70.0 71.0 69.0 70.0 71.0 73.5 74.0 76.0 Sound pressure level Cooling dB(A) 49.0 51.0 49.0 51.0 58.1 57.0 60.0 Operation range Cooling Min °C °CDB -5 ~ 46 -5 ~ 52 Heating Max °C °CWB -20 ~ 16 -20 ~ 15.5 Refrigerant Type/GWP R-32/675.0 R-32/675.0 Charge tCO2eq/ kg kg 3.40/2.30 5.2/3.51 7/4.73 7.1/4.79 Piping connections Liquid OD mm 9.52 9.5 12.7 Gas OD mm 15.9 19.1 22.2 H/P/LP gas OD mm Tot. pip. length Sys. actual m 300 300 Power supply Phase/Freq./ Voltage Hz/V 1~/50/220-240 3N~/50/380-415 3N~/50/380-415 Current - 50Hz Max. fuse amps (MFA) A 32 16 25 32 Cooling capacity: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB; equivalent piping length: 7.5m; level difference: 0m | Heating capacity: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 7.5m; level difference: 0m NEW Environmental product declaration available 1 Déclaration environnementale de produit créée avec One Click LCA DAIKIN VRV 5 SERIE S AIR/AIR (UNITE EXTERIEURE) DAIKIN EUROPE N.V. Numéro d'enregistrement: DAIK-00017-V01.03-FR Règles de rédaction "PCR-ed4-FR-2021 09 06" Complété par le "PSR-0013-ed2.0-FR-2019 12 06" Numéro habilitation du vérificateur: VH04 Documents d'information et de référence: www.pep-ecopassport.org Date d'édition: 05-2023 Durée de validité: 5 ans Vérification indépendante de la déclaration et des données, conformément à la norme ISO 14025: 2006 Interne Externe Revue critique du PCR conduite par un panel d’experts présidé par Julie ORGELET (DDemain). Les PEP sont conformes à la norme XP C08-100-1:2016 ou EN 50693:2019. Les éléments du PEP ne peuvent être comparés avec les éléments issus d’un autre programme. Le document est conforme à la norme ISO 14025: 2006 "Labels et déclarations environnementaux. Déclarations environnementales de type III" PROFIL ENVIRONNEMENTAL PRODUIT (PEP) CONFORMEMEMENT AUX NORMES EN 15804+A2 & ISO 14025 / ISO 21930

21 SV4A14A SV-A Combination table RXYSA8-10-12A RXYA-A SV1A25A • • SV4A14A • • SV6A14A • • SV8A14A • • Shut off valve box SV1A25A SV*A14A Maximum number of connectable indoor units 5 20 30 40 Maximum number of connectable indoor units per branch 5 Number of branches 1 4 6 8 Maximum capacity index of connectable indoor units 250 400 600 650 Maximum capacity index of connectable indoor units per branch 250 140 Dimensions Unit HeightxWidthxDepth mm 291x600x845 291x1,000x845 Piping connections Outdoor unit or Refrigerant Flow Through Liquid Type Brazing connection OD mm 9.52, 12.7, 15.9 Gas Type Brazing connection OD mm 15.9, 19.1, 22.2, 28.6 Indoor unit Liquid Type Brazing connection OD mm 6.35, 9.52 Gas Type Brazing connection OD mm 9.52, 12.7, 15.9 Drain VP20 (I.D. 20/O.D. 26) Units connected in Refrigerant Flow Through Maximum allowed amount of BS/SV units 4 Maximum total number of ports of BS/SV units 16 Maximum total capacity index of indoor unit 650 Sound absorbing thermal insulation Polyethylene foam System safety requirements Duct connection diameter on unit mm 160.0 Duct connection positions Left/Right Power supply Phase 1~ Frequency Hz 50 Voltage V 220-440 Maximum fuse amps (MFA) A 6 Contains fluorinated greenhouse gases Optional Shut off valve box (SV) Tackle even the most demanding applications with a future-proof approach J For the vast majority of applications no SV box is needed to tackle the IEC requirements. J In case of very small rooms an optional SV box ensures compliance to IEC60335-2-40 for any room. J Continued operation in case of a leak: only the specific branch is closed, maintaining full operation of the system J Fast installation thanks to Refrigerant Flow through reducing the number of brazing points and joint kits J Easy servicing in false ceilings thanks to sliding down PCB J Limited ceiling void required J Connect up to 250 class unit (28kW) to 1-port SV box or by combining 2 ports on multi SV box SV-A

22 7-segment display for quick and accurate error diagnostics J Outdoor unit display for quick on-site settings and easy read out of errors J Indication of service parameters for checking basic functions Asymmetric fan design J High ESP up to 78Pa to allow ducting J Low sound levels down to 40 dB(A) Refrigerantcooled PCB J Reliable cooling because it is not influenced by ambient air temperature J Smaller switchbox for smoother air flow through the heat exchanger, increasing heat exchange efficiency by 5% Unmatched piping flexibility J Longest length up to 165m J Total length 1,000m New inverter compressor J Specifically developed for R-32 refrigerant J Back pressure control increasing efficiency in low load operation 4-sided, 3-row heat exchager J Thanks to the large surface of the heat exchanger (up to 235m2) VRV units are compact, light and highly efficient VRV 5 - Technical benefits

23 New casing design with 4 handles for easy carrying New asymmetric fan design J Two high ESP settings J Low sound levels Refrigerant cooled PCB J With integrated: J cool/heat selector input J 7-segment display for quicker and more precise error and setting reading Unique Daikin swing compressor J No abrasion possible J No refrigerant leak possible J High seasonal efficiencies New stop valves J Repositioned to allow front or side connection J Brazed for increased reliability Unique 3-row heat exchanger J Contributes to top seasonal efficiency Compact dimensions J Easy to transport thanks to compact size and single-fan design Specially designed grille J Low pressure drop J No risk for accidental reach of the fan

24 Indoor units J VRV 5 indoor unit benefit overview 27 J FXFA-A | Round flow cassette 28 J FXZA-A | Fully flat cassette 30 J FXKA-A | Ceiling mounted corner cassette 31 J BAE20A | Auto cleaning filter for concealed ceiling units 32 J FXDA-A | Slim concealed ceiling unit 33 J FXSA-A | Concealed ceiling unit with medium ESP 34 J FXMA-A | Concealed ceiling unit with high ESP 35 J FXAA-A | Wall mounted unit 36 J FXHA-A | Ceiling suspended unit 37 J FXUA-A | 4-way blow ceiling suspended unit 38 J FXNA-A | Concealed floor standing unit 39 J CYA-DK-F/C/R | Biddle air curtains 40 NEW NEW NEW

25 VRV 5 indoor unit overview Capacity class (kW) Type Model Product name 10 15 20 25 32 40 50 63 71 80 100 125 140 200 250 Ceiling mounted cassette UNIQUE Round flow cassette 360° air discharge for optimum efficiency and comfort J Auto cleaning function ensures high efficiency J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout J Lowest installation height in the market! J Widest choice ever in decoration panel designs and colors FXFA-A • • • • • • • • • UNIQUE Fully flat cassette Unique design that integrates fully flat into the ceiling J Perfect integration in standard architectural ceiling tiles J Blend of iconic design and engineering excellence J Intelligent sensors save energy and maximise comfort J Small capacity unit developed for small or well-insulated rooms J Flexibility to suit every room layout FXZA-A • • • • • • NEW 1-way blow cassette 1-way blow unit for corner installation J Compact dimensions enable installation in narrow ceiling voids J Flexible installation thanks to different air discharge options J New modern decoration panel FXKA-A • • • • • • Concealed ceiling Slim concealed ceiling unit Slim design for flexible installation J Compact dimensions enable installation in narrow ceiling voids J Medium external static pressure up to 44Pa J Only grilles are visible J Small capacity unit developted for small of well-insulated rooms J Reduced energy consumption thanks to DC fan motor FXDA-A • • • • • • • • Concealed ceiling unit with medium ESP Slimmest, most powerful medium static pressure unit on the market J Slimmest unit in class, only 245mm J Low operating sound level J Medium external static pressure up to 150Pa facilitates using flexible ducts of varying lengths J Automatic air flow adjustment function measures the air volume and static pressure and adjusts it towards the nominal air flow, guaranteeing comfort FXSA-A • • • • • • • • • • • Concealed ceiling unit with high ESP ESP up to 250 Pa, ideal for extra large sized spaces J Optimum comfort guaranteed no matter the length of ductwork or type of grilles, thanks to automatic air flow adjustment J Large capacity unit: up to 31.5 kW heating capacity FXMA-A • • • • • • • Wall mounted Wall mounted unit For rooms without false ceilings or free floor space J Flat, stylish front panel is more easy to clean J Small capacity unit developted for small of well-insulated rooms J Reduced energy consumption thanks to DC fan motor J The air is comfortably spread up- and downwards thanks to 5 different discharge angles FXAA-A • • • • • • • Ceiling suspended Ceiling suspended unit For wide rooms without false ceilings or free floor space J Ideal for comfortable air flow in wide rooms thanks to Coanda effect J Rooms with ceilings up to 3.8m can be heated or cooled very easily! J Can easily be installed in both new and refurbishment projects J Can even be mounted in corners or narrow spaces without any problem FXHA-A • • • • UNIQUE 4-way blow ceiling suspended unit Unique Daikin unit for high rooms without false ceilings or free floor space J Rooms with ceilings up to 3.5m can be heated up or cooled down very easily! J Can easily be installed in both new and refurbishment projects J Intelligent sensors save energy and maximise comfort J Flexibility to suit every room layout FXUA-A • • • Floor standing NEW Concealed floor standing unit Ideal for installation in offices, hotels and residential applications J Discretely concealed in the wall, leaving only the suction and discharge grilles visible J Can even be installed underneath a window J Requires very little installation space as the depth is only 200mm J High ESP allows flexible installation FXNA-A • • • • • • Cooling capacity (kW)1 1.1 1.7 2.2 2.8 3.6 4.5 5.6 7.1 8.0 9.0 11.2 14.0 16.0 22.4 28.0 Heating capacity (kW)2 1.3 1.92.53.24.05.06.38.09.010.012.516.018.025.031.5 (1) Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m (2) Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m UV Streamer kit Auto cleaning filter option Unique for R-32 Biddle air curtains NEW Type Product name Model Free- hanging CYA-S/M/L-DK-F Easy wall mounted installation J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain Cassette CYA-S/M/L-DK-C Mounted into a false ceiling leaving only the decoration panel visible J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain Recessed CYA-S/M/L-DK-R Neatly concealed in the ceiling J Connectable to ERQ and VRV units J Unified range for R-32 and R-410A refrigerant J Payback period of less then 1.5 years compared to installing an electric air curtain 3.0m 3 2 1 Door height (m) Installation condition Favourable ex: covered shopping mall or revolving door entrance Normal ex: little direct wind, no opposite open doors, building with ground floor only Unfavourable ex: location at a corner or square, multiple floors and / or open stairwell S S S M M M L L L 2.3m 2.3m 2.15m 2.0m 2.75m 2.5m 2.5m 2.4m

26 Round flow cassette Slim concealed ceiling unit 4-way blow ceiling suspended unit

27 indoor unit benefit overview Ceiling mounted cassette units Concealed ceiling units Wall mounted unit Ceiling suspended units Floor standing units FXFA-A FXZA-A NEW FXKA-A FXDA-A FXSA-A FXMA-A FXAA-A FXHA-A FXUA-A NEW FXNA-A We care Home leave operation Maintains the indoor temperature at your specified comfort level during absence, thus saving energy. • • • • • • • • • • Fan only The unit can be used as fan, blowing air without heating or cooling. • • • • • • • • • • Auto cleaning filter The filter automatically cleans itself. Simplicity of upkeep means optimum energy efficiency and maximum comfort without the need for expensive or timeconsuming maintenance. • • Floor and presence sensor The presence sensor directs the air away from any person detected in the room, when the air flow control is on. The floor sensor detects the average floor temperature and ensures an even temperature distribution between ceiling and floor. • • NEW • Comfort Draught prevention When starting to warm up or when the thermostat is off, the air discharge direction is set horizontally and the fan to low speed, to prevent draughts. Once warmed up, air discharge and fan speed are set as desired. • • • • Whisper quiet Daikin indoor units are whisper quiet. Also the outdoor units are guaranteed not to disturb the quiet of the neightbourhood. • • • • • Auto coolingheating changeover Automatically selects cooling or heating mode to achieve the set temperature. • • • • • • • • • • Air treatment UV Streamer kit Purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygienic indoor environment • Air filter Removes airborne dust particles to ensure a steady supply of clean air. • (2) (Optional high efficiency filter ePM10 60%) • (2) • (2) • (2) • (2) • (2) Optional pre filter and high efficiency filter available (200-250) • (2) • (2) • (2) • (1) Humidity control Dry programme Allows humidity levels to be reduced without variations in room temperature. • • • • • • • • • • Air flow Ceiling soiling prevention Prevents air from blowing in the horizontal position for too long, avoiding ceiling stains. • • • Vertical auto swing Possibility to select automatic vertical moving of the air discharge flaps for efficient air and temperature distribution throughout the room. • • • • • • Fan speed steps Allows to select up to the given number of fan speed. 5 + auto 3 + auto 3 + auto 3 3 + auto 3 (50-125) 3 + auto (200-250) 3 + auto 3 3 + auto 3 + auto Individual flap control Individual flap control via the wired remote controller enables you to easily fix the position of each flap individually, to suit any new room configuration. Optional closure kits are available as well. • • • Remote control & timer Onecta controller (BRP069C51) Control your indoor climate from any location via smartphone or tablet. • • • • • • • • • • Weekly timer Can be set to start heating or cooling anytime on a daily or weekly basis. • • • • • • • • • • Infrared remote control Starts, stops and regulates the air conditioner from a distance. • (1) • (1) • (1) • (1) • (1) • (1) • (1) • (1) • Wired remote control Starts, stops and regulates the air conditioner. • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) • (3) Centralised control Starts, stops and regulates several air conditioners from one central point. • • • • • • • • • • Other functions Auto-restart The unit restarts automatically at the original settings after power failure. • • • • • • • • • • Self-diagnosis Simplifies maintenance by indicating system faults or operating anomalies. • • • • • • • • • • Drain pump kit Facilitates condensation draining from the indoor unit. • • • • • • • • • Multi tenant The indoor unit’s main power supply can be turned off when leaving the hotel or office building. • (4) • (4) • (4) • (4) • (4) • (4) • (4) • (4) • (4) • standard • optional (1) Must be combined with Madoka wired remote controller. (2) Pre filter (3) BRC1H52W7/S7/K7 is a required option (4) In combination with REYA/RXYA/RXYSA8-12 outdoor units (for more information contact your sales representative).

28 Complete indoor comfort, including pure air The round flow cassette J Maximum comfort thanks to 360° air discharge and intelligent sensors J Widest ever choice in panels to match any interior J Auto cleaning panel keeps the filter free of dust for maximum efficiency J UV streamer kit - Purifies the air of pollutants such as viruses, bacteria, fine dust PM1, odours, allergens, etc ensuring a healthy and hygienic indoor environment - Unique catch & clean approach includes an ISO ePM1 60% (F7) filter, UV-C light and Streamer technology - Can be retrofitted into existing installations Black designer panel Full white standard panel White designer panel Black auto cleaning panel presence sensor floor sensor 99.9% of viruses removed in 30 minutes, thanks to Daikin’s unique Catch & Clean approach Tested at Intertek Results based on tests performed in the laboratories of Intertek, in a 28m³ room. Daikin’s Round flow cassette (FXFQ125B) removes more than 99.9% of enveloped viruses such as Corona viruses. * Additional details regarding this function can be found in the unit technical manual. Tested according to real life sized room View full test report: 28m3

29 FXFA-A Round flow cassette 360° air discharge for optimum efficiency and comfort J Optimised design for R-32 refrigerant J Optional automatic filter cleaning panel results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J UV streamer kit, purifies the air of pollutants such as viruses, bacteria, fine dust (PM1.0), odours, allergens, etc ensuring a healthy and hygenic indoor environment J Optional fresh air intake J Standard drain pump with 675mm lift increases flexibility and installation speed BRC1H52W7, BRP069C51 FXFA-A FXFA-A Indoor Unit FXFA 20A 25A 32A 40A 50A 63A 80A 100A 125A Cooling capacity Total capacity At high fan speed kW 2.20 2.80 3.60 4.50 5.60 7.10 9.00 11.20 14.00 Heating capacity Total capacity At high fan speed kW 2.50 3.20 4.00 5.00 6.30 8.00 10.00 12.50 16.00 Power input - 50Hz Cooling At high fan speed kW 0.017 0.018 0.023 0.028 0.045 0.078 0.103 Heating At high fan speed kW 0.017 0.018 0.023 0.028 0.045 0.078 0.103 Dimensions Unit HeightxWidthxDepth mm 204x840x840 246x840x840 288x840x840 Weight Unit kg 18 19 21 24 26 Casing Material Galvanised steel plate Decoration panel Model Standard panels: BYCQ140E2W1 - white with grey louvers / BYCQ140E2W1W - full white / BYCQ140E2W1B - black Auto cleaning panels: BYCQ140E2GFW1 - white / BYCQ140E2GFW1B - black Designer panels: BYCQ140E2P - white / BYCQ140E2PB - black Dimensions HeightxWidthxDepth mm Standard panels: 65x950x950 / Auto cleaning panels: 148x950x950 / Designer panels: 106x950x950 Weight kg Standard panels: 5.5 / Auto cleaning panels: 10.3 / Designer panels: 6.5 Fan Air flow rate - 50Hz Cooling At high / medium high / medium / medium low / low fan speed m³/min 12.8/11.8/10.7/9.8/8.9 14.8/13.7/12.6/ 11.5/10.4 15.1/14.0/12.8/ 11.8/10.7 16.6/15.0/13.3/ 12.0/10.7 23.3/21.7/19.3/ 16.5/13.8 28.8/25.1/21.2/ 17.5/13.8 33.0/30.2/27.4/ 24.0/20.6 Heating At high / medium high / medium / medium low / low fan speed m³/min 12.8/11.8/10.7/9.8/8.9 14.8/13.7/12.6/ 11.5/10.4 15.1/14.0/12.8/ 11.8/10.7 16.6/15.0/13.3/ 12.0/10.7 23.3/21.7/19.3/ 16.5/13.8 29.0/25.1/21.2/ 17.5/13.8 33.0/30.2/27.4/ 24.0/20.6 Air filter Type Resinnet Sound power level Cooling At high fan speed dBA 49.0 51.0 53.0 55.0 60.0 61.0 Sound pressure level Cooling At high / medium high / medium / medium low / low fan speed dBA 31.0/30.0/29.0/29.5/28.0 33.0/32.0/31.0/30.0/29.0 35.0/34.0/33.0/ 32.0/30.0 38.0/36.0/34.0/ 32.0/30.0 43.0/41.0/37.0/ 34.0/30.0 45.0/43.0/41.0/ 39.0/36.0 Heating At high / medium high / medium / medium low / low fan speed dBA 31.0/30.0/29.0/29.5/28.0 33.0/32.0/31.0/30.0/29.0 35.0/34.0/33.0/ 32.0/30.0 38.0/36.0/34.0/ 32.0/30.0 43.0/41.0/37.0/ 34.0/30.0 45.0/43.0/41.0/ 39.0/36.0 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6.35 9.52 Gas OD mm 9.52 12.70 15.90 Drain VP25 (O.D. 32 / I.D. 25) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7FA532F / BRC7FB532F / BRC7FA532FB / BRC7FB532FB Wired remote control BRC1H52W7/S7/K7 Contains fluorinated greenhouse gases Auto cleaning filter Floor and presence sensor Whisper quiet Individual flap control Multi tenant Black design panel White auto cleaning panel Black panel White panel

30 BRC1H52W7, BRP069C51 FXZA-A FXZA-A Indoor Unit FXZA 15A 20A 25A 32A 40A 50A Cooling capacity Total capacity At high fan speed kW 1.70 2.20 2.80 3.60 4.50 5.60 Heating capacity Total capacity At high fan speed kW 1.90 2.50 3.20 4.00 5.00 6.30 Power input - 50Hz Cooling At high fan speed kW 0.018 0.020 0.019 0.029 0.048 Heating At high fan speed kW 0.018 0.020 0.019 0.029 0.048 Dimensions Unit HeightxWidthxDepth mm 260x575x575 Weight Unit kg 15.5 16.5 18.5 Casing Material Galvanised steel plate Decoration panel Model BYFQ60C4W1W Colour White (N9.5) Dimensions HeightxWidthxDepth mm 46x620x620 Weight kg 2.8 Decoration panel 2 Model BYFQ60C4W1S Colour SILVER Dimensions HeightxWidthxDepth mm 46x620x620 Weight kg 2.8 Decoration panel 3 Model BYFQ60B3W1 + wire harness EKRS23 Colour WHITE (RAL9010) Dimensions HeightxWidthxDepth mm 55x700x700 Weight kg 2.7 Fan Air flow rate - 50Hz Cooling At high / medium / low fan speed m³/min 8.5/7.0/6.5 8.7/7.5/6.5 9.0/8.0/6.5 10.0/8.5/7.0 11.5/9.5/8.0 14.0/12.5/10.0 Heating At high / medium / low fan speed m³/min 8.5/7.0/6.5 8.7/7.5/6.5 9.0/8.0/6.5 10.0/8.5/7.0 11.5/9.5/8.0 14.0/12.5/10.0 Air filter Type Resin net Sound power level Cooling At high fan speed dBA 49 50 51 54 60 Sound pressure level Cooling At high / medium / low fan speed dBA 31.5/28.0/25.5 32.0/29.5/25.5 33.0/30.0/25.5 33.5/30.0/26.0 37.0/32.0/28.0 43.0/40.0/33.0 Heating At high / medium / low fan speed dBA 31.5/28.0/25.5 32.0/29.5/25.5 33.0/30.0/25.5 33.5/30.0/26.0 37.0/32.0/28.0 43.0/40.0/33.0 Refrigerant Type/GWP R-32/675.0 Piping connections Liquid OD mm 6.35 Gas OD mm 9.52 12.70 Drain VP20 (I.D. 20/O.D. 26) Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220 Current - 50Hz Maximum fuse amps (MFA) A 6 Control systems Infrared remote control BRC7F530W (white panel) / BRC7F530S (grey panel) / BRC7EB530W (standard panel) (1) Control systems Wired remote control BRC1H52W7/S7/K7 Dimensions do not include control box | (1) Must be combined with Madoka wired remote controller | Contains fluorinated greenhouse gases FXZA-A Fully flat cassette Unique design in the market that integrates fully flat into the ceiling J Optimised design for R-32 refrigerant J Fully flat integration in standard architectural ceiling tiles, leaving only 8mm J Remarkable blend of iconic design and engineering excellence with an elegant finish in white or a combination of silver and white J Two optional intelligent sensors improve energy efficiency and comfort J 15 class unit especially developed for small or well-insulated rooms, such as hotel bedrooms, small offices, etc. J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Optional fresh air intake J Standard drain pump with 630mm lift increases flexibility and installation speed Floor and presence sensor Whisper quiet Individual flap control Multi tenant

RkJQdWJsaXNoZXIy MTE0MTkzMg==