23 Model Product name 20 25 30 35 40 42 50 52 60 68 71 80 90 Standard range Pair heat pump RXZ-N • • • RXJ-A9 • • • • • RXA-A8/B8 • • • • • RXM-A9/A8 • • • • • • • RXP-N9/N8 • • • • • • • RXF-F/D9 • • • • • • • RXC-E • • • • • • UPDATE Multi heat pump 2-port MXM-A9/A8 • • • 3-port MXM-A8 • • • 4-port MXM-A8 • • 5-port MXM-A8 • 2-port MXF-A • • 3-port MXF-A9 • • Multi + heat pump and hot water 4-port MWXM-A9 • 5 port MWXM-A9 • • range Pair heat pump ARXM-A(9/8) • • • ARXP-N9 • • • ARXF-F/A9 • • • • • • • ARXC-E • • • • • • Multi heat pump 2-port AMXM-M9 • • 3-port AMXM-N9 • 2-port AMXF-A • • 3-port AMXF-A9 • range Pair heat pump down -30°C RXTJ-A • (pair only) RXTA-C • (pair only) RXTM-A • (pair only) • (pair only) Pair split or multi split combination – the direct system comparison Conventional pair split installation for three rooms Solution for the same situation with only one multi split outdoor unit Full pair and multi outdoor unit range Flexible configurations work in all homes Whether your customer is looking for a single room solution or a system for your entire home, we can accommodate their needs.
RkJQdWJsaXNoZXIy MTE0MTkzMg==