33 integrated Wall mounted unit Design that speaks for itself J Remarkable blend of iconic design and engineering excellence with an elegant finish in matt crystal white, silver and black J The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular airconditioner (pair only) J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc. J Onecta app: control your indoor from any location with an app, via your local network or internet J Whisper quiet in operation: the operating of the unit can hardly be heard. The sound pressure level goes down to 19dBA! J Seasonal efficiency values up to A+++ in cooling and heating FTXJ-AW/S/B9 + RXJ-A9 FTXJ-AW9 FTXJ-AS9 FTXJ-AB9 RXJ20-35A9 ARC488A1B ARC488A1S ARC488A1W FTXJ-AW9 FTXJ-AS9 FTXJ-AB9 RXJ-A9 Efficiency data FTXJ + RXJ 20AW/S/B9 + 20A9 25AW/S/B9 + 25A9 35AW/S/B9 + 35A9 42AW/S/B9 + 42A9 50AW/S/B9 + 50A9 Cooling capacity Min./Nom./Max. kW 1.30/2.00/2.60 1.30/2.50/3.20 1.40/3.40/4.00 1.7/4.2/5 1.7/5/5.3 Heating capacity Min./Nom./Max. kW 1.30/2.50/3.50 1.30/2.80/4.70 1.40/4.00/5.20 1.7/5.4/6 1.7/5.8/6.5 Power input Cooling Nom. kW 0.43 0.56 0.78 1.05 1.36 Heating Nom. kW 0.50 0.56 0.99 1.31 1.45 Space cooling Energy efficiency class Capacity Pdesign kW 2.00 2.50 3.40 4.2 5 SEER 8.75 8.74 8.73 7.5 7.33 Annual energy consumption kWh/a 80 100 136 196 239 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.40 2.45 2.50 3.8 4 SCOP/A 5.15 4.6 Annual energy consumption kWh/a 652 666 680 1,156 1,218 Nominal efficiency EER 4.70 4.46 4.37 3.99 3.68 COP 5.00 4.04 4.12 4 Annual energy consumption kWh 213 280 389 526 679 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 10.00 13.00 13 Indoor unit FTXJ 20AW/S/B9 25AW/S/B9 35AW/S/B9 42AW/S/B9 50AW/S/B9 Dimensions Unit HeightxWidthxDepth mm 305x900x212 Weight Unit kg 12 Air filter Type Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.6/6.0/8.4/11.0 4.6/6.0/8.6/11.4 4.6/6.0/8.6/11.8 4.6/7.2/9.5/13.0 5.2/7.6/10.4/13.5 Heating Silent operation/Low/Medium/High m³/min 4.6/6.4/8.7/11.1 4.6/6.4/9.0/11.3 4.6/6.4/9.0/11.7 5.2/7.7/10.5/14.4 5.7/8.2/11.1/15.0 Sound power level Cooling dBA 57 60 Sound pressure level Cooling Silent operation/Low/High dBA 19/25/39 19/25/40 19/25/41 21/29/45 24/31/46 Heating Silent operation/Low/High dBA 19/25/39 19/25/40 19/25/41 21/29/45 24/33/46 Control systems Infrared remote control ARC488A1W Wired remote control BRC073A1 Outdoor unit RXJ 20A9 25A9 35A9 42A9 50A9 Dimensions Unit HeightxWidthxDepth mm 552x840x350 734x954x408 Weight Unit kg 32 49 Sound power level Cooling Nom. dBA 59 61 62 Heating Nom. dBA 59 61 62 Sound pressure level Cooling Nom. dBA 46 49 48 Heating Nom. dBA 47 49 48 49 Operation range Cooling Ambient Min.~Max. °CDB -10~50 Heating Ambient Min.~Max. °CWB -21~18 °CDB -20~24 Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 0.76/0.52 1.1/0.75 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20 Power supply Phase/Hz/V 1~/50/220-240 Current - 50Hz A 10 13 Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | See separate drawing for operation range | See separate drawing for electrical data | Cooling: indoor temp. 27°CDB, 19.0°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | Contains fluorinated greenhouse gases Multi model application Intelligent thermal sensor Coanda effect - heating Coanda effect - cooling Onecta app
RkJQdWJsaXNoZXIy MTE0MTkzMg==