54 3MXF52-68A9 2MXF40-50A 2MXF-A 3MXF-A9 Indoor units CTXF20F CTXF25F CTXF35F Outdoor units 2MXF40A • • • 2MXF50A • • • 3MXF52A9 • • • 3MXF68A9 • • • Outdoor Unit 2MXF40A 2MXF50A 3MXF52A9 3MXF68A9 Dimensions Unit HeightxWidthxDepth mm 550x765x285 734x958x340 Weight Unit kg 36 41 57.0 62.0 Sound power level Cooling 60 59 61 Sound pressure level Cooling Nom./High dBA -/46 -/48 46.0/- 48.0/- Heating Nom./High dBA -/48 -/50 47.0/- 48.0/- Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 Charge kg/TCO2Eq 0.88/0.60 1.15/0.78 1.80/1.22 2.00/1.35 Piping connections Liquid OD mm 6.35 Gas OD mm 9.5 Piping length OU - IU Max. m 20 (1) 25 (1) System Chargeless m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-230-240 Current - 50Hz Maximum fuse amps (MFA) A 16 20 (1) For one room | See separate drawing for operation range | See separate drawing for electrical data | Contains fluorinated greenhouse gases Multi model application J Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence J Up to 3 indoor units can be connected to 1 multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode. J Different types of indoor units can be connected: e.g. wall mounted, ceiling mounted cassette corner, concealed ceiling unit J Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency 2/3MXF-A(9)
RkJQdWJsaXNoZXIy MTE0MTkzMg==