57 ARC466A86 ARXM-A9 ATXM-A ATXM-A ARXM-A ARXM-A9 ARXM-A8 Efficiency data ATXM + ARXM ATXM20A 25A + 25A 35A + 35A9 50A + 50A8 Cooling capacity Min./Nom./Max. kW multi combinations only 0.90/2.50/3.80 0.9/3.5/4.4 1.7/5/5.3 Heating capacity Min./Nom./Max. kW 0.80/2.80/5.00 0.8/4/5.5 1.7/5.8/6.5 Power input Cooling Nom. kW 0.49 0.78 1.45 Heating Nom. kW 0.56 0.9 1.49 Space cooling Energy efficiency class Capacity Pdesign kW 2.50 3.5 5 SEER 9.30 9.1 7.4 Annual energy consumption kWh/a 94 135 236 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 2.40 2.5 4.5 SCOP/A 5.15 4.7 Annual energy consumption kWh/a 652 679 1,340 Nominal efficiency EER 5.10 4.5 3.45 COP 5.00 4.45 3.9 Annual energy consumption kWh 245 389 725 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 13 Indoor unit ATXM 20A 25A 35A 50A Dimensions Unit HeightxWidthxDepth mm 298x804x252 298x804x252 Weight Unit kg 11.5 11.5 Air filter Type Removable/washable Removable/washable Fan Air flow rate Cooling Silent operation/Low/Medium/High m³/min 4.9/6.3/8.9/11.9 4.9/6.3/8.9/11.9 4.6/7.1/9.4/13.2 5.9/7.8/10.4/12.7 Heating Silent operation/Low/Medium/High m³/min 4.9/6.9/9.2/11.4 4.9/6.9/9.2/11.4 5.1/6.9/9.4/11.1 6.9/8.6/11.5/14.5 Sound power level Cooling dBA 55 55 58 60 Heating dBA 54 54 60 Sound pressure level Cooling Silent operation/Low/High dBA 19/25/41 19/25/41 19/29/45 27/33/46 Heating Silent operation/Low/High dBA 20/26/39 20/27/39 20/28/39 31/34/46 Control systems Infrared remote control ARC466A86 ARC466A86 Wired remote control - BRC073A1 Outdoor unit ARXM ATXM20A 25A 35A9 50A8 Dimensions Unit HeightxWidthxDepth mm multi combinations only 610x923x367 Weight Unit kg 36 40 Sound power level Cooling Nom. dBA 58 61 Heating Nom. dBA 58 60 62 Sound pressure level Cooling Nom. dBA 46 47 48 Heating Nom. dBA 47 49 Operation range Cooling Ambient Min.~Max. °CDB -10~50 -10~50(1)/46(1) Heating Ambient Min.~Max. °CWB -21~18 -21(1)/-15(1)~18 °CDB -20~24 -20(1)/-15(1)~24 Refrigerant Type R-32 GWP 675 Charge kg/tCO2Eq 0.95/0.65 Piping connections Liquid OD mm 6.4 Gas OD mm 9.5 12.7 Piping length OU - IU Max. m 20 30 System Chargeless m 10 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15 20 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 13 (1)See separate drawing for operation range | See separate drawing for electrical data | Contains fluorinated greenhouse gases | Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | Contains fluorinated greenhouse gases Wall mounted unit Attractive, wall mounted Siesta unit with perfect indoor air quality J Comfort+: perfect comfort with even temperatures throughout the room. The double flaps direct the air towards the ceiling in cooling and along the wall in heating. J Seasonal efficiency values up to A+++ in cooling and heating J 2-area motion detection sensor: air flow is sent to a zone other than where the person is located at that moment; if no people are detected, the unit will automatically switch over to the energy-efficient setting. (larger capacity area) J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only) J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Silver allergen removal and air purifying filter captures allergens such as pollen to ensure a steady supply of clean air J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Quiet operation: down to 19dBA sound pressure level J 3-D air flow combines vertical and horizontal auto swing to circulate a stream of warm or cool air right to the corners of even large spaces ATXM-A + ARXM-A(9/8) integrated Multi model application Practically inaudible Onecta app Heat boost Silver allergen removal and air purifying filter
RkJQdWJsaXNoZXIy MTE0MTkzMg==