61 2AMXM40-50M9 2AMXM-M9 3AMXM-N9 Indoor units ATXM20A ATXM25A ATXM35A ATXM50A Outdoor units 2AMXM40M9 • • • 2AMXM50M9 • • • • 3AMXM52N9 • • • • Indoor Unit 2AMXM/3AMXM 2AMXM40M9 2AMXM50M9 3AMXM52N9 Dimensions Unit HeightxWidthxDepth mm 552x852x350 734x974x401 Weight Unit kg 36 41 57.0 Sound power level Cooling dBA 60 59.0 Heating dBA 62 59.0 Sound pressure level Cooling Nom./High dBA -/46 -/48 46.0/- Heating Nom./High dBA -/48 -/50 47.0/- Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -15~18 Refrigerant Type R-32 GWP 675 675.0 Charge kg/TCO2Eq 0.88/0.60 1.15/0.78 1.80/1.22 Piping connections Liquid OD mm 6.4 6.35 Gas OD mm 9.5 9.50 Piping length OU - IU Max. m 20 (1) 25 (1) System Chargeless m 20 30 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 20m) 0.02 (for piping length exceeding 30m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-230-240 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 20 (1) For one room | See separate drawing for operation range | See separate drawing for electrical data | Contains fluorinated greenhouse gases Multi model application J Seasonal efficiency values up to A+++ in cooling and A++ in heating thanks to its up-to-date technology and built-in intelligence J Up to 3 indoor units can be connected to 1 siesta multi outdoor unit; all indoor units are individually controllable and do not need to be installed in the same room or at the same time. They operate simultaneously within the same heating or cooling mode. J Different types of wall mounted indoor units can be connected J Outdoor units are fitted with a swing compressor, renowned for its low noise and high energy efficiency 2/3AMXM-M9/N9 Inverter technology
RkJQdWJsaXNoZXIy MTE0MTkzMg==