69 ARC466A84 FTXTA-CW FTXTA-CB integrated RXTA-C FTXTA-CW FTXTA-CB RXTA-C Efficiency data FTXTA + RXTA 30CW + 30C 30CB + 30C Cooling capacity Min./Nom./Max. kW 1.2/3.0/4.6 Heating capacity Min./Nom./Max. kW 0.8/3.2/7.10 Power input Cooling Nom. kW 0.62 Heating Nom. kW 0.64 Space cooling Energy efficiency class Capacity Pdesign kW 3.00 SEER 8.75 Annual energy consumption kWh/a 120 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.00 SCOP/A 5.17 Annual energy consumption kWh/a 812 Space heating (Cold climate) Energy efficiency class Capacity Pdesignh kW 4.38 Annual energy consumption kWh/a 2,248 SCOP/C 4.09 Nominal efficiency EER 4.89 COP 5.01 Annual energy consumption kWh 310 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit FTXTA 30CW 30CB Dimensions Unit HeightxWidthxDepth mm 295x798x189 Weight Unit kg 12 Air filter Type Removable/washable Fan Air flow rate Cooling Silentoperation/Low/Medium/High m³/min 4.9/6.0/9.0/13.1 Heating Silentoperation/Low/Medium/High m³/min 5.0/5.8/8.2/12.3 Sound power level Cooling dBA 60.0 Heating dBA 60.0 Sound pressure level Cooling Silent operation/Low/High dBA 20.0/25.0/43.0 Heating Silent operation/Low/High dBA 19.0/24.0/41.0 Control systems Infrared remote control ARC466A84 Wired remote control BRC073A4 Outdoor unit RXTA 30C Dimensions Unit HeightxWidthxDepth mm 605x930x376 Weight Unit kg 42 Sound power level Cooling dBA 60 Heating dBA 60 Sound pressure level Cooling Nom. dBA 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -31~18 Refrigerant Type R-32 GWP 675.0 Charge kg/TCO2Eq 0.97/0.66 Piping connections Liquid OD mm 6.35 Gas OD mm 9.50 Piping length OU - IU Max. m 20 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | See separate drawing for electrical data | Contains fluorinated greenhouse gases | See separate drawing for operation range Wall mounted unit Where comfort meets style, even at ambient temperatures down to -30°C J Guaranteed heating operation at low ambient temperature, down to -30°C J When installed close to a heating device (e.g. fire place or oven) and the set temperature is reached, the fan keeps on running to have an even temperature throughout the whole house J A compact and functional design suitable for all interiors in a matt crystal white finish J A compact and functional design suitable for all interiors in a matt black finish J The Coanda effect optimises the airflow for a comfortable climate. By using specially designed flaps, a more focused airflow allows a better temperature distribution throughout the whole room J The intelligent thermal sensor determines the current room temperature and distributes air evenly throughout the room before switching to an airflow pattern that directs warm or cool air to areas that need it J Onecta app: control your indoor from any location with an app, via your local network or internet. J Voice command via Amazon Alexa or Google Assistant to control main functions such as set point, operation mode, fan speed, etc J Choosing for an R-32 product, reduces the environmental impact with 68% compared to R-410A and leads directly to lower energy consumption thanks to its high energy efficiency J Seasonal efficiency values up to A+++ in cooling and heating J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Practically inaudible: the unit runs so quietly, you will almost forget it is there. FTXTA-CW/B + RXTA-C J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only) Fireplace logic Guaranteed operation down to -30°C Coanda effect - heating Heat boost Onecta app
RkJQdWJsaXNoZXIy MTE0MTkzMg==