72 ARC466A66 RXTM-A FVXTM-B FVXTM-B RXTM-A Efficiency data FVXTM + RXTM 30B + 30A Cooling capacity Min./Nom./Max. kW 1.2/3.0/4.4 Heating capacity Min./Nom./Max. kW 1.2/3.2/6.20 Power input Cooling Nom. kW 0.69 Heating Nom. kW 0.72 Space cooling Energy efficiency class Capacity Pdesign kW 3.00 SEER 7.50 Annual energy consumption kWh/a 140 Space heating (Average climate) Energy efficiency class Capacity Pdesign kW 3.00 SCOP/A 4.75 Annual energy consumption kWh/a 884 Space heating (Cold climate) Energy efficiency class Capacity Pdesignh kW 4.38 Annual energy consumption kWh/a 2,483 SCOP/C 3.70 Nominal efficiency EER 4.35 COP 4.45 Annual energy consumption kWh 345 Energy labeling Directive Cooling/Heating A/A Current - 50Hz Maximum fuse amps (MFA) A 16 Indoor unit FVXTM 30B Dimensions Unit HeightxWidthxDepth mm 600x750x238 Weight Unit kg 17 Air filter Type Removable/washable Fan Air flow rate Cooling Silentoperation/ Low/Medium/High m³/min 4.0/4.8/6.7/9.0 Heating Silentoperation/ Low/Medium/High m³/min 4.0/5.3/6.8/9.4 Sound power level Cooling dBA 53.0 Heating dBA 53.0 Sound pressure level Cooling Silent operation/Low/High dBA 20.0/25.0/39.0 Heating Silent operation/Low/High dBA 19.0/25.0/39.0 Control systems Infrared remote control ARC466A90 Wired remote control BRC073A1 Outdoor unit RXTM 30A Dimensions Unit HeightxWidthxDepth mm 605x930x376 Weight Unit kg 42 Sound power level Cooling dBA 60 Heating dBA 60 Sound pressure level Cooling Nom. dBA 48.0 Heating Nom. dBA 49.0 Operation range Cooling Ambient Min.~Max. °CDB -10~46 Heating Ambient Min.~Max. °CWB -31~18 Refrigerant Type R-32 GWP 675.0 Charge kg/TCO2Eq 0.97/0.66 Piping connections Liquid OD mm 6.35 Gas OD mm 9.50 Piping length OU - IU Max. m 20 Additional refrigerant charge kg/m 0.02 (for piping length exceeding 10m) Level difference IU - OU Max. m 15.0 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 Current - 50Hz Maximum fuse amps (MFA) A 16 Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m | Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m | See separate drawing for electrical data | Contains fluorinated greenhouse gases | See separate drawing for operation range Floor standing unit Design floor standing unit for optimal heating comfort down to -30°C thanks to unique heating features J Guaranteed heating operation at low ambient temperature, down to -30°C J Seasonal efficiency values: full range A++ in cooling and heating J Heat boost quickly heats up your home when starting up your air conditioner. Set temperature is reached 14% faster than a regular air conditioner (pair only) J The floor warming function optimises convection by distributing hot air from the bottom of the unit J The heat plus function provides 30 minutes cosy heating by simulating radiant heat J Using electrons to trigger chemical reactions with air borne particles, the Flash Streamer breaks down allergens such as pollen and fungal allergens and removes bothersome odours providing a better, cleaner air J Excellent contemporary design J Dual air discharge flow for better air distribution J Onecta app: control your indoor from any location with an app, via your local network or internet. J Quiet operation: down to 19dBA sound pressure level FVXTM-B + RXTM-A integrated Guaranteed operation down to -30°C Heat plus Floor warming Heat boost
RkJQdWJsaXNoZXIy MTE0MTkzMg==