74 Options - Split Indoor units FTXZ-N C/FTXA-C/D FTXJ-A9 C/FTXM-A FTXP-N(9) CTXF-F FTXF-F FTXC-E C/FVXM-B Online control system Onecta app WIFI adapter for smart phone BRP069B42 Standardly included Standardly included Standardly included Standardly included (60/71 adapter in the box) Standardly included Standardly included (60-71 class: BRP069B45 delivered with the unit) Standardly included Standardly included HomeHub EKRHH PV self-consumption for Multi+ domestic hot water tank Individual control systems BRC1E53A/B/C (1)(2)(3) / BRC1H51(9)W/S/K / BRC1H81W/S Premium wired remote control with full-text interface and back-light BRC073A1 (6) Wired remote control (cord for wired remote control required) • • • • • • • BRC2E52C Simplified remote control (with operation mode selector button) BRC3E52C Remote control for hotel use BRC4C65 Infrared remote control BRCW901A03 Extension cord for wired remote control (3m) • • • • • • • BRCW901A08 Extension cord for wired remote control (8m) • • • • • • • Centralised control systems DCC601A51 Centralised controller with cloud connection by using the adapter KRP928* • • • • • • • • DCS302CA51** Central remote control • • • • • • • • DCS301BA51** Unified ON/OFF control • • • • • • • • DCS303A51 Residential central remote control DST301BA51** Schedule timer • • • • • • • DCM601A51** Intelligent Touch Manager • • • • • • • • Building Management System & Standard protocol interface EKMBDXA7V1** Modbus interface • • • • • • • • RTD-RA (6)** Modbus gateway • • • • • • • • KLIC-DD (6)** KNX Interface • • • • • • • • Adapters BRP7A54 (4)(5) Adapter PCB for interlock (key card, …) KRP1B56 Adapter for wiring KRP413AB1S** Adapter for wiring normal open contact/normal open pulse contact (time clock and other devices to be purchased locally) • • • • • • KRP4A54 Adapter for external ON/OFF and monitoring for electrical appendices KRP2A53 Wiring adapter for electrical appendices Installation box for adapter PCBs (when there is no space in the switchbox) KRP980B1 Interface adapter for wired remote control • • KRP928BB2S** Interface adapter for DIII-net • • • • • • • • DTA114A61 Multi tenant KRCS01-4 External wired temperature sensor KJB212AA/KJB311A Electrical box with earth terminal (2 blocks / 3 blocks) Filters KAF970A46 Titanium apatite deodorising filter without frame • KAF046A41 Honeycomb deodorising and air purifying filter with frame • KAF968A42 Honeycomb deodorising and air purifying filter with frame • KEK26-1A Noise filter (for electromagnetic use only) BAE20A62/102 Auto-cleaning filter (small/large) Others Wire harness to connect to S21 connector EKRS21 EKRS21 EKRS21 KRP067A41 KRP980B1 (20-50 class) KRP067A41 KRP980B1 (20-35 class) KRP067A41 KRP980B1 (20-35 class) EKRS21 KDT25N32/50/63 Insulation kit for high humidity DHH25A Drain hose heater Outdoor KKP937A4 Drain plug ASYCPIR Reducer assy for FBA 71 combination ASYCPIR-MD1 Reducer assy for FBA71/100/125 combination BRP070B81 Energy demand control in case of power overload (German legislation §14a EnWG) (1) BRC1E53A: included languages: English, German, French, Italian, Spanish, Dutch, Greek, Russian, Turkish, Portuguese, Polish (2) BRC1E53B: included languages: English, German, Czech, Hungarian, Romanian, Slovenian, Bulgarian, Slovak, Serbian, Albanian (3) BRC1E53C: included languages: English, German, Czech, Hungarian, Romanian, Slovenian, Bulgarian, Slovak, Serbian, Albanian (4) Installation box for adapter PCB is necessary. They require mounting plate KRP4A96, maximally 2 optional PCBs can be mounted.
RkJQdWJsaXNoZXIy MTE0MTkzMg==