Split Catalogue

9 2 | Efficiency Quickly reduce on the energy consumption Our durable compressors can work very efficiently thanks to the inverter principle. Only the necessary capacity is produced according to the number of indoor units that are switched on. With efficiencies up to A+++ (*) in heating, your customer can drastically reduce the gas energy bill and only use the gas boiler for producing hot water. Add a multi-split system and photovoltaic solar panels to an existing gas boiler and save on your energy bill. In spring and autumn, simply turn down the radiators or room thermostat. The multi-split will be perfectly capable to cover the full demand. In the heart of winter, open the radiators and have them work complementary with your air-to-air heat pump, as they will act as a secondary heat source when needed. (*) Perfera C/FTXM-A in combination with 3MXM52A8 For exact combinations, please refer to the multi specifications on p. 51 + - + + 3 | Easy installation, piping and wiring Wherever you want to place an outdoor unit, for every unit you will need correct mounting equipment for a secure fixing and problemfree operation. The physical installation, wiring, drain piping as well as the initial setup of only one system is easy and fast. 4 | Full comfort offering heating AND cooling Adding a multi system to the existing gas boiler, saves energy and offers a high level of comfort. And as a plus, not only heating but also cooling is offered with high efficiencies. But if needed, the heat lock mode exists to block the system to only operate in heating mode. 6 | Limited mounting space, low sound Limited mounting space The multi outdoor unit is very compact, which can be installed in different ways (on the wall, on a terrace, in the back of a garden, etc.). Low sound Multi outdoor units are standardly very quiet, down to 46 dBA, similar to a dishwasher. Additionally, the Night Quiet Mode function reduces operating noise of the outdoor unit at nighttime, based upon your schedule. Did you know a special software is developed on a range of outdoor units* to lower the sound level at all times if required by legislation. * 2MXM40A9, 2MXM50A8, 3MXM40-52A8 5 | Full control from anywhere All indoor units are individually controllable with their supplied remote control or via the Onecta app. The Daikin Onecta app enables scheduling, controlling and monitoring of each air-to-air heat pump unit also via voice control. Onecta is compatible with Amazon Alexa and Google Assistant. Up to in cooling and heating outdoor unit indoor units solar panels

RkJQdWJsaXNoZXIy MTE0MTkzMg==