Air Handling Units Product Catalogue 2025
2
3 Air Handling Units J Daikin air handling units 4 J Products overview 8 J The working principle at a glance 10 J Professional 12 J Daikin Digital Control 14 J Modular R 16 J Modular P 17 J Compact L 18 J Compact T 19 J Compact L&T accessories 20 J Daikin fresh air package 22
4 Why choose Daikin air handling units? J Maximum energy efficiency and indoor air quality J Wide range of functions and options J High quality components J Innovative technology: Unique features and state of the art technology for short payback J Operation efficiency and energy savings J Outstanding reliability and performance J Various applications are possible including air conditioning applications, industry-type process cooling, and large-scale district heat source systems J Plug and play concept for easy installation and commissioning J Unique Daikin fresh air package available for connection of AHU to VRV or ERQ Certifications J Eurovent certified performances J Exceeding 2018 ErP – ECODESIGN requirements J Certified according to the Hygiene Directive VDI 6022 (Professional ranges) J Certified according to the Hygiene Directive DIN 1946 (Professional range) J RLT certified performances The unique quality of Daikin AHU is accomplished by: Panels J Inner and outer panels available in different materials (pre-painted, aluminium, stainless steel, etc.) to meet all project specifications Gasket J Liquid gasket technology drastically reduces unit air leakage Frame J All anodized aluminium which has the highest corrosion resistance compared to natural aluminium J Unique Daikin thermal break (35 mm or 27 mm thermal break). Polyamide bars design to enhance thermal break unit performances J Distinctive Section to section thermal break profile to ensure thermal break design on the whole unit J Rounded profile for increased ease of cleaning IAQ J Flush internal surface and rounded corner flush surface to avoid the retention of dirt and to be easily cleanable J Wide filtration possibility to reduce pollution Plug & Play Controls J Pre-commissioned and Factory-tested control for quicker on site commissioning J Sole manufacturer to provide a complete AHU DX solution from a single manufacturer available for connection of AHU to VRV or ERQ (everything factory-mounted)
5 WHY CHOOSE DAIKIN AIR HANDLING UNITS? Marketing tools J Watch the time-lapse video of a Daikin AHU construction on www.youtube.com/daikineurope J Watch the Compact L promotional video on www.youtube.com/daikineurope J Download our brochure on air handling units from my.daikin.eu J Get the access to the selection tool http://tools.daikinapplied.eu to select your air handling units in a few clicks. J Consult the “Argue Card” document to support in promoting the Compact L and T range (available on request – refer to your Daikin AHU specialist) BIM models J Get the Compact L and T BIM models on bim.daikin.eu J Get the BIM tool plugin for Revit for Professional and Modular R/P series Benefits for the installer Plug and play design J Pre-programmed and factorytested controls for an easier and fast commissioning J Low voltage fast connectors between AHU sections J Flush mounted or external electrical control panel Daikin Fresh air package J Plug & Play connection of Professional or Modular AHU to Daikin VRV and ERQ J Factory-mounted package contains expansion valves, electronic interface and sensors Benefits for the consultant Quick selection tool J In-house developed web software with improved user interface and preset parameters ensure that you can always find the optimum and most energy efficient product for your application J Extremely flexible design J Infinite variable sizes (increments of 1 cm) BIM models J Regardless if your AHU is standard or fully customized, BIM models are available and can be downloaded with just a few clicks Benefits for the end user Customized or standard J Amazing tailor-made capability to meet the specific customer needs with the Professional range or fast availability thanks to the “make to stock” standard Compact L and T range Efficient control logic J Open communication protocols (BACnet and Modbus) that guarantee BMS, and iTM compatibility J Energy efficient controls with reduced energy and operating cost J Highest efficiency ensure savings on energy consumption costs
6 Smart controls Damper and EC fan
7 D-AHU Modular R installation D-AHU Professional installation Heat recovery wheel and filter
8 PRODUCTS OVERVIEW Products overview AHU N°: 14.05.003 Range: D-AHU Eurovent certification Daikin Applied Europe S.p.A. participates in the Eurovent Certified Performance programme for Air Handling Units. Check ongoing validity of certificate: www.eurovent-certification.com or www.certiflash.com Eurovent Classification according to EN1886 Result Energy TermiC° S2&F2 Centralized ventilation ePM1 80% (F9) Filter bypass leakage class ePM1 80% (F9) ePM1 70% (F8) ePM1 50% (F7) ePM2,5 50% (M6) ISO Coarse Max. filter bypass leakage rate k in % of the volume flow rate 0.50 1 2 4 6 T2 Thermal transmittance T1 T2 T3 T4 T5 (U) W x m-2 x K-1 U <= 0.5 0.5 < U <= 1 1 < U <= 1.4 1.4 < U <= 2 No requirements TB2 Thermal bridging factor TB1 TB2 TB3 TB4 TB5 (kb) 0.75 < Kb <= 1 0.6 < Kb <= 0.75 0.45 < Kb <= 0.6 0.3 < Kb <= 0.45 No requirements D1 Casing strength class D1 D2 D3 Max. relative deflection mm x m-1 4.00 10.00 Exceeding10 L1 Casing air leakage class at -400 Pa L1 L2 L3 Max. leakage rate (f400) l x s -1 x m-2 0.15 0.44 1.32 L1 Casing air leakage lass at +700 Pa L1 L2 L3 Max. leakage rate (f700) l x s -1 x m-2 0.22 0.63 1.90 D-AHU Modular P J Pre-configured sizes J Plug and play concept J EC Fan technology J High efficiency aluminium counter flow PHE J Modular design D-AHU Professional J Infinite variable sizes J Tailored to the individual customer D-AHU Modular R J Pre-configured sizes J Plug and play concept J EC Fan technology J Heat recovery wheel (sorption and sensible technology) J Modular design 750 m3/h up to 144,000 m3/h 500 m3/h up to 25,000 m3/h 500 m³/h up to 25,000 m³/h
9 PRODUCTS OVERVIEW SERIES SELECTIONS SERIES D-AHU Professional: D-AHU Modular R (Wheel): D-AHU Modular P (Plate): D-AHU Compact L D-AHU Compact T Quickly select your air handling unit by following the wizard: Select the series: D-AHU Professional, D-AHU Modular R, D-AHU Modular P, Compact L and Compact T Insert the air flow supply and return Insert the summer/winter air supply setpoint Insert the summer/winter outdoor and extract temperature You will get immediately your 3D result and it’s ready to customize! Now, you will be able to modify your unit (adding or changing components) in order to have a product that meets all your needs. When finished a technical report, price list, fan curve chart can be generated. These final reports can be downloaded in different formats. Selection software ASTRA Web J Quick AHU selection that will save you precious time, drastically reducing selection time through the new software interface. J Very competitive solution available within the Wizard thanks to pre-uploaded parameters. J High selection quality, thanks to the intelligence embedded within the software core. Decentralized ventilation Centralized ventilation Decentralized ventilation Professional Compact T Modular R & P Compact L 150 m³/h up to 4,000 m³/h 200 m³/h up to 4,200 m³/h Compact L J Pre-configured sizes J Plug and play concept J EC Fan technology J High efficiency aluminium counter flow PHE J Low height unit J For false ceiling applications Compact T J Pre-configured sizes J Plug and play concept J EC Fan technology J Small footprint J Compact design J High efficiency aluminium counter flow PHE J Top connected unit
10 The working principle at a glance Exhaust air Fresh air Supply side J Damper section including ventilation grilles, factory-mounted actuators J Premium efficiency filters with factorymounted differencial pressure manometer J Heat recovery system (cross flow and counter flow plate heat exchanger or rotary heat exchanger) J Mixing box with damper and factory-mounted actuators J Heating/cooling coil section with stainless steel condensate tray and drip protection J Supply air fan, EC technology (with hinged door, opening drive monitoring, mounted and cabled lighting and ON/OFF switch) Typical configurations for Daikin air handling units provide a versatile range of functions. Our system offers numerous options for customisation through an extensive range of variations and added functionality. Fans J EC plug fan J Forward curved fan J Backward curved fan J Backward airfoil blades fan J Plug fan Exchangers J Water coils J Steam coils J Direct expansion coil J Superheated water coils J Electric coils Humidifiers J Evaporative humidifier without pump (loss water) J Evaporative humidifier with recirculating pump J Steam humidifier with direct steam production J Steam humidifier with local distributor J Atomized water spray humidifier PRODUCTS OVERVIEW
11 Common design New McQuay design Common design New McQuay design Supply air Conventional design Daikin design Heat recovery systems J Heat wheel, sensible or sorption J Cross flow and Counter flow plate heat exchangers J Run-around coils Other section J Attenuator section J Mixing box section with actuators or manual controlled dampers J Empty section Accessories J Control features J Frost protection J Manometers J Drive guard J Roof J … Filters J Synthetic pleated filter J Flat filter aluminium mesh J Rigid bag filter J Soft bag filter J High efficiency filter J Carbon absorption filter J Carbon deodorizing filter Return side J Premium efficiency filters with factory-mounted differencial pressure manometer J Exhaust air fan, EC technology (with hinged door, opening drive monitoring, mounted and cabled lighting and ON/ OFF switch) J Mixing box with damper and factorymounted actuators J Heat recovery system (cross flow and counter flow plate heat exchanger or rotary heat exchanger) J Damper section including ventilation grilles, factory-mounted actuators Return air Plug and Play control solution J Air flow control J Air temperature control J Chilled water and DX cooling system control J Free cooling J CO 2 automatic control J Air temperature control (supply, return, ambient) J Variable Air Volume (VAV) and Constant Air Volume (CAV) systems Unique section to section thermal break profile J Thermal bridge free for the entire AHU J Smooth interior surface with improved IAQ (Indoor Air Quality) PRODUCTS OVERVIEW
12 PROFESSIONAL Flexible solution for custom applications Highlights J Air flow from 750 m³/h to 144,000 m³/h, for all customer needs J Indoor and outdoor versions J Custom designed to facilitate the transport and the assembly on site J Smooth interior surface with improved IAQ (Indoor Air Quality) J DX cooling system integration (VRV IV and ERQ coupling capability) J Daikin Digital Control compatible J Different heat recovery systems: heat wheel (sensible, enthalpy or sorption), cross flow and counter flow plate heat exchangers, runaround coils J Wide range of fans selectable: EC, AC plug, belt driven (forward curved, backward curved and backward airfoil blades) J Heating/cooling coil section with stainless steel condensate tray and drip protection J Different humidifiers available depending on customer needs J Premium efficiency filters with factory mounted differential pressure manometer J Profile in anodized aluminum with or without thermal break J Base frame in Galvanized steel, Aluminium, Stainless Steel 430 or 316 J Panel insulation in polyurethane foam or mineral wool J Different material options selectable for internal, external panel skin: Pre-coated, Aluzinc, Aluminum, Stainless Steel 304 or 316 J Wide range of accessories J Possibility to import BIM objects in Autodesk® Revit, thanks to a dedicated free plug-in available for download
13 Configurations Beside dimensioning the cross section by 1 cm, Professional AHUs can be designed for any configuration to comply with any space limitation and project specification. All configurations allow to fit any HRS, fan technology or component. Hygienic Standards Professional air handling units are engineered to meet the highest standards of indoor air quality and hygiene, ensuring a clean and safe environment for the most demanding applications. Daikin factories are tested and certied as manufacturer by TÜV NORD Systems GmbH & Co. KG according to German standards VDI 6022-Part 1 and DIN 1946-4, which are essential for facilities such as hospitals, laboratories, and food processing plants. By strictly adhering to these rigorous certifications, Professional AHUs ensure exceptional performance, durability, and quality. They are the optimal choice for environments where maintaining high standards of hygiene and air quality are crucial. BREAM & LEED certification Daikin Professional AHU contributes in scoring points in several categories for the LEED, WELL and Breeam certification programmes. Single Deck 2x Horizontal Side by Side Double Deck
14 Daikin Digital Control Designed to offer maximum flexibility and scalability, the Daikin Digital control system is the ideal solution for advanced management of air handling units. Digital control can monitor and control every aspect of an AHU operation, optimizing energy consumption and ensuring reliable performance. Microtech 4 NTC CO2 Probe Humidity Probe
15 Technical Specifications: J Number of I/O: Supports over 300 inputs and outputs, both analog or digital. J Communication Protocols: Compatible with Building Management Systems (BMS) via Modbus or BACnet, ensuring seamless integration with existing infrastructures. J Advanced Setpoint Control: The Digital® controller precisely ensure setpoints. Setpoints are pre-configured during factory testing based on the selections made. J Monitoring and Alarms: Constantly monitors AHU operation, identifying malfunctions and activating alarms for prompt intervention. J Energy Consumption Optimization: With its monitoring and control capabilities, Digital® controls helps to reduce energy consumption, improving overall system efficiency. J Installation and Commissioning: The pre-configuration of setpoints during factory testing streamlines installation and commissioning processes. Only one cable runs through the air handling unit, simplifying on-site setup. Male-female connectors are the only plugs required for joining on-site, further enhancing ease of installation. J Flexibility and Scalability: The sectional design and the large number of I/O allow the system to be adapted to any configurations, providing a tailored space-saving solution for every need. Patented solution This innovative control design relies on sectional Daikin patented I/O modules: each AHU section is equipped with one or more dedicated module that collect analog or digital signals. The modules are interconnected in a continuous loop up to the central controller (Microtech 4), ensuring smooth and reliable communication among all system components by means of only one cable running through the unit, allowing for the easiest on-site setup and reducing downtime and management costs. VFD Damper Actuator Water Coil Valve Smoke Detector Daikin I/O module HMI
16 0 5,000 10,000 15,000 20,000 m3/h From 700 up to 18,000 m3/h with ESP 200 Pa Nominal air flow m3/h 1,200 1,700 2,700 4,100 5,500 6,100 7,000 9,100 11,500 15,000 Size 10 Size 09 Size 08 Size 07 Size 06 Size 05 Size 04 Size 03 Size 02 Size 01 Modular R MODULAR R Side connected rotary heat recovery air handling unit Highlights J 10 predefined sizes J Airflow from 700 m³/h to 18,000 m3/h (ErP 2018) J Rotary heat recovery (Sensible or Sorption) J Compact design (only 720 mm depth) J Indoor and outdoor versions J Thermal bridge free for the entire AHU J Smooth interior surface with improved IAQ (Indoor Air Quality) J Indoor air quality compliant with VDI 6022 hygiene guideline J Chilled water system control J DX cooling system integration (VRV IV and ERQ coupling capability) J Advanced control features J Air flow or pressure control (Variable Air Volume - Constant Air Volume) J Possibility to import BIM objects in Autodesk® Revit Air flow range Additional module for Modular R&P Modular R Sound attenuator on outdoor and/or indoor connections Pre heating electric coil for extremely cold climate region Additional filtration stage to achieve high IAQ level Electric heater for post heating treatment
17 0 5,000 10,000 15,000 20,000 m3/h From 700 up to 21,000 m3/h with ESP 200 Pa Nominal air flow m3/h 1,100 1,600 2,400 3,100 3,700 4,750 5,500 8,000 10,400 12,500 Size 10 Size 09 Size 08 Size 07 Size 06 Size 05 Size 04 Size 03 Size 02 Size 01 Modular P MODULAR P Side connected plate heat recovery air handling unit Highlights J 10 predefined sizes J Airflow from 700 m³/h to 21,000 m3/h (ErP 2018) J Counterflow plate heat recovery J Compact design (only 720 mm depth) J Indoor and outdoor versions J Thermal bridge free for the entire AHU J Smooth interior surface with improved IAQ (Indoor Air Quality) J Indoor air quality compliant with VDI 6022 hygiene guideline J Chilled water system control J DX cooling system integration (VRV IV and ERQ coupling capability) J Advanced control features J Air flow or pressure control (Variable Air Volume - Constant Air Volume) J Possibility to import BIM objects in Autodesk® Revit Air flow range Additional module for Modular R&P Modular P Humidifier for humidity level control Water or DX coil for air a fully treatment Mixing box to allow recirculation mode Water heating coil for post heating or heating mode only
18 Compact L COMPACT L False ceiling heat recovery unit Highlights J 6 Predefined sizes J Plug & Play control solution J Compact unit from 280 mm height (for air flow up to 550 m3/h) J Wide air flow coverage from 150 to 4,000 m3/h J Right and left configuration J Pro (open control platform) and Smart (Daikin control platform) version J Excellent indoor air quality (IAQ). Double filtration stage on supply and return side J DX and water coil available as option J BIM file available at www.daikin.eu/BIM Size 07 Size 06 Size 05 Size 04 Size 03 Size 02 0 500 1,000 1,500 2,000 2,500 3,000 3,500 4,000m3/h From 150 up to 4,000 m3/h with ESP 100 Pa Nominal air flow m3/h Air flow range Compact L ALB02*C* (1) ALB03*C* ALB04*C* ALB05*C* ALB06*C* ALB07*C* Airflow Nominal m3/h 300 600 1,200 1,500 2,500 3,000 Electrical supply Phase ph 1 Frequency Hz 50/60 Voltage V 220/240 Ampere A 16 Main unit dimensions Width mm 920 1,100 1,600 2,000 Height mm 280 350 415 500 Length mm 1,660 1,800 2,000 Weight unit Net weight kg 115 170 255 265 310 320 Gross weight kg 125 180 270 280 325 335 Duct dimensions mm 250 400 500 500 700 700 mm 150 200 300 300 400 400 (1) ALB02*C* refers to all configuration available for Compact L size 02 (Smart or Pro version and right or left handing) Please refer to Databook or Astra selection software for more details. 2,500 1,500 1,200 600 300 3,000
19 Compact T COMPACT T Top connected heat recovery unit Highlights J 5 Predefined sizes J Plug & Play control solution J Compact unit from 550 mm width (for unit up to 1,100 m3/h) J Wide air flow coverage from 200 to 4,200 m3/h J Right and left configuration J Pro (open control platform) and Smart (Daikin control platform) version J Excellent indoor air quality (IAQ). Up to three filtration stages: more than 90% PM1 in outdoor air are deleted achieving the best IAQ J DX and water coil available as option J Recirculation mixing damper (option) J BIM file available at www.daikin.eu/BIM Size 07 Size 06 Size 05 Size 04 Size 03 0 500 1,000 1,500 2,000 2,500 3,000 3,500 4,000 4,500m3/h From 200 up to 4,200 m3/h Nominal air flow m3/h 800 1,650 2,300 2,700 3,900 Air flow range Compact T ATB03*B* (1) ATB04*B* ATB05*B* ATB06*B* ATB07*B* Airflow Nominal m3/h 800 1,650 2,300 2,700 3,900 Electrical supply Phase ph 1 Frequency Hz 50 Voltage V 230 Max internal fuse A 16 Main unit dimensions Width mm 550 790 890 Height mm 1,600 1,900 1,850 2,050 Length (2) mm 1,580 1,650 2,170 2,620 2,950 Duct dimensions mm 250 315 355 400 500 Weight unit Net weight kg 185 230 370 475 580 Gross weight kg 195 240 390 505 610 (1) ATB03*B* refers to all configuration available for Compact T size 03 (Smart or Pro version and right or left handing) (2) Size 05 is provided in two sections while Size 06 and 07 are provided in three sections. Please refer to Databook or Astra selection software for more details.
20 Compact L&T - Accessory list Accessories Compact L Pro Compact T Pro ALB02LCM ALB02RCM ALB03LCM ALB03RCM ALB04LCM ALB04RCM ALB05LCM ALB05RCM ALB06LCM ALB06RCM ALB07LCM ALB07RCM ATB03RBM ATB03LBM ATB04RBM ATB04LBM ATB05RBM ATB05LBM ATB06RBM ATB06LBM ATB07RBM ATB07LBM Iso Coarse 55% (G4) Filter ALF02G4A ALF03G4A ALF05G4A ALF07G4A ATF03G4A ATF04G4A ATF05G4A ATF06G4A ATF07G4A ePM10 75% (M5) Filter ALF02M5A ALF03M5A ALF05M5A ALF07M5A ATF03M5A ATF04M5A ATF05M5A ATF06M5A ATF07M5A ePM1 50% (F7) Filter ALF02F7A ALF03F7A ALF05F7A ALF07F7A ATF03F7A ATF04F7A ATF05F7A ATF06F7A ATF07F7A ePM1 80% (F9) Filter ALF02F9A ALF03F9A ALF05F9A ALF07F9A ATF03F9A ATF04F9A ATF05F9A ATF06F9A ATF07F9A Sound attenuator ALS0290A ALS0390A ALS0590A ALS0790A ATS0360A ATS0460A ATS0560A ATS0660A ATS0760A Rails for door ALA02RLA ALA03RLA ALA05RLA ALA07RLA Duct transition ALA02RCA ALA03RCA ALA05RCA ALA07RCA Flexible joints ALA02FXB ALA03FXB ALA05FXB ALA07FXB Mixing damper ATA05MDA ATA06MDA ATA07MDA External damper ALA02EDA ALA03EDA ALA05EDA ALA07EDA ATA03EDA ATA04EDA ATA05EDA ATA06EDA ATA07EDA Electric pre heater 1 ALD02HEFA ALD03HEFA ALD05HEFA ALD07HEFA ATD03HEFAU ATD04HEFAU ATD05HEFAU ATD06HEFAU ATD07HEFAU Electric post heater 1 ALD02HESA ALD03HESA ALD05HESA ALD07HESA ATD03HESAU ATD04HESAU ATD05HESAU ATD06HESAU ATD07HESAU DX coil 2 ALD05CDSA ALD07CDSA ATD03UDSAR ATD04UDSAR ATD05UDSAR ATD06UDSAR ATD07UDSAR ATD03UDSAL ATD04UDSAL ATD05UDSAL ATD06UDSAL ATD07UDSAL ATD04UDSBL ATD05UDSBL ATD06UDSBL ATD07UDSBL ATD04UDSBR ATD05UDSBR ATD06UDSBR ATD07UDSBR WATER coil 2 ALD02CWSA ALD03CWSA ALD05CWSA ALD07CWSA ATD03UWSAR ATD04UWSAR ATD05UWSAR ATD06UWSAR ATD07UWSAR ATD03UWSAL ATD04UWSAL ATD05UWSAL ATD06UWSAL ATD07UWSAL Water pre heating coil ALD02HWUA ALD03HWUA ALD05HWUA ALD07HWUA ATD03HWFAU ATD04HWFAU ATD05HWFAU ATD06HWFAU ATD07HWFAU Water post heating coil 2 ALD02HWUA ALD03HWUA ALD05HWUA ALD07HWUA ATD03HWSAR ATD04HWSAR ATD05HWSAR ATD06HWSAR ATD07HWSAR ATD03HWSAL ATD04HWSAL ATD05HWSAL ATD06HWSAL ATD07HWSAL Droplet Eliminator ALA02DEA ALA03DEA ALA05DEA ALA07DEA Water valve 2 way cooling/heating ALV02CW2A ALV03CW2A ALV05CW2A ALV07CW2A ATV03CW2A ATV04CW2A ATV05CW2A ATV06CW2A ATV07CW2A Water valve 3 way cooling/heating ALV02CW3A ALV03CW3A ALV05CW3A ALV07CW3A ATV03CW3A ATV04CW3A ATV05CW3A ATV06CW3A ATV07CW3A Valve modulating actuator ATE00AMVA Damper modulating actuator ATE00AMDA Digital PCB ATE00DPUA Spring return modulating actuator AUE00ASUA Frost switch ALE00FSUA ATE00FSUA CO2 sensor ALP00COA Humidity sensor ALP00HUA Temperature probe ALP00TEA Pressure transducer AUE00PTUA Room Interface ALC00822A (POL 822) Commissioning module ALC00895A (POL 895) Modbus RTU module ALC00902A (POL 902) Bacnet IP module ALC00908A (POL 908) Expansion module ALC00955A LonWorks Interface Intelligent Touch Manager Intelligent Tablet Controller Intelligent Touch Controller Central remote control Unified ON/OFF control Notes (1) For Compact T pro only, both electric heater can be used as pre and post heater (2) For Compact T pro only, sixth digit on main unit material name has to be aligned with last digit of the coil material name (with the exception of the electric heater and water pre heating coil) ATB0*RBM --> ATB0*UDSAR ATB0*RBM --> ATB0*UDSBR ATB0*RBM --> ATB0*UWSAR ATB0*RBM --> ATB0*HWSAR ATB0*LBM --> ATB0*UDSAL ATB0*LBM --> ATB0*UDSBL ATB0*LBM --> ATB0*UWSAL ATB0*LBM --> ATB0*HWSAL (3) Please refer to the selection software for more details on accessories and their incompatibilities.
21 Compact L Smart Compact T Smart ALB02LCS ALB02RCS ALB03LCS ALB03RCS ALB04LCS ALB04RCS ALB05LCS ALB05RCS ALB06LCS ALB06RCS ALB07LCS ALB07RCS ATB03RBS ATB03LBS ATB04RBS ATB04LBS ATB05RBS ATB05LBS ATB06RBS ATB06LBS ATB07RBS ATB07LBS ALF02G4A ALF03G4A ALF05G4A ALF07G4A ATF03G4A ATF04G4A ATF05G4A ATF06G4A ATF07G4A ALF02M5A ALF03M5A ALF05M5A ALF07M5A ATF03M5A ATF04M5A ATF05M5A ATF06M5A ATF07M5A ALF02F7A ALF03F7A ALF05F7A ALF07F7A ATF03F7A ATF04F7A ATF05F7A ATF06F7A ATF07F7A ALF02F9A ALF03F9A ALF05F9A ALF07F9A ATF03F9A ATF04F9A ATF05F9A ATF06F9A ATF07F9A ALS0290A ALS0390A ALS0590A ALS0790A ATS0360A ATS0460A ATS0560A ATS0660A ATS0760A ALA02RLA ALA03RLA ALA05RLA ALA07RLA ALA02RCA ALA03RCA ALA05RCA ALA07RCA ALA02FXB ALA03FXB ALA05FXB ALA07FXB ALD02HEFB ALD03HEFB ALD05HEFB ALD07HEFB ATD03HEFBU ATD04HEFBU ATD05HEFBU ATD06HEFBU ATD07HEFBU BRYMA200 BRC301B61 / BRC1H52W / BRC1H52S / BRC1H52K / BRC1E53A / BRC1E53B / BRC1E53C / BRC1D52 EKMBDXB DMS502A51 DMS504B51 DCM601A51 DCC6011A51 DCC6011C51 DCS302C51 DCS301B51
22 Plug and play connection of AHU to Daikin VRV and ERA The Daikin fresh air package provides a complete solution, including all unit controls (expansion valve, control box and AHU controller) and sensors factory mounted and configured. Electronic interface (EKEACB) Expansion valve (EKEXVA) Daikin fresh air package Fully compatible with R-410A and R32 systems What is included? J A plug & play package with a Daikin DX outdoor unit and Daikin Air Handling Unit J Factory fitted and welded DX coil, expansion valve kit and control box J One point of contact Factory fitted and welded DX coil, expansion valve kit and control box VRV or ERA outdoor condensing unit Daikin Air Handling Unit Professional Modular R&P Compact L&T Simplified business J Unique total solution approach of heating, cooling and ventilation J Off-the-shelf compatibility between Daikin outdoor unit and Daikin AHU J Plug&play control for outstanding reliability J Peace-of-mind thanks to a single point of contact Add the AHU design in Xpress (including capacity, dimensions, refrigerant connection location,…) Select your design in ASTRA software Share with Xpress STEP 1 STEP 2 Simple selection in 2 steps
23 Notes
Daikin Europe N.V. Naamloze Vennootschap Zandvoordestraat 300 · 8400 Oostende · Belgium · www.daikin.eu · BE 0412 120 336 · RPR Oostende (Publisher) 01/2025 ECPEN25-401 The present publication is drawn up by way of information only and does not constitute an offer binding upon Daikin Europe N.V. Daikin Europe N.V. has compiled the content of this publication to the best of its knowledge. No express or implied warranty is given for the completeness, accuracy, reliability or fitness for particular purpose of its content and the products and services presented therein. Specifications are subject to change without prior notice. Daikin Europe N.V. explicitly rejects any liability for any direct or indirect damage, in the broadest sense, arising from or related to the use and/or interpretation of this publication. All content is copyrighted by Daikin Europe N.V. Daikin Europe N.V participates in the Eurovent Certified Performance programme for Fan Coil Units and Variable Refrigerant Flow systems. Daikin Applied Europe S.p.A participates in the Eurovent Certified Performance programme for Liquid Chilling Packages, Hydronic Heat Pumps and Air Handling Units. Check ongoing validity of certificate: www.euroventcertification.com
my.daikin.euRkJQdWJsaXNoZXIy MTE0MTkzMg==