2026 NEW Indoor air quality for residential and light commercial applications
14 Why Indoor Air Quality? Sources of indoor air pollution: Outdoor sources like pollen, and general air pollution can add to the problem, but some of the culprits such as pollutants from the dust or allergens can be found around the home. Even daily activities such as dust released from the cleaning or odours from cooking can influence the quality of the air we breathe. The finer the particles, the more dangerous they are to our health. Fine Particulate Matter (PM2.5) defined as particles with diameter equal to or less than 2.5 microns are so small that they remain invisible, giving us a false sense of safety. But with the right filtration system you can reduce the impact of these pollutants from the air. Air pollution Dust Pollen Odour Mold spores VOCs Pet Dander Virus Indoor Air Quality (IAQ) is a measure of the air quality, as breathed by the occupants. While the average adult breathes over 15,000 litres of air per day, IAQ is often a neglected measure. Indoor air pollution is 2-5 times worse than outside air Over 50% have a loved one with a respiratory condition The average adult breathes 15,000 litres of air each day We spend 90% of our time indoors
15 Ensures the provision of fresh and clean outdoor air and removes contaminated stale air Delivers energy savings by transferring heat and moisture between airflows, thus helping to condition the supply air to the required indoor temperature and humidity levels Delivers the required conditioned air to optimise the energy efficiency of indoor HVAC equipment Ensures clean and healthy air by filtering out pollen, dust, odours and other contaminants that are harmful to our health Ensures the desired moisture level in the conditioned space Air processing Humidification Ventilation Filtration & Purification Energy Recovery Ventilation 5 components for ensuring good indoor air quality Daikin provides a range of residential ventilation & air purification solutions to help you in achieving a better indoor living condition for a healthier living. Filtration & air purification
16 Indoor air quality for residential and light commercial applications Residential & light commercial air purification 17 J Reason to choose an air purifier 17 J Air purifier portfolio 18 J Our technology 20 J Certification & testing 22 J Onecta app integration 24 J MCK70ZW/BFW & MCK70ZH/BFH 26 J MC80Z/ZB 27 J MC30YV/YB 28 J MC55W/VB 29 J MCK555A 30 Residential ventilation 32 J Reasons to ventilate your home 33 J Centralised Heat Recovery Ventilation (CHRV) 34 J Why DUCO 36 J DUCO portfolio at Daikin 38 J On-demand ventilation 39 DucoBox Energy Comfort 40 J Technical specifications 42 J Dimensional drawing 43 DucoBox Energy Comfort Plus 44 J Technical specifications 46 J Controls components, options & accessories- DucoBox Energy Comfort & Comfort Plus 47 J Dimensional drawing 49 DucoBox Energy Premium 50 J Controls components, options & accessories- DucoBox Energy Premium 52 J Technical specifications 54 J Dimensional drawing 55 DucoBox Energy Sky 56 J Technical specifications 58 J Dimensional drawings 59 Controls components, options & accessories 60 J User & room controls, switch sensors 60 J Air ducts 62 J Vents 67 J Air flows 70 Quotation process 71 Comptability table 72 MC80Z/ZB DucoBox Energy Comfort Plus MCK70ZH/BFH
17 Combat seasonal allergies & reduce airborne illnesses Air purifiers filter out pollen, dust mites, and other allergens, providing relief from sneezing, itchy eyes, and congestion Improve the quality of your sleep Remove airborne irritants, and an air purifier with an add-on feature of humidification gives you the best moisture level while you are sleeping, so you're less susceptible to a dry throat that causes coughing while sleeping Ideal for young families Kids and babies can be the most vulnerable. Ensure a healthy environment with air purifiers that remove harmful pollutants, dust, and pet dander. Quiet operation make them perfect for nurseries and children's rooms. Get rid of the household dust Dust is a common challenge for every household. This dust can contain particles like pet dander, mould spores, and dust mites. Consider using an air purifier to reduce these airborne irritants in areas where dust tends to accumulate. Minimise pet smells and dander Reduce pet hair, dander, and odours with an air purifier. It will help to keep your home cleaner and alleviate allergic reactions if you're sensitive to pet allergens. Banish bad smells Remove cooking, smoking and household smells with a deodorising filter. Enjoy a better smelling home, even in open-plan living areas and homes with limited ventilation. A Daikin air purifier offers many solutions: An electrostatic HEPA filter removes 99.97% of fine particles down to a size of 0.3μm The deodorising filter absorbs and decomposes odour. Daikin’s Streamer technology decomposes, by oxidation, harmful substances caught on the filter A humidifying filter can add moisture to the air to achieve desired moisture levels. 6 reasons to choose an air purifier
18 MC30YV MC55W MC80Z MCK555A MCK70Z Breathe better with Daikin air purifiers We offer a wide range of air purifiers with and without humidifiers, in all sorts of different sizes and applications. Whether you need a small air purifier for a single room or a larger one to cover a larger surface area, we have the perfect solution for you. Breathe healthy air with Daikin air purifier These units come with humidification function to increase the moisture in the air so that owners will be able to prevent dry air or it can help the ones who easily suffer from soar throat. Air purifier with humidifier Absorbs odour via deodorising filter Absorbs odour via deodorising filter Absorbs odour via deodorising filter Absorbs odour via deodorising filter Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter High Performing Electrostatic HEPA filter High Performing Electrostatic HEPA filter High Performing Electrostatic HEPA filter High Performing Electrostatic HEPA filter Air purification up to 124 m² Air purification up to 96 m² Air purification up to 82 m² Air purification up to 82 m² Air purification up to 46 m² Air flow up to 480 m³/h Air flow up to 420 m³/h Air flow up to 330 m³/h Air flow up to 330 m³/h Air flow up to 180 m³/h Intelligent air purification Intelligent air purification 650 ml/h humidifying capacity 500 ml/h humidifying capacity Refer to page 23 for detailed test results related to Institut Pasteur de Lille of devices MC30YV, MC55W.
19 Supreme Technology Our air purifiers are designed with minimalistic style in mind, so they won’t detract from the aesthetics of your home. The sleek, modern design is sure to complement any décor, while the lightweight construction makes them easy to move around. Featuring clear indication lights that show you the current PM2.5 indication additionally with an easy-to-use control panel with all the settings you need. Our air purifiers are also designed to be quiet, with low noise levels and minimal disruption. What makes Daikin air purifier unique? Peace of mind thanks to filter lifetime A benefit that makes our Daikin air purifiers unique. The filters of our air purifiers lasts much longer than market standard, and ensures you of 10 years without replacing the filter. This saves you costs and ensures you peace of mind for a 10 years* period. * Verified by test method based on Japan Electrical Manufacturers' Association Standard JEM1467. There when you need it Our air purifiers are designed to keep your air clean and comfortable all year round. Daikin Streamer Technology Our Daikin air purifiers are all equipped with our patented Daikin Streamer technology to decompose, by oxidation, harmful substances caught on the filter and ensuring its market leading filter lifetime of ten years.
20 1 2 Excited nitrogen OH radical What makes our technology unique? Humidifying filter Double-layer filter for humidification. Deodorising filter Absorbs odour. Streamer unit Active plasma ion generation unit Dust collection: Electrostatic HEPA Filter Catch fine particles of dust. Removes 99.97% of fine particles of 0.3µm No need to change for 10 years.* Pre-filter Inlet at the bottom of the front panel collects harmful substances from near the floor. Powerfull suction from different sides The Streamer Symbol consists of three C’s Technology 2 Outside - Active plasma ion discharge Plasma ion technology releases ions into the air by plasma discharge and combines them with components in the air to generate active components such as OH radicals with strong oxidising power. They attach to the surface of fungi and allergens and decompose proteins in the air by oxidation. 1 Inside - Streamer decomposes hazardous elements Streamer, a type of plasma discharge, decomposes hazardous chemical substances. The decomposition power is comparable to thermal energy of about 100,000°C. CLEAN Removes bacteria from dust collection filter, humidifying filter and humidifying water tray. CATCH The dust collection filter catches the floating substances with the attached harmful gases and Streamer decomposes the gases by oxidation. CYCLE The deodorising filter absorbs and decomposes odour. Thanks to the regeneration of the adsorbing capacity, the deodorising capacity is maintained. No need to change the deodorising filter. CATCH CYCLE CLEAN Mechanism of decomposition by Streamer Streamer emits high-speed electrons. The electrons collide and combine with nitrogen and oxygen in the air to form four kinds of elements. These elements provide decomposition power. Excited oxygen Oxygen radical *1 This is removal performance of filter and not removal performance for entire room. *2 Verified by test method based on Japan Electrical Manufacturers' Association Standard JEM1467.
21 Filter Lifetime One of the most silent Enjoy whisper-quiet operation: only 19dBA. No maintenance costs for at least 10 years No hassle with periodic filter replacements Our air purifiers feature a complete filtration system, with four stages of filtration to ensure your air is as purified as possible. With our air purifiers, you can enjoy the benefits of cleaner air, with minimal maintenance. 3. Deodorizing filter Our air purifiers feature a powerful deodorizing filter that helps to reduce odours from cooking, pets, and other sources in the air. 1. Pre filter Our air purifiers feature an advanced pre-filter that helps to reduce the amount of pollutants that reach the main filter, which helps to extend the life of the air purifier and improve performance. 4. Humidifying filter Our air purifiers feature a built-in humidifying filter that helps to add moisture to the air. This filter helps to keep the air from becoming too dry, which can cause issues such as skin or throat irritation from dry air. Please refer to product pages to check which units offer humidification. 2. Electrostatic HEPA filter High Performance Electrostatic HEPA Filter is a high-efficiency particulate air filter system that is designed to catch fine particles of dust. What makes Electrostatic HEPA better than Non-Electrostatic HEPA filter *Mechanism of reduction by active plasma ions. (Concentration 25,000 ions/cm3.) • Daikin’s plasma ions have been proved safe, in relation to the effect on skin, eyes and respiratory organs. • Testing organization: Life Science Laboratories, Ltd. • Name of test: repeated-dose toxicity test. • Test number: 12-II A2-0401 Mechanism of reduction by active plasma ions. About the dust collection and deodorizing capacity of an air purifier: • Not all harmful substances in cigarette smoke (carbon monoxide, etc.) can be removed. • Not all odour components that emanate continuously (from building materials and pets, etc.) can be removed. The Daikin air purifier is not a medical device and is not meant to be used as a substitute to any medical or pharmaceutical treatment. HEPA filtration effect claims: • Removes 99% of particles between 0.1μm and 2.5μm in size: test method: Japan Electrical Manufacturers’ Association Standard JEM1467. Criterion: Remove 99% of fine particulate matters of 0.1 to 2.5μm in a closed space of 32m³ within 90 minutes. (Converted to a value in a test space of 32m³). Deodorization/gas removal effect claims: • Reduction of gases by oxidation: testing organization: Life Science Research Laboratory. Test method: After operating a gasoline engine for 10 minutes (when particulate concentration reached 60mg/m³), operated the air purifier for 80 minutes to absorb polluting particles emitted from the engine. Operated this air purifier for 24 hours in a closed space of 200L and measured the effect to decompose gases. Test result: Compared with a test without Streamer irradiation, gas components were reduced by 63% in 9 hours. Test number: LSRL-83023-702. Test unit: Tested with MCK70N (Japanese model). • Adsorption and decomposition of odours: placed the air purifier and an odour component, acetaldehyde, in a box of 21 m³ and operated the air purifier. Examined increase of concentration of product (CO2) generated by decomposition of acetaldehyde by Streamer (evaluation by Daikin). Test unit: Tested with MCK55S (Japanese model), a model equivalent to MCK55W series. • Formaldehyde decomposition: test method: constant generation method. Test room: 22 to 24 m³, temperature: 23 ± 3°C, humidity: 50 ± 20%. Ventilation condition: When concentration of 0.2 ppm is continually emanated, a removal capacity of 0.08 ppm is maintained at 36 m³/h, which is within the guideline of the Ministry of Health, Labour and Welfare in Japan. (This equates to the ventilation capacity of an approximately 65 m³ room.) Substance decomposition effect claims: • Removal of bacteria from dust collection filter: testing organization: Japan Food Research Laboratories. Test number: 15044988001-0201. Test method: Attached a test piece inoculated with bacteria liquid on the upstream side of a dust collection filter installed in an air purifier, and operated it in a test area of 25 m³. Counted the number of live bacteria after five hours. Test result: Reduced by more than 99% in five hours. Test unit: Tested with MCK55S (Japanese model), a model equivalent to MCK55W series (turbo operation). • Removal of bacteria from humidifying filter: testing organization: Japan Food Research Laboratories. Test number: 15044989001-0101. Test method: Attached a test piece inoculated with bacteria liquid on the upstream side of a humidifying filter installed in an air purifier, and operated it in a test area of 25 m³. Counted the number of live bacteria after five hours. Object part: Humidifying filter. Test result: Reduced by more than 99% in five hours. Test unit: Tested with MCK55S (Japanese model), a model equivalent to MCK55W series (turbo operation). • Allergen decomposition and removal: various allergens were irradiated by streamer discharge and the breakdown of protein in the allergens was verified using the ELISA method, cataphoresis, or an electron microscope (Joint research with Wakayama Medical University). Test example: ‘Japanese cedar pollen Cryj-1’. Test result: 99.6% or more decomposed and removed in 2 hours (ELISA method); 96.9% decomposed and removed in 4 hours (other measurement method). Note: test performed on the flash streamer module. • Virus removal ref. 1: testing organization: Kitasato Research Center for Environmental Science. Test result certificate 21_0026 (issued by same organization). Result of experiment: 99.9% removal of A-H1N1 virus after 1 hour. Note: test performed on the flash streamer module. • Virus removal ref. 2: testing organization: Vietnamese Institute of Hygiene and Epidemiology. Result of experiment: over 99.9% removal of A-H5N1 virus in 3 hours. Note: test performed on the flash streamer module. • Virus removal ref. 3: testing organization: Graduate School of Kobe University. Result of experiment: over 96% removal of Norovirus in 24 hours. Note: test performed on the flash streamer module. VERSUS Electrostatic HEPA filter Non-electrostatic filter Because it catches particles relying only on mesh size, it is necessary to make mesh finer, making it easy to be clogged and cause high pressure loss. J Removes 99.97% of fine particles of 0.3μm. J Filter fiber itself is charged with static electricity, and collects particles efficiently. J Doesn’t clog easily, hence causes low pressure loss.
22 99.9% More than of respiratory viruses removed in 2.5 minutes. Discover more Our Tested Efficiency** Efficient against allergens as recognized by BAF (British Allergy Foundation) The Allergy UK Seal of Approval reassures that the product is efficient at reducing small particulates which may include allergens, bacteria and viruses. Applicable for unit MC55W. Approved allergy-friendly by the European Centre for Allergy Research Foundation An independent advisory panel of 15 leading international scientists and technicians has developed the criteria ECARF used to evaluate different product groups. They include threshold values and exclusion criteria that make an allergic reaction very unlikely. The criteria are regularly updated to reflect the latest scientific findings. A product receives the Seal when it can be proved through audits or studies that the criteria have been fulfilled. The Daikin air purifiers passed these tests and can be considered as allergy-friendly. ECARF testing applicable on Daikin air purifier units MC55W and MC30Y. Not applicable on air purifiers with Humidifying function. Proven effectiveness against respiratory viruses (among others human coronavirus HCoV-229E) evaluated by Institut Pasteur de Lille* The units have also been evaluated as effective against the H1N1 virus. H1N1 is the virus causing common flu. This means Daikin’s air purifiers are an additional measure in the fight against respiratory diseases. Our compact plug-and-play purifiers, whose effectiveness is achieved through a combination of the high performance electrostatic HEPA filter, which traps the virus, followed by an intense exposure to Daikin’s patented Flash Streamer technology, which removes the virus, can strongly contribute to reducing the risk of respiratory virus transmission. ** f or a complete overview on which units have been tested, please refer to respective product pages. Please also refer to our online website for up to date information. Daikin’s air purifiers eliminate more than 99.98% of the human coronavirus HCoV-229E in 2.5 minutes. This virus is of the same family as SARS-CoV-2, the coronavirus causing the Covid-19 pandemic. The units have also been evaluated as 99.93% effective against the H1N1 virus (which causes common flu) in 2.5 minutes. The results are applicable for devices MC30Y, MC55W. Read through the QR code to understand more about the tests done by Institut Pasteur de Lille.
23 Our Partnership with Institut Pasteur de Lille What is Institut Pasteur de Lille? J The Institut Pasteur de Lille is a research foundation, which was founded in 1894. Created to respond to the epidemics of the 19th century, the Institut Pasteur de Lille has been fighting diseases for more than 120 years through research on pathogens, the development of vaccines and drugs and the promotion of preventive measures and good hygiene practices. The Institut Pasteur de Lille is a member of the international network of institutes Pasteur. Present in 25 countries on all continents, the Network brings together 32 institutions united by common missions and values for the benefit of populations. The mission is to put science at the service of health. Today, the Pasteur Institute of Lille has 33 research teams, more than 800 persons, working every day to understand and fight against diseases, to slow down their development and to imagine the treatments of tomorrow. What does this mean for our air purifiers? J As a specialist in air quality management, Daikin sees it as its mission to provide innovative solutions and has been selling air purifiers for over 45 years. Its air purifiers and patented air purifying technology, which is applied in other Daikin equipment, have long since proven their effectiveness against air pollution, as well as seasonal pollen and viruses. To reinforce the claim of the effectiveness of its technology, Daikin Europe N.V. entrusted the Institut Pasteur de Lille with the testing of its range of air purifiers. It has now been formally proven that the Daikin models remove more than 99.98% of the human coronavirus HCoV-229E in 2.5 minutes. This is an important achievement. * Daikin device MC55WVM (commercial names MC55W/VB), tested by Institut Pasteur de Lille, removes 99.98 % of Human Coronavirus HCoV-229E in 2.5 minutes running time at ‘turbo’ speed in laboratory conditions (air-tight chamber with inner volume 1.4 m3, no air renewal). Human Coronavirus HCoV-229E is different from the virus responsible for COVID-19, SARS-CoV-2, but belongs to the same family of coronaviruses. | Daikin device MC30Y (commercial names MC30YV/YB), tested by Institut Pasteur de Lille, removes 99.987 % of Human Coronavirus HCoV-229E in 2.5 minutes running time at ‘turbo’ speed in laboratory conditions (air-tight chamber with inner volume 1.3 m3, no air renewal). Human Coronavirus HCoV-229E is different from the virus responsible for COVID-19, SARS-CoV-2, but belongs to the same family of coronaviruses. | Daikin device MC30Y (commercial names MC30YV/YB), tested by Institut Pasteur de Lille, removes 99.98 % of Influenza A virus subtype H1N1 in 2.5 minutes running time at ‘turbo’ speed in laboratory conditions (air-tight chamber with inner volume 1.3 m3, no air renewal).
24 Control your air purifiers with Daikin Onecta App Control Customise the system to fit your lifestyle and year-round comfort levels. Adapt settings such as operation mode, fan speed, functions Take control of your indoor air quality by taking control of your Air purifier Monitor Receive a thorough overview of how the system is performing and how much energy it consumes. Check the status of the Air Purifying system Access the PM2.5 graphs to evaluate your indoor air quality Schedule Set up a programme outlining when the system should operate, and create up to six actions per day. Schedule operation mode depending on your personal needs Enable holiday mode to save costs Intelligent Air Purification The Onecta App is for those who live their life on the go and who want to manage their Daikin system from their smartphone. The models MC80Z and MCK70Z come with Onecta App integration. For more information please refer to the product pages. Take control of your indoor air quality
25 Don't let bad outdoor air quality affect your indoor air quality At Daikin, we are constantly developing collaborations to bring in tools that keep you informed of your outdoor air quality to ‘make the invisible visible’ such that you don’t let dirt accumulate inside your home and keep the air cleaner with our Daikin solution. Indoor air can be 2-5 times worse than outdoor air While the PM2.5 sensors in our Daikin air purifiers show the indoor air quality, the outdoor air quality information is brought to our users thanks to our collaboration with Google Maps Platform. By integrating outdoor air quality & pollen data from Google Maps Platform together with Daikin’s indoor air quality data obtained from the PM2.5 sensors on the units, the quality of both indoor and outdoor air is simply available through the Daikin Onecta App – ensuring high awareness about the air quality they breathe. As indoor air quality (IAQ) experts ourselves, with over decades of experience in perfecting the air, our mission is to provide both indoor & outdoor air quality data. Our work with Monitor your outdoor air quality
26 J Onecta App Integration: control indoor air quality with an app, via local network or internet J Humidification and air purification in one; covers large spaces up to 96 m2 J Intuitive display design with coloured Daikin Eye, visual way of informing users about indoor air quality J Pure air thanks to Daikin’s ‘Catch and Clean’ approach in decomposing harmful substances J High performance electrostatic HEPA filter with no need to change for 10 years J Whisper Quiet operation (down to 18 dB(A)) Intelligent Air Purification, minimalistic design & Humidification MCK70Z Indoor Unit 70ZW/70ZBFW 70ZH/70ZBFH Applicable room area m² 48(1)/96(2) CADR m² 375 Weight Unit kg 12.5 Dimensions Unit HeightxWidthxDepth mm 760x315x315 Colour White Gray Air flow rate Air purifying operation Silent/Low/Medium/Turbo m³/h 84/132/210/420 Humidifying operation Silent/Low/Medium/Turbo m³/h 84/132/210/420 Sound pressure level Air purifying operation Silent/Low/Medium/Turbo dBA 18/27/37/54 Humidifying operation Silent/Low/Medium/Turbo dBA 18/27/37/54 Humidifying operation Power input Silent/L/M/Turbo kW 0.010/0.012/0.023/0.084 Humidification Turbo ml/h 700 Water tank capacity l 3.4 Air purifying operation Power input Silent/L/M/Turbo kW 0.010/0.011/0.020/0.082 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220-230 (1)The coverage area is appropriate for operating the unit of maximum fan speed (HH). Coverage area indicates the space where a certain amount of dust particles can be removed in 30 minutes. | (2)Converted to NRCC standards from test values in accordance with JEM1467. | Converted to CADR standards from test values in accordance with JEM1467. | Humidification amount changes in accordance with indoor and outdoor temperature and humidity. Measurement condition: 20°C in temperature, 30% in humidity. | Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) | Electrostatic HEPA filter and humidifying filters are attached in the unit. | Requirements according to JEM1467. | "HI" is displayed when the PM2.5 concentration exceeds 99μg/m3. Specifications Sensors Dust (PM2.5/dust) sensor . Odour sensor . Temperature sensor . Humidity sensor . Functions Catch & clean . Deodorizing filter . Onecta app . Child proof lock . Brightness adjustment . Auto restart after power failure . Mode Auto fan mode . Anti-pollen mode . Turbo mode . Quiet mode . Econo mode . Circulation mode . Moist mode . Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter Air purification up to 96 m² Air flow up to 420 m³/h Intelligent air purification 650 ml/h humidifying capacity Onecta app Flash Streamer MCK70ZBFW MCK70ZBFH MCK70ZW MCK70ZH
27 J Onecta App Integration: control indoor air quality with an app, via local network or internet J Air purification of large spaces up to 124 m2 J Intuitive display design with coloured Daikin Eye, visual way of informing users about indoor air quality J Pure air thanks to Daikin’s ‘Catch and Clean’ approach in decomposing harmful substances J High performance electrostatic HEPA filter with no need to change for 10 years J Whisper Quiet operation (down to 19 dB(A)) Indoor Unit 80ZB 80Z Applicable room area m² 62(1)/124(2) CADR m² 480 Weight Unit kg 9.8 Dimensions Unit HeightxWidthxDepth mm 630x315x315 Colour Front: White, Top/Side: Dark Grey Air flow rate Air purifying operation Silent/Low/Medium/Turbo m³/h 84/132/210/480 Sound pressure level Air purifying operation Silent/Low/Medium/Turbo dBA 19/25/34/55 Air purifying operation Power input Silent/L/M/Turbo kW 0.010/0.011/0.020/0.082 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220-230 (1)The coverage area is appropriate for operating the unit of maximum fan speed (HH). Coverage area indicates the space where a certain amount of dust particles can be removed in 30 minutes. | (2)Converted to NRCC standards from test values in accordance with JEM1467. | Converted to CADR standards from test values in accordance with JEM1467. | Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) | Electrostatic HEPA filter is attached in the unit. | Other function: Active plasma ion function. Autorestartfunction. | Requirements according to JEM1467. | "HI" is displayed when the PM2.5 concentration exceeds 99μg/m3. Specifications Intelligent Air Purification & minimalistic design MC80Z Sensors Dust (PM2.5/dust) sensor . Odour sensor . Temperature sensor . Functions Catch & clean . Deodorizing filter . Onecta app . Child proof lock . Brightness adjustment . Auto restart after power failure . Mode Auto fan mode . Anti-pollen mode . Turbo mode . Quiet mode . Econo mode . Circulation mode . Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter Air purification up to 124 m² Air flow up to 480 m³/h Intelligent air purification Onecta app Flash Streamer MC80ZB MC80Z
28 Powerful Air Purification MC30Y J Effectiveness against respiratory viruses evaluated by Institut Pasteur de Lille J Air treatment up to 46 m2 J Pure air thanks to Daikin's 'Catch and Clean' approach J No need to change filter for 10 years thanks to high performance electrostatic HEPA filter J Whisper quiet operation (19 dB(A)) Technical specifications MC MC30YV/YB Applicable room area 23(1)/46(2) CADR m3/h 180 Weight Unit kg 5.8 Dimensions mm 565/350/345 Colour White Air flow rate Air purifying operation Silent/Medium/Turbo m³/h 60/120/180 Sound pressure level Air purifying operation Silent/Medium/Turbo dBA 19/27/37 Air purifying operation Power input Silent/Medium/Turbo kW 0.008/0.015/0.025 Power supply Phase/Frequency/Voltage 1~/50/60/220-240/220-30 Standard accessories: Electrostatic HEPA filter; Quantity: 1; Standard accessories: Deodorising filter; Quantity: 1; Standard accessories: Operation manual; Quantity: 1; (1) The applicable room area is appropriate for operating the unit of maximum fan speed (HH). Applicable room area indicates the space where a certain amount of dust particles can be removed in 30 minutes. (JEM 1467) | (2) The applicable room area is appropriate for operating the unit of maximum fan speed (HH). Applicable room area was calculated in accordance with NRCC-54013 standard using cigarette smoke CADR that was tested accoring to JEM1467. | Converted to CADR standards from test values in accordance with JEM1467. | Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) | Electrostatic HEPA filter is attached in the unit. | Other function: Auto-restart function. * See notes on p. 23 for detailed claims on Institut Pasteur de Lille test. Functions Catch & clean . Deodorizing filter . Child proof lock . Brightness adjustment . Auto restart after power failure . Mode Turbo mode . Quiet mode/sleep mode . Specifications Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter Air purification up to 45 m² Air flow up to 180 m³/h Flash Streamer MC30YV MC30YB
29 Compact, effective, & quiet MC55W J Effectiveness against respiratory viruses evaluated by Institut Pasteur de Lille J Pure air thanks to Daikin's 'Catch and Clean' approach in decomposing harmful substances J High performance electrostatic HEPA filter with no need to change for 10 years J Whisper quiet J Colour LEDs to provide info about indoor air quality Single Unit MC55W / MC55VB Applicable room area m² 41(1)/82(2) Dimensions Unit HeightxWidthxDepth mm 500x270x270 Weight Unit kg 6.8 Colour White Air flow rate Air purifying operation Silent/Low/Medium/Turbo m³/h 66/120/192/330 Sound pressure level Air purifying operation Silent/Low/Medium/Turbo dBA 19/29/39/53 Air purifying operation Power input Silent/Low/Medium/Turbo kW 0.008/0.010/0.015/0.037 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220-230 Power plug W: C type/VB: G type (UK) The applicable room area is appropriate for operating the unit of maximum fan speed (HH). Applicable room area indicates the space where a certain amount of dust particles can be removed in 30 minutes. ((1) in accordance with JEM (2) in accordance with CADR (JEM) & NRCC-54013-2011 standard) | Operating sound levels are the average of values measured at 1 m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) | Electrostatic HEPA filter is attached in the unit. | Other function: Active plasmation function. Auto-restart function. About the dust collection and deodorizing capacity of an air purifier: J Not all harmful substances in cigarette smoke (carbon monoxide, etc.) can be removed. J Not all odour components that emanate continuously (from building materials and pets, etc.) can be removed. The Daikin air purifier is not a medical device and is not meant to be used as a substitute to any medical or pharmaceutical treatment. * See notes on p. 23 for detailed claims on Institut Pasteur de Lille test. Sensors Dust (PM2.5/dust) sensor . Odour sensor . Functions Catch & clean . Deodorizing filter . Remote Controller . Child proof lock . Brightness adjustment . Auto restart after power failure . Mode Auto fan mode . Anti-pollen mode . Turbo mode . Quiet mode . Econo mode . Specifications Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter Air purification up to 82 m² Air flow up to 330 m³/h Flash Streamer MC55W MC55VB
30 Humidification & Air Purification in one MCK555A J Humidification and purification in one J Pure air thanks to Daikin's 'Catch and Clean' approach in decomposing harmful substances J High performance electrostatic HEPA filter with no need to change for 10 years J Whisper quiet J Colour LEDs to provide info about indoor air quality Single Unit MCK555A Applicable room area m² 41(1)/82(2) Dimensions Unit HeightxWidthxDepth mm 700x270x270 Weight Unit kg 9.5 Colour White Air flow rate Air purifying operation Quiet/Low/Standard/Turbo m³/h 54/120/192/330 Humidifying operation Quiet/Low/Standard/Turbo m³/h 54/144/192/330 Sound pressure level Air purifying operation Quiet/Low/Standard/Turbo dBA 20.0/33.0/39.0/53.0 Humidifying operation Quiet/Low/Standard/Turbo dBA 20.0/33.0/39.0/53.0 Humidifying operation Power input Quiet/Low/Standard/Turbo kW 0.009/0.014/0.019/0.058 Humidification Quiet/Low/Standard/Turbo ml/h 130/240/300/500 Water tank capacity l 2.7 Air purifying operation Power input Quiet/Low/Standard/Turbo kW 0.007/0.010/0.017/0.056 Power supply Phase/Frequency/Voltage Hz/V 1~/50/60/220-240/220-230 The applicable room area is appropriate for operating the unit of maximum fan speed (HH). Applicable room area indicates the space where a certain amount of dust particles can be removed in 30 minutes. ((1) in accordance with JEM (2) in accordance with CADR (JEM) & NRCC-54013-2011 standard) | Humidification amount changes in accordance with indoor and outdoor temperature and humidity. Measurement condition: 20°C in temperature, 30% in humidity. | Operating sound levels are the average of values measured at 1m away from the front, left, right and top of the unit. (These are equal to the values in an anechoic chamber) | Electrostatic HEPA filter and humidifying filters are attached in the unit. *Note: blue cells contain preliminary data Sensors Dust (PM2.5/dust) sensor . Odour sensor . Humidity sensor . Functions Catch & clean . Deodorizing filter . Remote Controller . Child proof lock . Brightness adjustment . Auto restart after power failure . Mode Auto fan mode . Anti-pollen mode . Turbo mode . Quiet mode . Econo mode . Moist mode . Specifications Absorbs odour via deodorising filter High Performing Electrostatic HEPA filter Air purification up to 82 m² Air flow up to 330 m³/h 500 ml/h humidifying capacity Flash Streamer Humidification
31
32 Residential ventilation Centralized Heat Recovery Ventilation (CHRV)
33 The growing need for home ventilation systems Air quality is crucial for our health and well-being. Indoor air pollution can be even more damaging than the pollution in the air outside, given that people in Europe spend up to 90% of their time indoors. This has a real effect on our health, especially given that indoor air quality can be five times more polluted than outdoor air. Moreover, in order to make houses, apartments and other dwellings more energy efficient and eco-conscious, they are being built as air-tight as possible – limiting the amount of natural ventilation. As the number of well insulated homes continues to grow, the need for effective residential ventilation becomes more prominent. 4 Reasons to choose a ventilation system for your home: 3. Reactions to pollution Poor ventilation causes a build-up of pollutants in indoor air. It can also lead to an accumulation of dirt and dust mites, which may result in unpleasant skin reactions or respiratory issues. Furthermore, inadequate ventilation and accumulation of stale air and CO2 can contribute to fatigue and headaches. 4. VOC and other chemical dangers Every day, we use potentially hazardous chemicals in our homes. Volatile organic compounds (VOCs) are emissions from household chemicals that can be toxic at high concentrations. Proper storage of these chemicals is essential, and it is important to ensure that the room where they are stored is well-ventilated. Additionally, carbon monoxide is present in many buildings that use coal or gas-burning appliances. A build-up of this gas can lead to poisoning, but adequate ventilation helps minimise the risk. 2. Asthma and respiratory problems People with asthma, bronchitis and other respiratory problems have more sensitive lungs. Polluted air can trigger these conditions. Dust and mites can cause flareups, as can mould. These problems can occur if the air inside our homes is too damp or humid. 1. Moisture and condensation Condensation occurs when humid air is cooled quickly. Moisture forms on windows, walls and other surfaces, resulting in mildew, dampness or even mould. It happens during everyday activities such as showering or cooking when rooms aren’t well-ventilated. It’s one of the most common problems with indoor air quality. A ventilation system offers a solution. It helps regulate temperature and controls moisture levels. Our homes are like lungs. They need consistent circulation of fresh, clean air. That helps protect both the property and the health of the people living there. Discover how a heat recovery ventilation unit can make the air inside your home as clean and healthy as it can be, giving you lasting peace of mind.
34 What is centralised heat recovery ventilation? Centralised heat recovery ventilation (CHRV) combines the best of both worlds by keeping air fresh and warm at a low cost. To do this, CHRV systems pump out stale air and renew the indoor atmosphere with clean, fresh air. However, before it is completely exhausted from the building, a heat exchanger within these two airflows transfer the warmth leaving the property to the fresh air coming in. By doing this heat transfer, centralised heat recovery ventilation systems can help keep homes at a consistent temperature efficiently and cost-effectively. How does it work? 2. Fresh, clean air is constantly drawn into the home through the supply air ducts from the outside. 3. Stale air extract is continuously extracted from moisture-prone areas such as kitchens, bathrooms and cellars. 1. Fresh air flows through a heat-exchanger inside the unit, where it is preheated using the heat recovered from the extracted air. Extract air Extract air Fresh air intake Bathroom Kitchen
35 4. Stale, moisture-laden air is expelled from the home through the exhaust vent/ grille. 5. Preheated air is then continuously distributed into habitable rooms such as living rooms and bedrooms. 6. Supply air can be boosted at any time by the homeowner using control options. Controls options for humidity and CO2 can also be used. Supply air Supply air Heat recovery unit Stale air exhaust Improved indoor air quality Ventilation helps to circulate fresh air into the house, which reduces indoor air pollution and the buildup of harmful pollutants, resulting in a healthier living environment and reducing the risk of health problems resulting from poor indoor air quality such as allergies, and other respiratory issues. Reduce excess moisture Proper ventilation can help to reduce excess moisture in the house, which can prevent mould growth, dampness, and other associated health problems. Longevity of building materials Good ventilation helps to prevent damage to building materials due to moisture buildup, which can extend the life of a house and reduce repair and maintenance costs. Reduced energy bills Recovering heat from the outgoing stale air results in avoiding large heat losses in buildings, therefore contributing to the overall energy performance of a building and allowing households to save up to 30%* of their heating costs. The benefits of ventilation Proper ventilation is essential for maintaining a healthy, comfortable, and energy-efficient indoor environment in a house. *As calculated by European Ventilation Industry Association
36 Why DUCO? DUCO offers end-to-end solutions One-stop-shop for your end-to-end ventilation solution Complete range of Centralised Heat Recovery Ventilation (CHRV) units, ducts & accessories. Smart demand control The room is only ventilated when necessary and in the correct amount. CO2 concentration and relative humidity are used as indicators. This helps avoiding unnecessary heat loss while guaranteeing an optimal indoor climate. Low noise guaranteed A comfortable indoor climate is created by whisper-quiet ventilation systems. DUCO excels in acoustics both in its supply and exhaust channels. Intuitive quotation process Upon request, Daikin can provide an easy-to-use tool to calculate the units and accessories needed for your specific projects. A complete calculation request can also be carried out on Daikin Heating Solutions Navigator Platform. Automatic calibration The automatic calibration, whereby the measuring and adjustment technology is based on the principles of calibration under constant pressure, always offers a 100% guarantee of a qualitative end result and translates into a 50% saving in set-up time for the installer. Connectivity With the optional Communication Print you have the option of allowing the DUCO ventilation systems to communicate via Modbus and/or Ethernet. Modbus integration enables them to be linked to a building management system. High energy conversion efficiency The combination of dynamic air distribution filters and high performance heat exchangers result in very high efficiency ratio.
37 CHRV J Optimal indoor air quality in the most energetically optimised way thanks to 2-zonal control J Low noise guaranteed by our ventilation system J Automatic calibration Sensors meticulously detect the residents’ movements throughout the home. This makes it possible to automatically determine where, when and in what amount ventilation is required. By controlling the two zones separately with a built-in valve, the consumption of the EC fans is reduced considerably, which translates into an A+ energy label. Thanks to DUCO, Daikin offers Centralised Heat Recovery Ventilation (CHRV) systems with an integrated 2-zone valve. With the 2-zone version of the DucoBox Energy Premium, the product range is extended with a unique ventilation system with embedded 2-zone control. If a certain zone does not require ventilation, that zone is not ventilated. Cost savings on heating, lower consumption and noise comfort of the unit itself (lower rpm) are the logical consequences. Only at Daikin Zone 2 Zone 1
38 D400 325 D325 D350 D450 D550 325 400 D275 A complete portfolio for complete ventilation solutions Fresh air, whenever you need! A solution for every situation Flow rate up to 550m3/h (at 200 Pa) Smart 2-zone control Saving up to 40% energy through smart zone control Easy installation Very lightweight (19 kg) and compact (295 mm height) Left/right exchangeable Exchange between left and right variant is carried out 100% by software (by display) Quietest CHRV on the market Enjoy a good night's sleep! Flexible solution: Requires a limited space to be installed and can be either wall mounted, or ceiling mounted All the advantages of the other DUCO CHRV systems are adopted, including the possibility of 2-zone control, automatic calibration, copy function, head-up display Automatic calibration Calibration at constant pressure saves up to 50 % on the configuration time Automatic calibration Calibration at constant pressure saves up to 50 % on the configuration time DucoBox Energy Comfort & Comfort Plus DucoBox Energy Premium DucoBox Energy Sky DucoFlex Thanks to DUCO, with DucoFlex, Daikin offers a complete air ducting system. If you use this installation-friendly air-duct system you will enjoy the energy-efficient and quiet operation of the ventilation system. Europe’s quietest and smartest CHRV! NEW
39 On-demand ventilation Historically, CHRV-units were running continuously: 24 hours a day, 7 days a week. This was deemed to be “ok” as there was “heat recovery” anyway, and so the energy losses were deemed to be small. DUCO feels that this “old school”-way-of-thinking is a thing of the past and decided to go a step beyond the “normal” operation-mode of a “traditional” CHRV-system. So next to offering user control options on the display or via a remote control; next to offering the possibility to make the unit function on a time-schedule, DUCO also offers true “on demand” solutions which result in true energetically optimised ventilation-solutions: only ventilate when necessary, where it is necessary and for as long as it’s necessary. Sensors permanently measure the indoor air quality in a room (or centrally, depending on the need): if the indoor air quality (CO2 or humidity) is found to be OK, the ventilation is put to a strict minimum (minimum energy consumption and minimum heat losses). On the other hand, if the indoor air quality is found to be or become worry-some, the ventilation is triggered immediately in a modular way, i.e. more or less intense according to intelligent algorithms (energy is only used when needed to reach healthy indoor air). With an “on demand” DUCO-system, the occupant can always be assured to breathe the best possible indoor air, whilst also using the least amount of energy! DUCO brings you the smartest ventilation solutions! How does it work? CO2 or humidity Local detection Sensors in the room CO2 / humidity / presence detection Presence detection Central detection Sensors in the ventilation unit
40 DucoBox Energy Comfort Patented principle of double by-pass Dynamic Airflow Filters For maximum efficiency Low power consumption due to energy-efficient EC motors Making life easy for installers This smart and silent ventilation unit is the ideal solution for apartments and houses due to its compact size. With the addition of DucoBox Energy Comfort D400 to our portfolio, this range now offers adjustable capacity of up to 325 m3/h and 400 m3/h.
41 Smart demand control based on CO2 and/or humidity measurement Available in white/black colours to fit into any house interiors. Compact & light unit: This lightweight unit starting from 21kg can easily be installed by 1 person. With its compact dimensions, the DucoBox Energy Comfort 325/D325 is ideal for a small technical space! L/R switch - 100% software-based This unit is very user-friendly because physical interventions are not necessary. The left/right switch is carried out 100% by software thanks to a patented principle of double by-pass. Optional pre-heater and optional multi-zoning valve Automatic calibration Relying on the principles of calibration at constant pressure, this method achieves a 50% saving on calibration time. DUCO saves you time and money. Smart copy function Thanks to a “copy” function which is integrated on software level, the installer has the possibility to copy the settings and parametrisation of one DucoBox Energy Comfort onto the next DucoBox Energy Comfort. This is particularly useful in a serial construction with the same types of houses. starting 21 kg Type of DucoBox Max air flow at 150 Pa Plug Article reference DucoBox Energy Comfort D325 325 m3/h F 00004649 DucoBox Energy Comfort D325 FR (NF Unit: France only) 325 m3/h F 00004657 DucoBox Energy Comfort 325 325 m3/h F 00004485 DucoBox Energy Comfort D400 400 m3/h F 00004707 DucoBox Energy Comfort D325 UK 325 m3/h G 00004658 DucoBox Energy Comfort 325 UK 325 m3/h G 00004591 DucoBox Energy Comfort D400 UK 400 m3/h G 00004757 Ventilation unit
42 Physical Properties 325/D325 D400 Width x Height x Depth mm 700 x 705 x 525 756 x 800 x 584 Casing Coated sheet steel + EPP Colours White + Black Connections Inner Diameter: Ø 160 mm Inner Diameter: Ø 180 mm Condensate drain Ø 32 mm (1 ¼”) (2x) Heat exchanger PET/ Polystryene v1: PP - v2: PET/Alu Material of inside section EPP / PP / ABS Weight 21 kg 31 kg Power cable length 2 m (from top of unit) Mounting Wall mounting (standard) Floor mounting as an option using support frame Miscellaneous Properties 325/D325 D400 Energy class With two sensors: A+ Other: A Specific energy consumption (SEC) Cold kWh/(m².a) -83.6 (1) -76.9 (1) Average -43.9 (1) -39.1 (1) Warm -18.5 (1) -14.8 (1) Maximum flow rate at 100 Pa ESP m³/h 325 400 Sound power level LWA dBA 55 Filters Dynamic airflow filter supply air (460 x 185 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Optional: ISO 16890 ePM1 55% (= F7) Dynamic airflow filter exhaust air (460 x 185 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Dynamic airflow filter supply air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Optional: ISO 16890 ePM1 55% (= F7) Dynamic airflow filter exhaust air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Summer by-pass Fully (100% modulating) Frost protection Imbalance or optional external heater Fans EC fan with backward curved blades Automatic Calibration Yes (constant pressure) Constant flow regulation Yes Passive cooling Automatic passive cooling control Operation Integrated display Use via User controllers and CO2 or Humidity Sensors Sensors Integrated: pressure, temperature, onboard switch sensor External: CO2 (via optional Sensor), Humidity (via optional Sensor or measurement in ETA line), external Switch Sensor (voltage-free input) (optional) Communication Standard: Duco RF, Duco Wired, Switch Sensor Expandable with Communication Print: Modbus, PWM-IN, PWM-OUT, Switch Sensor (3x), Ethernet, Micro SD-card slot Electrical Characteristics 325/D325 D400 Maximum electrical power 118 W (2 x 59 W) 145 W (2 x 72.5 W) Power Supply 230 V, 50 Hz Via 3-core power cable with earthed plug Contacts 0-10 V in/output Type of motor DC Energy conversion efficiency At 325 m3/h: 85% At 279 m3/h: 86% At 277 m3/h: 88% At 400 m3/h: 83% At 351 m3/h: 84% At 307 m3/h: 85% (1) Manual control (no DCV) Technical specifications DucoBox Energy Comfort 325 - D325 - D400 DucoBox Energy Comfort DucoBox Energy Comfort UK DucoBox Energy Comfort FR With 2 or more sensors With 1 sensor/ manual/ clock
my.daikin.euRkJQdWJsaXNoZXIy MTE0MTkzMg==