142 EBVH-D6V ERLA11-16DV3(7)/W1(7) 60 °C up to Voice control Onecta app Guaranteed operation down to -25°C EBVH-D6V/9W + ERLA-DV3(7)/W1(7) Daikin Altherma 3 R F Floor standing air to water heat pump for heating and hot water J Small installation footprint, similar to other household appliances J A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation J PCB board and hydraulic components are located in the front for easy access J W-LAN module and cartridge compatible J Integrated back-up heater choice of 6, 9 kW as well as back-up heater less models are available EBVH-D6V EBVH-D9W ERLA11-14DV3 ERLA11-14DW1 ERLA-DV37 ERLA-DW17 Efficiency data EBVH + ERLA 11S18/23D6V/9W + 11DV3 16S18/23D6V/9W + 14DV3 16S18/23D6V/9W + 16DV37 11S18/23D6V/9W + 11DW1 16S18/23D6V/9W + 14DW1 16S18/23D6V/9W + 16DW17 Heating capacity Nom. kW 10.6 12.0 16.0 10.6 12.0 16.0 Power input Heating kW 2.18 2.46 3.53 2.18 2.46 3.53 Space heating Average climate water outlet 55°C General SCOP 3.23 3.22 3.32 3.23 3.22 3.32 ηs (Seasonal space heating efficiency) % 126 130 126 130 Seasonal space heating eff. class Prated at -10°C kW 10 11 12 10 11 12 Average climate water outlet 35°C General SCOP 4.63 4.60 4.61 4.63 4.60 4.61 ηs (Seasonal space heating efficiency) % 182 181 182 181 Seasonal space heating eff. class Prated at -10°C kW 10 11 12 10 11 12 Domestic hot water heating General Declared load profile L Average climate COPdhw 2.73/2.63 ηwh (water heating efficiency) % 116/109 Water heating energy efficiency class / Indoor Unit EBVH 11S18/23D6V/9W 16S18/23D6V/9W 16S18/23D6V/9W 11S18/23D6V/9W 16S18/23D6V/9W 16S18/23D6V/9W Casing Colour White + Black Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth mm 1,655x595x634/1,855x595x634 Weight Unit kg 124/133 Tank Water volume l 180/230 Maximum water temperature °C 70.0 Maximum water pressure bar 10 Corrosion protection Pickling Operation range Indoor installation Ambient Min.~Max. °CDB -25~35 Heating Water side Min.~Max. °CDB 18~60 Domestic hot water Water side Min.~Max. °CDB 10~60 Sound power level Nom. dBA 44.0 Sound pressure level Nom. dBA 30.0 Outdoor Unit ERLA 11DV3 14DV3 16DV37 11DW1 14DW1 16DW17 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 101 Compressor Quantity 1 Type Hermetically sealed swing inverter compressor Operation range Heating Min.~Max. °CDB -25.0~35 Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 3.80 Charge tCO2Eq 2.57 Control Electronic expansion valve Sound power level Heating Nom. dBA 62.0 (1) Sound pressure level Heating Nom. dBA 48.0 (1) Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/230 W1/3~/50/400 Current Recommended fuses A 32 16 (1)Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. | (2)For more details, see operation range drawing | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | Based on a dT of 45 K | Including piping + PHE + back-up heater; excluding expansion vessel | 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) | Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | According to EN14825 011-1W0495 011-1W0496 011-1W0497 011-1W0498 011-1W0499 011-1W0500 BRC1HHDW(7)
RkJQdWJsaXNoZXIy MTE0MTkzMg==