03_ECPEN26-500_Heating

149 Solar panel Fresh hot water Voice control Onecta app Guaranteed operation down to -25°C EBSXB-D + ERLA-DV3(7)/DW1 (7) Daikin Altherma 3 R ECH2O Floor standing air to water heat pump for bivalent heating, cooling and hot water with thermal solar support J Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production J Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve J Fresh water principle: hygienic water, with no need for thermal legionella disinfection J W-LAN module and cartridge compatible J Wired remote control for pump station EKSRDS1A, connectable to pressurised solar system EBSXB-D ERLA11-14DV3 ERLA11-14DW1 ERLA-DV37 ERLA-DW17 Efficiency data EBSXB + ERLA 11P30/50D + 11DV3 16P30/50D + 14DV3 16P30/50D + 16DV37 11P30/50D + 11DW1 16P30/50D + 14DW1 16P30/50D + 16DW17 Heating capacity Nom. kW 10.6 12.0 16.0 10.6 12.0 16.0 Power input Heating kW 2.19 2.46 3.53 2.19 2.46 3.53 Space heating Average climate water outlet 55°C General SCOP 3.27 3.26 3.35 3.27 3.26 3.35 ηs (Seasonal space heating efficiency) % 128 131 128 131 Seasonal space heating eff. class Prated at -10°C kW 10 11 12 10 11 12 Average climate water outlet 35°C General SCOP 4.72 4.68 4.72 4.68 ηs (Seasonal space heating efficiency) % 186 184 186 184 Seasonal space heating eff. class Prated at -10°C kW 10 11 12 10 11 12 Domestic hot water heating General Declared load profile L/XL Average climate COPdhw 2.73/3.05 2.75/3.10 ηwh (water heating efficiency) % 115/126 116/128 Water heating energy efficiency class Indoor Unit EBSXB 11P30/50D 16P30/50D 16P30/50D 11P30/50D 16P30/50D 16P30/50D Casing Colour Traffic white (RAL9016)/Traffic black (RAL9017) Material Impact resistant polypropylene Dimensions Unit HeightxWidthxDepth mm 1,893x594x680/1,910x792x817 Weight Unit kg 94/117 Tank Water volume l 294/477 Maximum water temperature °C 85.0 Operation range Indoor installation Ambient Min.~Max. °CDB 5~35 Heating Water side Min.~Max. °C 18~60 Domestic hot water Water side Min.~Max. °CDB 10~60 Sound power level Nom. dBA 44.7 49.0 44.7 49.0 Sound pressure level Nom. dBA 36.8 40.3 36.8 40.3 Outdoor Unit ERLA 11DV3 14DV3 16DV37 11DW1 14DW1 16DW17 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 101 Compressor Quantity 1 Type Hermetically sealed swing inverter compressor Operation range Heating Min.~Max. °CDB -25~35 Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 3.80 Charge tCO2Eq 2.57 Control Electronic expansion valve Sound power level Heating Nom. dBA 62.0 (3) Sound pressure level Heating Nom. dBA 48.0 (3) Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/230 W1/3~/50/400 Current Recommended fuses A 32 16 (1)Refer to drawing operation limits | (2)For more details, see operation range drawing | (3)Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. | Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | Heatloss according to EN12897 60 °C up to ERLA11-16DV3(7)/W1(7) EBSXB-D BRC1HHDW(7) 011-1W0493 011-1W0494

RkJQdWJsaXNoZXIy MTE0MTkzMg==