03_ECPEN26-500_Heating

151 EBBX-D6V 60 °C up to Voice control Onecta app Guaranteed operation down to -25°C ERLA11-16DV3(7)/W1(7) BRC1HHDK(7) EBBX-D6V/9W + ERLA-DV3(7)/DW1(7) Daikin Altherma 3 R W Wall mounted reversible air to water heat pump ideal for low energy houses J Compact dimensions allows for small installation space, as almost no side clearances are required. J Combine with a stainless steel tank or ECH 2O thermal store. J PCB board and hydraulic components are located in the front for easy access J W-LAN module and cartridge compatible J The unit’s sleek design blends in with other household appliances. EBBX-D6V EBBX-D9W ERLA11-14DV3 ERLA11-14DW1 ERLA-DV37 ERLA-DW17 Efficiency data EBBX + ERLA 11D6V/9W + 11DV3 16D6V/9W + 14DV3 16D6V/9W + 16DV37 11D6V/9W + 11DW1 16D6V/9W + 14DW1 16D6V/9W + 16DW17 Heating capacity Nom. kW 10.6 12.0 16.0 10.6 12.0 16.0 Power input Heating kW 2.18 2.46 3.53 2.18 2.46 3.53 Space heating Average climate water outlet 55°C General SCOP 3.27 3.26 3.35 3.27 3.26 3.35 ηs (Seasonal space heating efficiency) % 128 131 128 131 Seasonal space heating eff. class Prated at -10°C kW 10 11 12 10 11 12 Average climate water outlet 35°C General SCOP 4.72 4.68 4.72 4.68 ηs (Seasonal space heating efficiency) % 186 184 186 184 Seasonal space heating eff. class Prated at -10°C kW 10 11 12 10 11 12 Domestic hot water heating General Declared load profile - Average climate COPdhw - ηwh (water heating efficiency) % - Water heating energy efficiency class - Indoor Unit EBBX 11D6V/9W 16D6V/9W 16D6V/9W 11D6V/9W 16D6V/9W 16D6V/9W Casing Colour White + Black Material Resin, sheet metal Dimensions Unit HeightxWidthxDepth mm 840x440x390 Weight Unit kg 52.5 54.5 52.5 54.5 Operation range Indoor installation Ambient Min.~Max. °CDB 5~35 Heating Water side Min.~Max. °C 18~60 Domestic hot water Water side Min.~Max. °CDB 10~60 Sound power level Nom. dBA 44 Sound pressure level Nom. dBA 30 Outdoor Unit ERLA 11DV3 14DV3 16DV37 11DW1 14DW1 16DW17 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 101 Compressor Quantity 1 Type Hermetically sealed swing inverter compressor Operation range Heating Min.~Max. °CDB -25~35 Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 3.80 Charge tCO2Eq 2.57 Control Electronic expansion valve Sound power level Heating Nom. dBA 62.0 (1) Sound pressure level Heating Nom. dBA 48.0 (1) Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/230 W1/3~/50/400 Current Recommended fuses A 32 16 (1)Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. | (2)For more details, see operation range drawing | Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) | Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | According to EN14825 | Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0.66 if the heating sepoint is ≥ 45° C (eg. Fan coils) | Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) 011-1W0498 011-1W0499 011-1W0500

RkJQdWJsaXNoZXIy MTE0MTkzMg==