152 Combination table and options Floor standing integrated stainless steel tank H/O Reversible 11 class 16 class 11 class 16 class EBVH11S18D6V EBVH16S18D6V EBVX11S18D6V EBVX16S18D6V EBVH11S18D9W EBVH16S18D9W EBVX11S18D9W EBVX16S18D9W EBVH11S23D6V EBVH16S23D6V EBVX11S23D6V EBVX16S23D6V EBVH11S23D9W EBVH16S23D9W EBVX11S23D9W EBVX16S23D9W Type Description Material name Outdoor unit 11 kW ERLA11DV3/W1 • • 14 kW ERLA14DV3/W1 • • 16 kW ERLA16DV37/W17 • • Controls Wireless room by room control Daikin Home Controls (page 242) • • • • Madoka wired room thermostat BRC1HHDK/S/W(7) • • • • Wireless room thermostat EKRTRB • • • • Wired digital thermostat EKRTWA • • • • LAN adapter BRP069A62 (with MMI from v6.8.0) • • • • WLAN module BRP069A71 • • • • WLAN cartridge BRP069A78 • • • • Wired digital thermostat EKWCTRDI1V3 • • • • Wired analog thermostat EKWCTRAN1V3 • • • • Valve actuator EKWCVATR1V3 • • • • Wired underfloor heating base station EKWUFHTA1V3 • • • • Universal centralised controller EKCC9-W, DCOM-LT/IO, LT/MB • • • • Domestic hot water Stainless steel tank EKHWS(P)(U)150D3V3 EKHWS(P)(U)180D3V3 EKHWS(P)(U)200D3V3 EKHWS(P)(U)250D3V3 EKHWS(P)(U)300D3V3 Polypropylene tank EKHWP300B EKHWP500B EKHWP300PB EKHWP500PB Third party tank kit EKHY3PART EKHY3PART2 Sensors External sensor for EKRTRB room thermostat EKRTETS • (5) • (5) • (5) • (5) High voltage smart grid relay kit EKRELSG • • • • Remote indoor temperature sensor KRCS01-1 • (6) • (6) • (6) • (6) Remote outdoor temperature sensor EKRSCA1 • (6) • (6) • (6) • (6) Bizone kits Generic Bizone kit (PCB only) EKMIKPOA • • • • Generic Bizone kit EKMIKPHA • • • • Other options Digital I/O PCB EKRP1HBA • (7) • (7) • (7) • (7) Demand PCB EKRP1AHT • • • • PC USB cable EKPCCAB4 • • • • Balancing valve KBLNVALVE • • • • Decoupler KDECOUP • • • • Conversion kit H/O to reversible for floor standing EKHVCONV4 • • Conversion kit H/O to reversible for wall mounted EKHBCONV ECH2O options Inline BUH - connection kit EKECBUCO2AF Inline BUH - 3kW, for *3V (1N~, 230 V, 3 kW) EKECBUAF3V Inline BUH - 6kW, for *6V (1N~, 230 V, 6 kW) EKECBUAF6V Inline BUH - 9kW, for *9 WN (3N~, 400 V, 9 kW) EKECBUAF9W Caleffi sludge and magnetite separator SAS1 156021 Biv Connector Kit EKECBIVCO2AF DB connector Kit EKECDBCO2AF Home Hub Daikin Home Hub EKRHH • • • • Current sensor for single & three phase (power supply included) EKCSS1P/3P • • • • Cable P1 to USB EKP1USB • • • • (1) Dedicated connection kit: EKEPRHLT3HX. (2) Dedicated connection kit: ETBH: EKEPRHLT5H / ETBX: EKEPRHLT5X. (3) EKHY3PART can be used if you have a tank in which you can insert the thermistor. (4) EKHY3PART2 can be used if you have a tank in which you can’t insert a thermistor. (5) Can only be used in combination with the wireless room thermostat EKRTRB. (6) Only one sensor can be connected: indoor or outdoor. (7) Additional relays to allow bivalent control in combination with external room thermostat are field supply. (8) Only 1 Backup heater can be connected on one unit: 3 or 6* or 9 kW (*No 6T1-model applicable). EKECBUCO1AF is needed to connect the backup heater to the main unit.
RkJQdWJsaXNoZXIy MTE0MTkzMg==