158 EHVZ-E6V Voice control Onecta app Guaranteed operation down to -25°C 65 °C up to EHVZ-E6V/9W + ERGA-EV(H)(7) Daikin Altherma 3 R F Floor standing unit integrated with different temperature zones management J A combined stainless steel domestic hot water tank of 180 or 230L and heat pump for easy installation J W-LAN Adapter connection J PCB board and hydraulic components are located in the front for easy access J Small installation footprint, similar to other household appliances J Bi-zone allows temperature monitoring for 2 zones. Connect underfloor heating to radiators to optimise efficiency EHVZ-E6V EHVZ-E9W ERGA04-08EV ERGA-EVH ERGA-EVH7 Efficiency data EHVZ + ERGA 04S18E6V/9W + 04EV 08S18E6V/9W + 06EVH 08S23E6V/9W + 06EVH 08S18E6V/9W + 08EVH7 08S23E6V/9W + 08EVH7 Heating capacity Nom. kW 4.36 6.0 7.5 Power input Heating kW 0.83 1.24 1.63 Space heating Average climate water outlet 55°C General SCOP 3.26 3.32 ηs (Seasonal space heating efficiency) % 127 130 Seasonal space heating eff. class Prated at -10°C kW 6.0 7.0 8.0 Average climate water outlet 35°C General SCOP 4.48 4.47 4.56 ηs (Seasonal space heating efficiency) % 176 179 Seasonal space heating eff. class Prated at -10°C kW 6.0 7.0 8.0 Domestic hot water heating General Declared load profile L XL L XL Average climate COPdhw - ηwh (water heating efficiency) % 125 133 125 133 Water heating energy efficiency class Indoor Unit EHVZ 04S18E6V/9W 08S18E6V/9W 08S23E6V/9W 08S18E6V/9W 08S23E6V/9W Casing Colour White + Black Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth mm 1,650x595x625 1,850x595x625 1,650x595x625 1,850x595x625 Weight Unit kg 125 133 125 133 Tank Water volume l 180 230 180 230 Maximum water temperature °C 70 Maximum water pressure bar 10 Corrosion protection Pickling Operation range Indoor installation Ambient °CDB 5~30 Heating Water side Min.~Max. °C 5~65 Sound power level Nom. dBA 42 (1) Sound pressure level Nom. dBA 28 (2) Outdoor Unit ERGA 04EV 06EVH 06EVH 08EVH7 08EVH7 Dimensions Unit HeightxWidthxDepth mm 740x884x388 Weight Unit kg 58.5 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Min.~Max. °CDB -25~25 Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 1.50 Charge tCO2Eq 1.01 Control Expansion valve Sound power level Heating Nom. dBA 58 (4) 60 (4) 62 (4) Cooling Nom. dBA 61 (4) 62 (4) Sound pressure level Heating Nom. dBA 44 (4) 47 (4) 49 (4) Cooling Nom. dBA 48 (4) 49 (4) 50 (4) Power supply Name/Phase/Frequency/Voltage Hz/V V3/1N~/50/230 Current Recommended fuses A 20 25 (1)DB/WB 7°C/6°C - LWC 35°C (DT=5°C) | (2)Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. | (3)Refer to operation range of the unit. | (4)Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | PED unit category: Art3§3: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC | Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). | Based on a dT of 45 K | Including piping + PHE + back-up heater; excluding expansion vessel | Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. | Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. | 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) | 2 pole 20 A curve 400V tripping class C (refer to wiring diagram) 011-1W0218 222 ERGA-EV(H)(7) BRC1HHDS(7)
RkJQdWJsaXNoZXIy MTE0MTkzMg==