03_ECPEN26-500_Heating

161 EHSX-E Solar panel Fresh hot water Voice control Onecta app Guaranteed operation down to -25°C EHSX-E + ERGA-EV(H)(7) Daikin Altherma 3 R ECH2O Floor standing air to water heat pump for heating, cooling and hot water with thermal solar support J Integrated solar unit, offering top comfort in heating, hot water and cooling J Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production J Fresh water principle: hygienic water, with no need for thermal legionella disinfection J Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve J Solar support of domestic hot water with pressureless (drain-back) solar system J Intelligent Heat Store management: continuous heating during defrost mode, and use of stored heat for space heating J Heat loss is reduced to a minimum thanks to the high quality insulation J App control possible for managing heating, hot water and cooling operation EHSX-E ERGA04-08EV ERGA-EVH ERGA-EVH7 Efficiency data EHSX + ERGA 04P30E + 04EV 04P50E + 04EV 08P30E + 06EVH 08P50E + 06EVH 08P30E + 08EVH7 08P50E + 08EVH7 Heating capacity Nom. kW 4.36 6.0 7.5 Power input Heating kW 0.83 1.24 1.63 Space heating Average climate water outlet 55°C General SCOP 3.29 3.28 3.35 ηs (Seasonal space heating efficiency) % 129 128 131 Seasonal space heating eff. class Prated at -10°C kW 6.0 7.0 8.0 Average climate water outlet 35°C General SCOP 4.96 4.52 4.61 ηs (Seasonal space heating efficiency) % 195 178 181 Seasonal space heating eff. class Prated at -10°C kW 6.0 7.0 8.0 Domestic hot water heating General Declared load profile L XL L XL L XL Average climate COPdhw 2.80 3.06 2.80 3.06 2.80 3.06 ηwh (water heating efficiency) % 118 125 118 125 118 125 Water heating energy efficiency class Indoor Unit EHSX 04P30E 04P50E 08P30E 08P50E 08P30E 08P50E Casing Colour Traffic white (RAL9016)/Traffic black (RAL9017) Material Impact resistant polypropylene Dimensions Unit HeightxWidthxDepth mm 1,891x594x644 1,910x792x817 1,891x594x644 1,910x792x817 1,891x594x644 1,910x792x817 Weight Unit kg 77.0 97.0 77.0 97.0 77.0 97.0 Tank Water volume l 294 477 294 477 294 477 Maximum water temperature °C 85.0 Operation range Indoor installation Ambient Min.~Max. °CDB 5~35 Heating Water side Min.~Max. °C 5~65 Sound power level Nom. dBA 39 Outdoor Unit ERGA 04EV 06EVH 08EVH7 Dimensions Unit HeightxWidthxDepth mm 740x884x388 Weight Unit kg 58.5 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Min.~Max. °CDB -25~25 Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 1.5 Charge tCO2Eq 1.01 Control Expansion valve Sound power level Heating Nom. dBA 58 (1) 60 (1) 62 (1) Cooling Nom. dBA 61 (1) 62 (1) Sound pressure level Heating Nom. dBA 44 (1) 47 (1) 49 (1) Cooling Nom. dBA 48 (1) 49 (1) 50 (1) Power supply Name/Phase/Frequency/Voltage Hz/V V3/1N~/50/230 Current Recommended fuses A 20 25 (1)Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | Heatloss according to EN12897 65 °C up to 011-1W0262 267 ERGA-EV(H)(7) BRC1HHDS(7)

RkJQdWJsaXNoZXIy MTE0MTkzMg==