03_ECPEN26-500_Heating

165 EHBX-E6V 65 °C up to Voice control Onecta app Guaranteed operation down to -25°C EHBX-E6V/9W + ERGA-EV(H)(7) Daikin Altherma 3 R W Wall mounted reversible air to water heat pump ideal for low energy houses J W-LAN Adapter connection J PCB board and hydraulic components are located in the front for easy access J Compact dimensions allows for small installation space, as almost no side clearances are required. J The unit’s sleek design blends in with other household appliances. J Combine with a stainless steel tank or ECH 2O thermal store. EHBX-E6V EHBX-E9W ERGA04-08EV ERGA-EVH ERGA-EVH7 Efficiency data EHBX + ERGA 04E6V + 04EV 08E6V + 06EVH 08E9W + 06EVH 08E6V + 08EVH7 08E9W + 08EVH7 Heating capacity Nom. kW 4.36 6.0 7.5 Power input Heating kW 0.83 1.24 1.63 Space heating Average climate water outlet 55°C General SCOP 3.29 3.28 3.35 ηs (Seasonal space heating efficiency) % 129 128 131 Seasonal space heating eff. class Prated at -10°C kW 6.0 7.0 8.0 Average climate water outlet 35°C General SCOP 4.96 4.52 4.61 ηs (Seasonal space heating efficiency) % 195 178 181 Seasonal space heating eff. class Prated at -10°C kW 6.0 7.0 8.0 Domestic hot water heating General Declared load profile - Average climate COPdhw - ηwh (water heating efficiency) % - Water heating energy efficiency class - Indoor Unit EHBX 04E6V 08E6V 08E9W 08E6V 08E9W Casing Colour White + Black Material Resin, sheet metal Dimensions Unit HeightxWidthxDepth mm 840x440x390 Weight Unit kg 42.0 42.4 42.0 42.4 Operation range Indoor installation Ambient Min.~Max. °CDB 5~35 Heating Water side Min.~Max. °C 5~65 Sound power level Nom. dBA 42 (1) Sound pressure level Nom. dBA 28 (2) Outdoor Unit ERGA 04EV 06EVH 08EVH7 Dimensions Unit HeightxWidthxDepth mm 740x884x388 Weight Unit kg 58.5 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Min.~Max. °CDB -25~25 Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 1.5 Charge tCO2Eq 1.01 Control Expansion valve Sound power level Heating Nom. dBA 58 (4) 60 (4) 62 (4) Cooling Nom. dBA 61 (4) 62 (4) Sound pressure level Heating Nom. dBA 44 (4) 47 (4) 49 (4) Cooling Nom. dBA 48 (4) 49 (4) 50 (4) Power supply Name/Phase/Frequency/Voltage Hz/V V3/1N~/50/230 Current Recommended fuses A 20 25 (1)DB/WB 7°C/6°C - LWC 35°C (DT=5°C) | (2)Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound power level is an absolute value that a so | (3)For more details, see operation range drawing | (4)Cooling Ta 35°C - LWE 18°C (DT = 5°C); Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | Condition 2: cooling Ta 35°C - LWE 7°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | PED unit category: Art3§3: excluded from scope of PED due to article 1, item 3.6 of 97/23/EC | Operation area is extended to lower flow rates only in case the unit operates with heat pump only. (Not in startup, no BUH operation, no defrost operation). | Excluding the water in the unit. This minimum water volume is sufficient for most applications. During critical processes extra water may be required. | Above mentioned power supply for control box is for booster heater only. The switchbox of the controller box is supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. | 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) | Select diameter and type according to national and local regulations 011-1W0218-219 011-1W0221 011-1W0246-247 ERGA-EV(H)(7) BRC1HHDK(7)

RkJQdWJsaXNoZXIy MTE0MTkzMg==