166 Combination table and options Floor standing Heating only Reversible Bizo EHVH04S18E6V EHVH08S18E6V EHVX04S18E3V EHVX08S18E6V EHVZ04S18E6V EHVH04S23E6V EHVH08S23E6V EHVX04S23E3V EHVX08S23E6V EHVH08S18E9W EHVX04S18E6V EHVX08S18E9W EHVH08S23E9W EHVX04S23E6V EHVX08S23E9W Type Description Material name Outdoor unit 4kW ERGA04EAV3 • • • 6kW ERGA06EAV3H • • 8kW ERGA08EAV3H7 • • Controls Madoka wired room thermostat BRC1HHDK/S/W(7) • • • • • Wireless room thermostat EKRTRB • • • • • Wired digital thermostat EKRTWA • • • • • Wireless room by room control Daikin Home Controls (page 242) • • • • • LAN adapter BRP069A62 (with MMI from v6.8.0) • • • • • WLAN module BRP069A71 • (1) • (1) • (1) • (1) • (1) WLAN cartridge BRP069A78 • (1) • (1) • (1) • (1) • (1) Universal centralised controller for cascade EKCC9-W DCOM-LT/IO,-LT/MB • • • • • Sensors Remote indoor sensor KRCS01-1 • (2) • (2) • (2) • (2) • (2) Remote outdoor sensor EKRSCA1 • (2) • (2) • (2) • (2) • (2) External sensor for EKRTRB room thermostat EKRTETS • (3) • (3) • (3) • (3) • (3) Bizone kits Watts kit BZKA7V3 • • • • Generic bizone kit EKMIKPOAF Generic bizone kit EKMIKPHAF Domestic hot water DHW tank EKHWS(P)(U)-D(3)V3 Thermal stores EKHWP-(P)B Third party tank kit EKHY3PART Third party tank kit EKHY3PART2 Heat pump convector Floor standing FWXV15/20/25* • (5) • (5) • (5) • (5) • (5) Wall mounted FWXT15/20/25* • (5) • (5) • (5) • (5) • (5) Concealed FWXM15/20/25* • (5) • (5) • (5) • (5) • (5) Other options Digital I/O PCB EKRP1HBAA • (6) • (6) • (6) • (6) • (6) Demand PCB EKRP1AHTA • • • • • PC USB cable EKPCCAB4 • • • • • Relay smart grid EKRESLG • • • • • Corner pipe bend kit EKHVTC • • • • Dedicated ECH2O options Inline back-up heater (3kW, for *3V (1N~, 230 V, 3 kW)) EKECBUAF3V Inline back-up heater (6kW, for *6V (1N~, 230 V, 6 kW) ) EKECBUAF6V Inline back-up heater (9kW, for *9WN (3N~, 400 V, 9 kW)) EKECBUAF9W Inline back-up heater connection kit EKECBUCO3AF Dirt separator 156021 Bivalent connector kit EKECBIVCO2AF Drain-back connector kit EKECDBCO2AF Circulation stop valves (2 pcs) 165070 Fill and drain connection KFE BA 165215 Home Hub Daikin Home Hub EKRHH • • • • • Current sensor for single & three phase (power supply included) EKCSS1P/3P • • • • • Cable P1 to USB EKP1USB • • • • • (1) W-LAN cartridge is supplied in the accessory bag of the unit => To be plugged in the SD-Slot on MMI-2 (in case of bad reception of signal, the WLAN cartridge can be removed and replaced by the WLAN or LAN module). (2) Only 1 sensor can be connected: indoor OR outdoor sensor. (3) Can only be used in combination with the wireless room thermostat EKRTRB(1). (4) EKHY3PART2 can be used if you have a tank in which you can’t insert a thermistor. (5) Multi combination (quantity, depends on capacity class). EKVKHPC needs to be installed mandatory on heat pump convector (exception: LT- H/O). (6) Additional relays to allow bivalent control in combination with external room thermostat are field supply. (7) Only 1 Backup heater can be connected on one unit: 3 or 6* or 9 kW (*No 6T1-model applicable). EKECBUCO*AF is needed to connect the backup heater to the main unit.
RkJQdWJsaXNoZXIy MTE0MTkzMg==