03_ECPEN26-500_Heating

170 Daikin Altherma 3 M Air-to-water monobloc system that provides heating and domestic hot water. Ideal for limited installation space. J WLAN cartridge connection standard included J Possible to combine with domestic hot water tanks J Heating only or reversible models available J Monobloc all-in-one concept including all hydraulic parts J Optional plug & play integrated 3 kW electric back-up heater J Available in one phase EDLA04-08E(3)V3 EDLA04-08EV3 EDLA04-08E3V3 Single Unit EDLA04E(3)V3 EDLA06E(3)V3 EDLA08E(3)V3 Heating capacity Nom. kW 4.30 (1)/4.60 (2) 6.00 (1)/5.90 (2) 7.50 (1)/7.90 (2) Power input Heating Nom. kW 0.84 (1)/1.26 (2) 1.24 (1)/1.69 (2) 1.63 (1)/2.23 (2) COP 5.10 (1)/3.65 (2) 4.85 (1)/3.50 (2) 4.60 (1)/3.50 (2) Cooling capacity Nom. kW - Power input Heating Nom. kW - EER - Space heating Average climate water outlet 55 °C General ŋs (Seasonal space heating efficiency) 127 130 SCOP 3.26 3.32 Seasonal space heating eff. class Prated at -10°C kW 6 7 8 Average climate water outlet 35 °C General ŋs (Seasonal space heating efficiency) 176 179 SCOP 4.48 4.47 4.56 Seasonal space heating eff. class Prated at -10°C kW 6 7 8 Casing Colour Ivory white Material Zinc coated low carbon steel Dimensions Unit HeightxWidthxDepth mm 770x1,250x362 Weight Unit kg EV3: 88, E3V3: 91 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Ambient Min.~Max. °CWB -25~25 Water side Min.~Max. °C EV3: 9~65/E3V3: 15~65 Cooling Ambient Min.~Max. °CDB - Water side Min.~Max. °C - Domestic hot water Ambient Min.~Max. °CDB -27~35 Water side Min.~Max. °C 25~55 Refrigerant Type R-32 GWP 675 Charge kg 1.85 Charge TCO2Eq 0.91 Control Expansion valve Sound power level Heating Nom. dBA 58 60 62 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/230 Current Recommended fuses A 20 25 (1) Cooling Ta 35°C - LWE 18°C (DT=5°C), Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (2) Cooling Ta 35°C - LWE 7°C (DT=5°C), Heating Ta DB/WB 7°C/6°C - LWC 55°C (DT=5°C). This product contains fluorinated greenhouse gases. *Domestic hot water in combinations with stainless steel tank EKHWS(P)(U)-D and ECH2O thermal store EKHWP-(P)B. EDLA04-08E(3)V3 Voice control Onecta app Guaranteed operation down to -25°C 65 °C up to BRC1HHDK(7) 011-1W0527 011-1W0528 011-1W0529

RkJQdWJsaXNoZXIy MTE0MTkzMg==