03_ECPEN26-500_Heating

172 Daikin Altherma 3 M Heating only air to water monobloc system, ideal when indoor space is limited J W-LAN cartridge connection (optional) J Possible to combine with domestic hot water tanks J Heating only air-to-water heat pump J Monobloc all-in-one concept including all hydraulic parts J Available with Built-in 3 kW electric back-up heater for additional heating or with a separate back-up heater kit J Available in one phase and three phase EDLA09-16D(3)V3/D(3)W1 EDLA09-14DV3 EDLA09-14D3V3 EDLA09-14DW1 EDLA09-14D3W1 EDLA-DV37 EDLA-DW17 EDLA-D3V37 EDLA-D3W17 Single Unit EDLA 09D(3)V3/D(3)W1 11D(3)V3/D(3)W1 14D(3)V3/D(3)W1 16D(3)V3/D(3)W1 Heating capacity Nom. kW 9.37 (1)/9.00 (2) 10.6 (1)/9.82 (2) 12.0 (1)/12.5 (2) 16.0 (1)/16.0 (2) Power input Heating Nom. kW 1.91 (1)/2.43 (2) 2.18 (1)/2.68 (2) 2.46 (1)/3.42 (2) 3.53 (1)/4.56 (2) COP 4.91 (1)/3.71 (2) 4.83 (1)/3.66 (2) 4.87 (1)/3.64 (2) 4.53 (1)/3.51 (2) Space heating Average climate water outlet 55 °C General ŋs (Seasonal space heating efficiency) 133 130 132 130 SCOP 3.39 3.32 3.37 3.33 Seasonal space heating eff. class Prated at -10°C kW 9 10 11 12 Average climate water outlet 35 °C General ŋs (Seasonal space heating efficiency) 186 182 SCOP 4.72 4.64 4.62 Seasonal space heating eff. class Prated at -10°C kW 9 10 11 12 Casing Colour Silver Material Polyester painted galvanised steel plate Dimensions Unit HeightxWidthxDepth mm 870x1,380x460 Weight Unit kg DV3/DW1: 147, D3V3/D3W1: 149 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Ambient Min.~Max. °CWB DV3/DW1: -25~25, D3V3/D3W1: -25~35 Water side Min.~Max. °C DV3/DW1: 9~60, D3V3/D3W1: 15~60 Domestic hot water Ambient Min.~Max. °CDB -25~35 Water side Min.~Max. °C 25~55 Refrigerant Type R-32 GWP 675 Charge kg 3.80 Charge TCO2Eq 2.57 Control Expansion valve Sound power level (3) Heating Nom. dBA 62 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/230 - W1/3~/50/400 Current Recommended fuses A 32/16 (1) Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | (3) According to EN14825 This product contains fluorinated greenhouse gases. EDLA09-16DV3/DW1 011-1W0423  426 60 °C up to Voice control Onecta app Guaranteed operation down to -25°C BRC1HHDK(7)

RkJQdWJsaXNoZXIy MTE0MTkzMg==