03_ECPEN25-500_Heating

173 Daikin Altherma 3 R ECH2O Floor standing air-to-water heat pump for bivalent heating, cooling and hot water with thermal solar support › Integrated solar unit, offering top comfort in heating and hot water › Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production › Fresh water principle: hygienic water, with no need for thermal legionella disinfection › Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve › Bivalent system: combinable with a secondary heat source EBSXB-D + ERLA11-16DV3(7)/W1(7) ERLA11-16DV3(7)/W1(7) EBSXB-D EBSXB-D ERLA11-14DV3 ERLA11-14DW1 ERLA-DV37 ERLA-DW17 Efficiency data EBSXB + ERLA 11P30D + 11DV/W 11P50D + 11DV/W 16P30D + 14DV/W 16P50D + 14DV/W 16P30D + 16DV7/W7 16P50D + 16DV7/W7 Space heating Average climate water outlet 55°C General SCOP 3.27 3.26 3.35 ŋs (Seasonal space heating efficiency) % 128 131 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35°C General SCOP 4.72 4.68 ŋs (Seasonal space heating efficiency) % 186 184 Seasonal space heating eff. class +++ D A+++ Domestic hot water heating General Declared load profile L XL L XL L XL Average climate COPdhw 2.73/2.75 3.05/3.10 2.73/2.75 3.05/3.10 2.73/2.75 3.05/3.10 ŋwh (water heating efficiency) % 115/116 126/128 115/116 126/128 115/116 126/128 Water heating energy efficiency class + F A+ Indoor Unit EBSXB 11P30D 11P50D 16P30D 16P50D 16P30D 16P50D Casing Colour Traffic white (RAL9016) / Traffic black (RAL9017) Material Impact resistant polypropylene Dimensions Unit HeightxWidthxDepth mm 1,893x594x680 1,910x792x817 1,893x594x680 1,910x792x817 1,893x594x680 1,910x792x817 Weight Unit kg 94 117 94 117 94 117 Tank Water volume l 294 477 294 477 294 477 Maximum water temperature °C 85 Operation range Heating Ambient Min. ~ Max. °C -25 ~ 35 Water side Min. ~ Max. °C 18 ~ 60 Cooling Ambient Min. ~ Max. °C 10 ~ 43 Water side Min. ~ Max. °C 5 ~ 22 Domestic hot water Ambient Min. ~ Max. °C -25 ~ 35 Water side Min. ~ Max. °C -25 ~ 35 Sound power level Nom. dBA 44.70 Sound pressure level Nom. dBA 36.80 Outdoor Unit ERLA 11DV3/W1 14DV3/W1 16DV37/W17 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 101 Compressor Quantity 1 Type Hermetically sealed swing inverter compressor Operation range Heating Min. ~ Max. °CDB -25 ~ 35 Cooling Min. ~ Max. °CDB 10 ~ 43 Domestic hot water Min. ~ Max. °CDB -25 ~ 35 Refrigerant Type R-32 GWP 675 Charge kg 3.80 Charge TCO2Eq 2.57 Control Expansion valve LW(A) Sound power level (according to EN14825) 62 Sound pressure level (at 1 meter) Nom. 48 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1 ~/50/230 / W1/3 ~/50/400 Current Recommended fuses A 32/16 This product contains fluorinated greenhouse gases. BRC1HHDW 011-1W0493 011-1W0494 60 °C up to +++ D A+++ + F A+ Solar panel Fresh hot water Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==