174 Combination table and options R-32 small monobloc (4-6-8 kW) Without back-up heater With back-up heater Rev H/O Rev H/O EBLA04EV3 EDLA04EV3 EBLA04E3V3 EDLA04E3V3 EBLA06EV3 EDLA06EV3 EBLA06E3V3 EDLA06E3V3 EBLA08EV3 EDLA08EV3 EBLA08E3V3 EDLA08E3V3 Type Description Material name Controls Madoka wired room thermostat BRC1HHDAK/S/W(7) • • • • Wired digitial thermostat EKRTWA • • • • Wireless room by room control Daikin Home Controls (page 242) • • • • LAN Adapter BRP069A62 (with MMI from v6.8.0) • • • • WLAN cartridge BRP069A78 • standard • standard • standard • standard Universal centralised controller for cascade EKCC9-W DCOM-LT/IO,-LT/MB • • • • Room thermostat EKRTRB • • • • Multi-zoning controls Digital wired room thermostat EKWCTRDI1V3 • • • • Analog wired room thermostat EKWCTRAN1V3 • • • • Actuator EKWCVATR1V3 • • • • Multi-zoning base station (10 channels) EKWUFHTA1V3 • • • • Sensors External sensor for EKRTRB room thermostat EKRTETS Remote indoor temperature sensor KRCS01-1 • (1) • (1) • (1) • (1) Remote outdoor temperature sensor EKRSCA1 • (1) • (1) • (1) • (1) Temperature sensor for EKHWS(P)-D EKTESE1 • • • • Temperature sensor for EKHWP-(P)B EKTESE2 • • • • Domestic hot water DHW tank EKHWS(P)(U)-D(3)V3 • • • • Thermal stores EKHWP500(P)B • • • • Third party tank kit EKHY3PART • (2) • (2) • (2) • (2) Third party tank kit EKHY3PART2 • (3) • (3) • (3) • (3) Heat pump convector Floor standing FWXV15/20/25* • (4) • (4) • (4) • (4) Wall mounted FWXT15/20/25* • (4) • (4) • (4) • (4) Concealed FWXM15/20/25* • (4) • (4) • (4) • (4) Other options Back-up heater kit EKLBUHCB6W • (5) • By-pass kit EKMBHBP1 • (5) Generic Bizone kit (PCB only) EKMIKPOA • • • • Generic Bizone kit EKMIKPHA • • • • Digital I/O PCB EKRP1HBAA • (6) • (6) • (6) • (6) Demand PCB EKRP1AHTA • • • • Anti-freeze valve with diam. 1 AFVALVE1 • • • • Anti-freeze valve with diam. 1 1/4” AFVALVE125 • • • • Balancing valve KBLNVALVE Decoupler KDECOUP PC USB cable EKPCCAB4 • • • • Smart grid relay kit (high voltage) EKRELSG • • • • Flow switch EKFLSW1 Flow switch EKEFLSW2 • (7) • (7) • (7) • (7) Home Hub Daikin Home Hub EKRHH • • • • Current sensor for single & three phase (power supply included) EKCSS1P/3P • • • • Cable P1 to USB EKP1USB • • • • (1) Only 1 sensor can be connected: indoor OR outdoor sensor. (2) EKHY3PART can be used if you have a tank in which you can insert a thermistor. (3) EKHY3PART2 can be used if you have a tank in which you can’t insert a thermistor. (4) Multi combination (quantity, depends on capacity class). EKVKHPC needs to be installed mandatory on heat pump convector (exception: LT- H/O). (5) Check ‘EKMBHBP1 necessity drawing’ to decide to install it in combination with reversible models, in order to avoid sweat on the back-up heater. (6) Additional relays to allow bivalent control in combination with external room thermostat are field supply. (7) Mandatory if glycol is used.
RkJQdWJsaXNoZXIy MTE0MTkzMg==