03_ECPEN25-500_Heating

177 EBBX-D6V EBBX-D9W ERLA11-14DV3 ERLA11-14DW1 ERLA-DV37 ERLA-DW17 Efficiency data EBBX + ERLA 11D6V + 11DV/W 11D9W + 11DV/W 16D6V + 14DV/W 16D9W + 14DV/W 16D6V + 16DV7/W7 16D9W + 16DV7/W7 Space heating Average climate water outlet 55°C General SCOP 3.27 3.26 3.35 ŋs (Seasonal space heating efficiency) % 128 131 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35°C General SCOP 4.72 4.68 ŋs (Seasonal space heating efficiency) % 186 184 Seasonal space heating eff. class +++ D A+++ Indoor Unit EBBX 11D6V 11D9W 16D6V 16D9W 16D6V 16D9W Casing Colour White + Black Material Resin, sheet metal Dimensions Unit HeightxWidthxDepth mm 840x440x390 Weight Unit kg 52.50 54.50 Operation range Heating Ambient Min. ~ Max. °C -25 ~ 35 Water side Min. ~ Max. °C 18 ~ 60 Cooling Ambient Min. ~ Max. °C 10 ~ 43 Water side Min. ~ Max. °C 5 ~ 22 Domestic hot water Ambient Min. ~ Max. °C -25 ~ 35 Water side Min. ~ Max. °C 10 ~ 60 Sound power level Nom. dBA 44 Sound pressure level Nom. dBA 30 Outdoor Unit ERLA 11DV3/W1 14DV3/W1 16DV37/W17 Dimensions Unit HeightxWidthxDepth mm 870x1,100x460 Weight Unit kg 101 Compressor Quantity 1 Type Hermetically sealed swing inverter compressor Operation range Heating Min. ~ Max. °CDB -25 ~ 35 Cooling Min. ~ Max. °CDB 10 ~ 43 Domestic hot water Min. ~ Max. °CDB -25 ~ 35 Refrigerant Type R-32 GWP 675 Charge kg 3.80 Charge TCO2Eq 2.57 Control Expansion valve LW(A) Sound power level (according to EN14825) 62 Sound pressure level (at 1 meter) Nom. 48 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1 ~/50/230 / W1/3 ~/50/400 Current Recommended fuses A 32/16 This product contains fluorinated greenhouse gases. Daikin Altherma 3 R W Wall mounted reversible air-to-water heat pump J Inclusion of all hydraulic components means no third party components are required J PCB board and hydraulic components are located in the front for easy access J Compact dimensions allows for small installation space, as almost no side clearances are required J The unit’s sleek design blends in with other household appliances J Combine with a stainless steel tank or ECH2O thermal store EBBX-D6V/9W + ERLA11-16DV3(7)/W1(7) BRC1HHDK ERLA11-16DV3(7)/W1(7) EBBX-D6V 011-1W0498 011-1W0499 011-1W0500 60 °C up to +++ D A+++ Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==