181 Daikin Altherma 3 R offers a wide range to adapt to your customers needs To cover all applications, the Daikin Altherma 3 R is available in 3 different indoor units Daikin Altherma 3 R F Floor standing unit with integrated domestic hot water tank Compact and yet 100% comfort guaranteed J All components and connections are factory mounted J Very small 595 x 625 mm installation footprint required J Minimum electrical input with constantly available hot water J Dedicated Bi-Zone models available: two temperature zones automatically regulated by the same indoor unit J Modern stylish design available in white or silver-grey J Compatible with the Onecta app J Voice control available Daikin Altherma 3 R ECH2O Floor standing unit with integrated ECH2O tank Integrated solar unit and domestic hot water tank J Maximising renewable energy with top comfort for hot water preparation J Solar support for domestic hot water J Lightweight plastic tank J Bivalent option: can be combined with a secondary heat source J App control available J Daikin Altherma 3 R W Wall mounted unit High flexibility for installation and domestic hot water connection J Compact unit with small installation (almost no side clearance is required) J Can be combined with a space separate domestic hot water tank up to 500 litres, with or without solar support J Stylish modern design J Compatible with the Onecta app J Voice control available Best seasonal efficiencies providing the highest savings on running costs Perfect fit for new buildings, as well as for low energy houses A leaving water temperature up to 65 °C makes it also a suitable choice for refurbishments
RkJQdWJsaXNoZXIy MTE0MTkzMg==