03_ECPEN25-500_Heating

183 ERGA-EV(H)(7) BRC1HHDW EHVH-E6V Daikin Altherma 3 R F Floor standing air to water heat pump for heating and hot water; ideal for low energy houses J A combined stainless steel domestic hot water tank of 180 or 230 L and heat pump for easy installation J Inclusion of all hydraulic components means no third party components are required J PCB board and hydraulic components are located in the front for easy access J Small installation footprint of 595 x 625 mm J Integrated back-up heater choice of 6 or 9 kW J Outdoor unit extracts heat from the outdoor air, even at -25 °C J Compatible with the Onecta app J Voice control available EHVH-E6V/E9W + ERGA-EV(H)(7) EHVH-E6V EHVH-E9W ERGA-EV ERGA-EVH ERGA-EVH7 Efficiency data EHVH + ERGA 04S18E6V + 04EV 04S23E6V + 04EV 08S18E6V/9W + 06EVH 08S23E6V/9W + 06EVH 08S18E6V/9W + 08EVH7 08S23E6VE/9W + 08EVH7 Heating capacity Nom. kW 4.30 (1)/4.60 (2) 6.00 (1)/5.90 (2) 7.50 (1)/7.80 (2) Power input Heating Nom. kW 0.850 (1)/1.26 (2) 1.24 (1)/1.69 (2) 1.63 (1)/2.23 (2) COP 5.10 (1)/3.65 (2) 4.85 (1)/3.50 (2) 4.60 (1)/3.50 (2) Space heating Average climate water outlet 55 °C General SCOP 3.26 3.32 ŋs (Seasonal space heating efficiency) % 127 130 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35 °C General SCOP 4.48 4.47 4.56 ŋs (Seasonal space heating efficiency) % 176 179 Seasonal space heating eff. class +++ D A+++ Domestic hot water heating General Declared load profile L XL L XL L XL Average climate ŋwh (water heating efficiency) % 125 133 125 133 125 133 Water heating energy efficiency class + F A+ Indoor Unit EHVH 04S18E6V 04S23E6V 08S18E6V/E9W 08S23E6V/E9W 08S18E6V/E9W 08S23E6V/E9W Casing Colour White + Black Material Resin / Sheet metal Dimensions Unit HeightxWidthxDepth mm 1,650x595x625 1,850x595x625 1,650x595x625 1,850x595x625 1,650x595x625 1,850x595x625 Weight Unit kg 119 128 119 128 119 128 Tank Water volume l 180 230 180 230 180 230 Maximum water temperature °C 70 Maximum water pressure bar 10 Corrosion protection Pickling Operation range Heating Ambient Min.~Max. °C 5~30 Water side Min.~Max. °C 15 ~65 Domestic hot water Ambient Min.~Max. °CDB 5~35 Water side Max. °C 70 Sound power level Nom. dBA 42 Sound pressure level Nom. dBA 28 Outdoor Unit ERGA 04EV 06EVH 08EVH7 Dimensions Unit HeightxWidthxDepth mm 740x884x388 Weight Unit kg 58.5 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 1.50 Charge TCO2Eq 1.01 Control Expansion valve Sound power level Heating Nom. dBA 58 60 62 Cooling Nom. dBA 61 62 Sound pressure level Heating Nom. dBA 44 47 49 Cooling Nom. dBA 48 49 50 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1N~/50/230 Current Recommended fuses A 25 (1) Cooling Ta 35 °C - LWE 18 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 35 °C (DT = 5 °C) (2) Cooling Ta 35 °C - LWE 7 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 45 °C (DT = 5 °C). This product contains fluorinated greenhouse gases. 65 °C 011-1W0218  222 011-1W0245, 247 011-1W0249  251 up to +++ D A+++ + F A+ Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==