03_ECPEN25-500_Heating

188 EHSH-E ERGA-EV ERGA-EVH ERGA-EVH7 Efficiency data EHSH + ERGA 04P30E + 04EV 08P30E + 06EVH 08P50E + 06EVH 08P30E + 08EVH7 08P50E + 08EVH7 Heating capacity Nom. kW 4.30 (1)/4.60 (2) 6.00 (1)/5.90 (2) 7.50 (1)/7.80 (2) Power input Heating Nom. kW 0.84 (1)/1.26 (2) 1.24 (1)/1.69 (2) 1.63 (1)/2.23 (2) COP 5.10 (1)/3.65 (2) 4.85 (1)/3.50 (2) 4.60 (1)/3.50 (2) Space heating Average climate water outlet 55 °C General SCOP 3.26 3.32 ŋs (Seasonal space heating efficiency) % 127 130 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35 °C General SCOP 4.48 4.47 4.56 ŋs (Seasonal space heating efficiency) % 176 179 Seasonal space heating eff. class +++ D A+++ Domestic hot water heating General Declared load profile L XL L XL Average climate ŋwh (water heating efficiency) % 118 125 118 125 Water heating energy efficiency class + F A+ Indoor Unit EHSH 04P30E 08P30E 08P50E 08P30E 08P50E Casing Colour Traffic white (RAL9016) / Traffic black (RAL9017) Material Impact resistant polypropylene Dimensions Unit HeightxWidthxDepth mm 1,892x594x644 1,905x792x812 1,892x594x644 1,905x792x812 Weight Unit kg 77 107 77 107 Tank Water volume l 294 477 294 477 Maximum water temperature °C 85 Operation range Heating Ambient Min.~Max. °C -25~25 Water side Min.~Max. °C 18~65 Domestic hot water Ambient Min.~Max. °CDB -25~35 Water side Min.~Max. °C 25~55 Sound power level Nom. dBA 39 Outdoor Unit ERGA 04EV 06EVH 08EVH7 Dimensions Unit HeightxWidthxDepth mm 740x884x388 Weight Unit kg 58.5 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Cooling Min.~Max. °CDB 10.0~43.0 Domestic hot water Min.~Max. °CDB -25 ~35 Refrigerant Type R-32 GWP 675.0 Charge kg 1.50 Charge TCO2Eq 1.01 Control Expansion valve Sound power level Heating Nom. dBA 58 60 62 Cooling Nom. dBA 61 62 Sound pressure level Heating Nom. dBA 44 47 49 Cooling Nom. dBA 48 49 50 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1N~/50/230 Current Recommended fuses A 25 (1) Cooling Ta 35 °C - LWE 18 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 35 °C (DT = 5 °C) (2) Cooling Ta 35 °C - LWE 7 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 45 °C (DT = 5 °C). This product contains fluorinated greenhouse gases. ERGA-EV(H)(7) EHSH-E Daikin Altherma 3 R ECH2O Floor standing air to water heat pump for heating and hot water with thermal solar support J Integrated solar unit, offering top comfort in heating and hot water J Maximum use of renewable energy: uses heat pump technology for heating and solar support for space heating and domestic hot water production J Fresh water principle: hygienic water, with no need for thermal legionella disinfection J Maintenance-free tank: no corrosion, anode, scale or lime deposits, and no loss of water through safety valve J Solar support of domestic hot water with pressureless (drain-back) solar system J Heat loss is reduced to a minimum thanks to the high quality insulation J App control possible for managing heating, hot water and cooling operation J Outdoor unit extracts heat from the outdoor air, even at -25 °C J Possible to connect to photovoltaïc solar panels to provide energy for your heat pump J Compatible with the Onecta app J Voice control available EHSH-E + ERGA-EV(H)(7) 011-1W0262 011-1W0264  267 BRC1HHDW 65 °C up to +++ D A+++ + F A+ Solar panel Fresh hot water Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==