03_ECPEN26-500_Heating

191 EJHA-AV3 EHY2KOMB-A EHY2KOMB-A EJHA-AV3 Efficiency data EHY2KOMB28AA + EJHA04AAV3 EHY2KOMB32AA + EJHA04AAV3 Heating capacity Nom. kW 3.83 (1) Power input Heating Nom. kW 0.85 (1) COP 4.49 (1) Space heating Average climate water outlet 55 °C General SCOP 3.26 3.28 ŋs (Seasonal space heating efficiency) % 128 Seasonal space heating eff. class Average climate water outlet 35 °C General SCOP 4.14 4.15 ŋs (Seasonal space heating efficiency) % 163 Seasonal space heating eff. class Domestic hot water heating General Declared load profile XL Average climate ŋwh (water heating efficiency) % 87 Water heating energy efficiency class Indoor unit EHY2KOMB28AA EHY2KOMB32AA Central heating Heat input Qn (net calorific value) Nom Min/Max kW 7.10/23.70 7.60/27 Output Pn at 80/60 °C Nom kW 23.10 26.60 Efficiency Net calorific value 80/60 % 98 99 Efficiency Net calorific value 37/30 (30%) % 108 Operation range Min/Max °C 30/90 Domestic hot water Output Min/Nom kW 7.10/29.10 7.60/32.70 Water flow Rate 40/10 °C l/min 12.50 15 Operation range Min/Max °C 40/65 Gas Connection Diameter mm 15 Consumption (G20) Min/Max m³/h 0.74/3.02 0.79/3.39 Consumption (G31) Min/Max m³/h 0.28/1.15 0.30/1.29 Supply air Connection mm 100 Concentric 1 Flue gas Connection mm 60 Casing Colour White - RAL9010 Material Precoated sheet metal Dimensions Unit HxWxD Casing mm 650x450x240 710x450x240 Weight Unit Empty kg 33 36 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 Electrical power consumption Max. W 110 Standby W 2 Outdoor unit EJHA04AAV3 Dimensions Unit HxWxD mm 745x845x329 Weight Unit kg 45 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Min.~Max. °CWB -14~25 Refrigerant Type R-32 GWP 675 Charge kg 0.56 Charge TCO2Eq 0.38 Sound power level Heating Nom. dBA 58.70 Sound pressure level Heating Nom. dBA 37 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/220-240 Current Recommended fuses A 20 (1) Ta DB/WB 7 °C/6 °C - LWC 35 °C (DT = 5 °C). This product contains fluorinated greenhouse gases. Daikin Altherma H Hybrid Hybrid technology combining condensing gas and air to water heat pump for heating and hot water J Heating only models J Depending on outdoor temperature, energy prices and internal heat load, the Daikin Altherma H Hybrid always selects the most economical mode to operate J Low investment cost: no need to replace the existing radiators (up to 80 °C) and pipe work J Provides sufficient heat in renovation applications as all heat loads are covered up to 32 kW J Easy and fast installation thanks to the compact dimensions and water connections EHY2KOMB-A + EJHA-AV3 011-1W0293 up to Voice control Onecta app

RkJQdWJsaXNoZXIy MTE0MTkzMg==