192 Options - system Group Description Material name Pair Hybrid Add-on Hybrid Controllers User interface: English – Dutch – Italian – French EKRUHML1 • • User interface: English – Dutch – Italian – German EKRUHML2 • • Gateway 1: I/O version DCOM-LT/IO(2) • • Gateway 2: Modbus version DCOM-LT/MB(2) • • LAN + PV Solar BRP069A61 • • LAN only BRP069A62 • • Wired room thermostat EKRTWA • Wireless room thermostat EKRTRB • External room sensor EKRTETS(4) • Sensor Remote outdoor sensor EKRSCA1(3) • • Other Thermistor kit for pressurised tanks & 3rd party tank EKTH3 • Bottom plate heater (dedicated type) EKBPHT04JH • • Ball valves EKBALLV1 • • Add-on: pump EKADDONJH • Add-on: cable + 2 non-return valves EKADDONJH2 • PC USB cable EKPCCAB(4) • Connection kit for 3rd party tank EKHY3PART • Connection kit for pressureless tank EKEPHYHT35H • Freeze protection valve for field piping AFVALVEHY2 • • (2) Compatible with EKRUHML user interface. (3) Only 1 sensor can be connected: indoor OR outdoor sensor. (4) Can only be used in combination with the wireless room thermostat EKRTRB.
RkJQdWJsaXNoZXIy MTE0MTkzMg==