03_ECPEN25-500_Heating

195 EHBX-E6V EHBX-E9W ERGA-EV ERGA-EVH ERGA-EVH7 Efficiency data EHBX + ERGA 04E6V + 04EV 08E6V + 06EVH 08E9W + 06EVH 08E6V + 08EVH7 08E9W + 08EVH7 Heating capacity Nom. kW 4.30 (1)/4.60 (2) 6.00 (1)/5.90 (2) 7.50 (1)/7.80 (2) Power input Heating Nom. kW 0.850 (1)/1.26 (2) 1.24 (1)/1.69 (2) 1.63 (1)/2.23 (2) Cooling capacity Nom. kW 4.86 (1)/4.52 (2) 5.96 (1)/5.09 (2) 6.25 (1)/5.44 (2) Power input Cooling Nom. kW 0.810 (1)/1.36 (2) 1.06 (1)/1.55 (2) 1.16 (1)/1.73 (2) COP 5.10 (1)/3.65 (2) 4.85 (1)/3.50 (2) 4.60 (1)/3.50 (2) EER 5.98 (1)/3.32 (2) 5.61 (1)/3.28 (2) 5.40 (1)/3.14 (2) Space heating Average climate water outlet 55 °C General SCOP 3.29 3.28 3.35 ŋs (Seasonal space heating efficiency) % 129 128 131 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35 °C General SCOP 4.54 4.52 4.61 ŋs (Seasonal space heating efficiency) % 179 178 181 Seasonal space heating eff. class +++ D A+++ Indoor Unit EHBX 04E6V 08E6V 08E9W 08E6V 08E9W Casing Colour White + Black Material Resin, sheet metal Dimensions Unit HeightxWidthxDepth mm 840x440x390 Weight Unit kg 42.0 42.4 42.0 42.4 Operation range Heating Water side Min.~Max. °C 15 ~65 Domestic hot water Water side Min.~Max. °C 25~75 Sound power level Nom. dBA 42 Sound pressure level Nom. dBA 28 Outdoor Unit ERGA 04EV 06EVH 08EVH7 Dimensions Unit HeightxWidthxDepth mm 740x884x388 Weight Unit kg 58.5 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Cooling Min.~Max. °CDB 10~43 Domestic hot water Min.~Max. °CDB -25~35 Refrigerant Type R-32 GWP 675.0 Charge kg 1.50 Charge TCO2Eq 1.01 Control Expansion valve Sound power level Heating Nom. dBA 58 60 62 Cooling Nom. dBA 61 62 Sound pressure level Heating Nom. dBA 44 47 49 Cooling Nom. dBA 48 49 50 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1N~/50/230 Current Recommended fuses A 25 (1) Cooling Ta 35 °C - LWE 18 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 35 °C (DT = 5 °C) (2) Cooling Ta 35 °C - LWE 7 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 45 °C (DT = 5 °C). This product contains fluorinated greenhouse gases. Daikin Altherma 3 R W Wall mounted reversible air-to-water heat pump ideal for low energy houses J Inclusion of all hydraulic components means no third party components are required J PCB board and hydraulic components are located in the front for easy access J Compact dimensions allows for small installation space, as almost no side clearances are required J The unit’s sleek design blends in with other household appliances J Combine with a stainless steel tank or ECH2O thermal store J Outdoor unit extracts heat from the outdoor air, even at -25 °C J Compatible with the Onecta app J Voice control available EHBX-E6V/E9W + ERGA-EV(H)(7) ERGA-EV(H)(7) EHBX-E6V 011-1W0218-219 011-1W0221 011-1W0246-247 BRC1HHDK 65 °C up to +++ D A+++ Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==