201 Onecta app, with voice control J Control the heating system from home or remote via smartphone J Control the heating system with the voice J Include integrations with Google Assistant and Amazon Alexa J Featuring other functions: scheduling and holiday mode, control multiple units and boosting mode, monitoring energy consumption… Madoka: a user-friendly wired room thermostat J Sleek and elegant design J Intuitive touch button control J Three colours to match any interior (white, black and silver-grey) J Compact unit measuring only 85 x 85 mm Man-Machine Interface (MMI) Inspired by the award-winning design of the Daikin Altherma 3 indoor units, Daikin also upgraded this controller to deliver an even more user-friendly interface. Cloud ready with WLAN Quick configuration After logging in, you’ll be able to configure the unit with the new controller in less than 10 steps. You can even check if the unit is ready to use by running test cycles. Easy operation The new interface features a few buttons and 2 navigational knobs to help you quickly set the room temperature and control units. User-friendly design The interface features an intuitive design. The high contrasted colour screen delivers stunning and practical visuals for both installers and service engineers. WLAN cartridge connection Small dimensions for a discreet unit: 136 x 160 x 37 mm (HxWxD) Heating and cooling emitters Daikin Altherma 3 M works perfectly with various emitters, including fan coils, underfloor heating and heat pump convectors. Domestic hot water production The monobloc combines with stainless steel tanks (EKHWS(P)-D), thermal stores and panels (EKHWP) to provide domestic hot water quickly.
RkJQdWJsaXNoZXIy MTE0MTkzMg==