03_ECPEN25-500_Heating

203 Daikin Altherma 3 M Air-to-water monobloc system that provides heating, domestic hot water and optionally cooling. Ideal for limited installation space. J WLAN cartridge connection standard included J Possible to combine with domestic hot water tanks J Heating only or reversible models available J Monobloc all-in-one concept including all hydraulic parts J Optional plug & play integrated 3 kW electric back-up heater J Available in one phase E(B/D)LA04-08E(3)V3 EBLA04-08EV3 EBLA04-08E3V3 EDLA04-08EV3 EDLA04-08E3V3 Single Unit EDLA04E(3)V3 EBLA04E(3)V3 EDLA06E(3)V3 EBLA06E(3)V3 EDLA08E(3)V3 EBLA08E(3)V3 Heating capacity Nom. kW 4.30 (1)/4.60 (2) 4.30 (1)/4.60 (2) 6.00 (1)/5.90 (2) 6.00 (1)/5.90 (2) 7.50 (1)/7.90 (2) 7.50 (1)/7.80 (2) Power input Heating Nom. kW 0.84 (1)/1.26 (2) 0.84 (1)/1.26 (2) 1.24 (1)/1.69 (2) 1.24 (1)/1.69 (2) 1.63 (1)/2.23 (2) 1.63 (1)/2.23 (2) COP 5.10 (1)/3.65 (2) 5.10 (1)/3.65 (2) 4.85 (1)/3.50 (2) 4.85 (1)/3.50 (2) 4.60 (1)/3.50 (2) 4.60 (1)/3.50 (2) Cooling capacity Nom. kW - 4.86 (1)/4.52 (2) - 5.83 (1)/5.09 (2) - 6.18 (1)/5.44 (2) Power input Heating Nom. kW - 0.82 (1)/1.36 (2) - 1.08 (1)/1.55 (2) - 1.19 (1)/1.73 (2) EER - 5.91 (1)/3.32 (2) - 5.40 (1)/3.28 (2) - 5.19 (1)/3.14 (2) Space heating Average climate water outlet 55 °C General ŋs (Seasonal space heating efficiency) 127 129 127 128 130 131 SCOP 3.26 3.29 3.26 3.28 3.32 3.35 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35 °C General ŋs (Seasonal space heating efficiency) 176 179 176 178 179 181 SCOP 4.48 4.54 4.47 5.52 4.56 4.61 Seasonal space heating eff. class +++ D A+++ Casing Colour Ivory white Material Zinc coated low carbon steel Dimensions Unit HeightxWidthxDepth mm 770x1,250x362 Weight Unit kg EV3: 88, E3V3: 91 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Ambient Min.~Max. °CWB -25 ~ 25 -25 ~ 35 -25 ~ 25 -25 ~ 35 -25 ~ 25 -25 ~ 35 Water side Min.~Max. °C EV3: 9 ~ 65 / E3V3: 15 ~ 65 Cooling Ambient Min.~Max. °CDB - 10 ~ 43 - 10 ~ 43 - 10 ~ 43 Water side Min.~Max. °C - 5 ~ 22 - 5 ~ 22 - 5 ~ 22 Domestic hot water Ambient Min.~Max. °CDB -27 ~ 35 Water side Min.~Max. °C 25 ~ 55 Refrigerant Type R-32 GWP 675 Charge kg 1.85 Charge TCO2Eq 0.91 Control Expansion valve Sound power level Heating Nom. dBA 58 60 62 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1~/50/230 Current Recommended fuses A 20 25 (1) Cooling Ta 35°C - LWE 18°C (DT=5°C), Heating Ta DB/WB 7°C/6°C - LWC 35°C (DT=5°C) (2) Cooling Ta 35°C - LWE 7°C (DT=5°C), Heating Ta DB/WB 7°C/6°C - LWC 55°C (DT=5°C). This product contains fluorinated greenhouse gases. *Domestic hot water in combinations with stainless steel tank EKHWS(P)(U)-D and ECH2O thermal store EKHWP-(P)B. EDLA04-08E(3)V3 BRC1HHDK 65 °C up to +++ D A+++ + F A+ Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==