205 High modulation rate The opportunity to adjust the burner power ensures the seamless and continuous operation of the device. Smooth functioning of the system means increased comfort, a low risk for system failure and the ability to neutralise harmful substance emissions that may occur during ignition. Modulation is also automatically provided by the electronic control. 1:8 Lambda Gx: automatic gas adaptation system With the Lambda GX, the correct combination of air and gas is regulated to achieve efficient combustion, which leads to higher cost savings and less installation and adjustment effort. With Lambda Gx, you have the advantage that you need no other parts like a gas cover to change from natural gas (NG) to liquid gas (LPG). Product features Flue Adapter 60/100 J Factory mounted J Compatible with top adapters/elbows of different flue gas manufacturers J With measurement holes for air and flue gas Heat Exchanger J Daikin design J Material: Aluminium J Modulation: 12-18-24 kW (1:4 - 1:6 - 1:8) 28-35 kW (1:4 - 1:7) Expansion Vessel J Integrated J 12-18-24 kW: 8 liters 28-35 kW: 10 liters Gas Valve J Less maintenance needed J Automatic gas adaptive system J No additional parts/tools for changing from NG to LPG Domestic Hot Water Plate Heat Exchanger J Increased number of plates to provide faster hot water production at high efficiency including warm start function. Pump & Return Hydroblock J Includes filter and flow restrictor J Air vent, drain tap and Internal bypass J Low energy pump Fan J Wide modulation range J Low noise Fresh Air Intake Air Gas Gas Inlet Gas Valve Boiler Control Unit Fan Combustion Chamber Electrode Ionisation signal 0.6 cm 1 cm 2 cm 3 cm 4 cm 5 cm 6 cm
RkJQdWJsaXNoZXIy MTE0MTkzMg==