211 Daikin Altherma 3 M Reversible air to water monobloc system, ideal when indoor space is limited J W-LAN cartridge connection (optional) J Possible to combine with domestic hot water tanks J Heating and cooling air-to-water heat pump J Monobloc all-in-one concept including all hydraulic parts J Available with Built-in 3 kW electric back-up heater for additional heating or with a separate back-up heater kit J Available in one phase and three phase EBLA09-16D(3)V3(7)/D(3)W1(7) EBLA09-14DV3 EBLA09-14D3V3 EBLA09-14DW1 EBLA09-14D3W1 EBLA-DV37 EBLA-DW17 EBLA-D3V37 EBLA-D3W17 Single Unit EBLA 09D(3)V3/D(3)W1 11D(3)V3/D(3)W1 14D(3)V3/D(3)W1 16D(3)V3(7)/D(3)W1(7) Heating capacity Nom. kW 9.37 (1)/9.00 (2) 10.6 (1)/9.82 (2) 12.0 (1)/12.5 (2) 16.0 (1)/16.0 (2) Power input Heating Nom. kW 1.91 (1)/2.43 (2) 2.18 (1)/2.68 (2) 2.46 (1)/3.42 (2) 3.53 (1)/4.56 (2) COP 4.91 (1)/3.71 (2) 4.83 (1)/3.66 (2) 4.87 (1)/3.64 (2) 4.53 (1)/3.51 (2) Cooling capacity Nom. kW 9.35 (3)/9.10 (4) 11.6 (3)/11.5 (4) 12.8 (3)/12.7 (4) 14.0 (3)/15.3 (4) Power input Cooling Nom. kW 2.79 (3)/1.71 (4) 3.56 (3)/2.17 (4) 4.06 (3)/2.51 (4) 4.58 (3)/3.24 (4) EER 3.35 (3)/5.34 (4) 3.26 (3)/5.31 (4) 3.16 (3)/5.04 (4) 3.06 (3)/4.74 (4) SEER 5.62 (5) 5.79 (5) 5.71 (5) 5.59 (5) Space heating Average climate water outlet 55 °C General ŋs (Seasonal space heating efficiency) 135 132 134 132 SCOP 3.44 3.37 3.42 3.37 Seasonal space heating eff. class ++ D A+++ Average climate water outlet 35 °C General ŋs (Seasonal space heating efficiency) 190 186 185 SCOP 4.82 4.73 4.70 4.69 Seasonal space heating eff. class +++ D A+++ Casing Colour Silver Material Polyester painted galvanised steel plate Dimensions Unit HeightxWidthxDepth mm 870x1,380x460 Weight Unit kg DV3/DW1: 147, D3V3/D3W1: 149 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Ambient Min. ~ Max. °CWB DV3(7)/DW1(7): -25 ~ 25, D3V3(7)/D3W1(7): -25 ~ 35 Water side Min. ~ Max. °C DV3(7)/DW1(7): 9 ~ 60, D3V3(7)/D3W1(7): 15 ~ 60 Cooling Ambient Min. ~ Max. °CDB 10 ~ 43 Water side Min. ~ Max. °C 5 ~ 22 Domestic hot water Ambient Min. ~ Max. °CDB -25 ~ 35 Water side Min. ~ Max. °C 25 ~ 55 Refrigerant Type R-32 GWP 675 Charge kg 3.80 Charge TCO2Eq 2.57 Control Expansion valve Sound power level (5) Heating Nom. dBA 62 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1 ~ /50/230 - W1/3 ~ /50/400 Current Recommended fuses A 32/16 (1) Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) Ta DB/WB 7°C/6°C - LWC 45°C (DT = 5°C) | (3) Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (4) Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (5) According to EN14825. This product contains fluorinated greenhouse gases. EDLA09-16DV3/DW1 BRC1HHDW 011-1W0423 426 60 °C up to +++ D A+++ Voice control Onecta app Guaranteed operation down to -25°C
RkJQdWJsaXNoZXIy MTE0MTkzMg==