03_ECPEN25-500_Heating

217 Specifications Type Volume (l) Capacity Dimensions (mm) Optimisation from Photovoltaic Integrated Solar Thermal Control Legionella Control Sanitisation Time slot-based operation OFF PEAK feature Defrosting on Holiday Mode EKHHE-CV37 200 628 x 628 x 1,607 • - • • • • • 260 628 x 628 x 1,892 • - • • • • • EKHHE-PCV37 200 628 x 628 x 1,607 • • • • • • • 260 628 x 628 x 1,892 • • • • • • • EKHLE-CV3 200 628 x 628 x 1,607 • - • • • - • 260 628 x 628 x 1,892 • - • • • - • Intuitive controls A very simple and intuitive display J White backlit LEDs to control temperature and features J Red backlit LEDs for alarm warnings J The 4 side TOUCH keys turn Daikin Altherma M HW on/off ( ); keys to browse through the MENU (SET) and increase ( + ) or decrease ( - ) settings Electric mode Electrical energy only Daikin Altherma M HW only works with the additional heater. Set point can be up to 75 °C. Fan mode Air recirculation only Daikin Altherma M HW only works in ventilation mode. The heat pump and additional heater are off. Auto mode Renewable energy as the preferred option Daikin Altherma M HW works in heat pump mode by default. The additional heater turns on as a support only if the tank temperature increase is too slow (>4 °C/30 min). Or the outdoor temperature is outside the operating range (setpoint 62 °C). Boost mode Combined use of renewable and electrical energy Daikin Altherma M HW simultaneously operates as a heat pump and with the additional heater. Setpoint can be up to 75 °C. + + Flashing Eco mode Reneable energy only Daikin Altherma M HW only works in heat pump mode. The additional heater turns on as a support only if the outdoor temperature is outside the operating range (setpoint 62 °C).

RkJQdWJsaXNoZXIy MTE0MTkzMg==