219 Daikin Altherma M HW Second Generation J Available in floor standing (200-260 L) J Compact modern design J Anti-legionella cycle J Scheduled operation J Integrated solar thermal control (EKHHE-PCV37) J Suitable for warm climate (EKHLE-CV3) EKHHE-(P)CV37 / EKHLE-CV3 EKHHE200CV37 EKHHE-CV37 EKHHE-PCV37 EKHLE-CV3 Indoor unit EK HHE200CV37 HHE260CV37 HHE200PCV37 HHE260PCV37 HLE200CV3 HLE260CV3 Heat up time Max. hh:mm 06:27 09:29 06:27 09:29 07:16 09:44 COP 3.23 3.37 3.23 3.37 4.32 4.32 Domestic hot water Output Nom kW 1.34 1.25 1.34 1.25 1.60 Equivalent hot water Max l 247 340 241 335 247 340 Dimensions Unit Height mm 1,607 1,892 1,607 1,892 1,607 1,892 Diameter mm Top: 621, Bottom: 628 Weight Unit Empty kg 85 97 96 106 86 98 Installation place Indoor IP class IP24 Refrigerant Type R-134a GWP 1,430 Charge TCO2Eq 1.43 Charge kg 1 Heat pump Casing Colour White Defrost method Hot gas - - Automatic defrost start °C -5 - - System pressure Max. bar 7 Operation range Ambient Min. °CDB -7 4 Max. °CDB 43 Power supply Phase 1 Frequency Hz 50 Voltage V 230 Maximum running current A 8.5 8.2 Tank Integrated heating element power Nom. kW 1.5 Casing Material Enamelled steel Installation Solar thermal connection possible - - Yes Yes - - Standing heat loss W 63 71 63 71 63 70 Power supply Phase 1 Frequency Hz 50 Voltage V 230 Domestic hot water heating General Declared load profile L XL L XL L XL Water heating energy efficiency class + F A+ Thermostat temperature setting °C 55 Average climate AEC (Annual electricity consumption) kWh 761 1,210 761 1,210 883 1,315 ŋwh (water heating efficiency) % 135 138 135 138 116 127 Cold climate AEC (Annual electricity consumption) kWh 944 1,496 944 1,496 883 1,315 Warm climate AEC (Annual electricity consumption) kWh 631 1,046 631 1,046 883 1,315 Sound power level Domestic hot water heating dBA 53 51 53 51 52 This product contains fluorinated greenhouse gases. + F A+
RkJQdWJsaXNoZXIy MTE0MTkzMg==