226 011-1W0337 011-1W0338 EGSAH-D9W Daikin Altherma 3 GEO Ground source heat pump for heating, cooling & hot water J Top-level seasonal efficiency thanks to our inverter heat pump technology providing the highest savings on running costs J Delivering temperatures up to 65 °C at high efficiency, the R-32 Daikin Altherma 3 GEO is suitable for underfloor heating/cooling, fan coils and radiators J Integrated indoor unit: all-in-one floor standing unit including the stainless steel domestic hot water tank saves space and installation time J The unit has a similar footprint when compared to other household appliances J Reversible heat pump, allowing heating and cooling BRC1HHDW EGSA(H/X)-D9W EGSAH-D9W EGSAX-D9W Indoor Unit EGSA H06D9W X06D9W H10D9W X10D9W Heating capacity Min. kW 0.85 Nom. kW 3.35 5.49 Max. kW 7.98 9.55 Power input Nom. kW 0.74 1.17 COP 4.51 4.70 Space heating Average climate water outlet 55°C General ŋs (Seasonal space heating efficiency) % 141 143 152 154 Seasonal space heating eff. class ++ D A+++ +++ D A+++ Average climate water outlet 35°C General ŋs (Seasonal space heating efficiency) % 195 199 197 200 Seasonal space heating eff. class +++ D A+++ Domestic hot water heating General Declared load profile L Average climate ŋwh (water heating efficiency) % 117 Water heating energy efficiency class + F A+ Space cooling Medium temperature application General SEER - 15 - 15 Pdesign kW - 8 - 8 Low temperature application General SEER - 14 - 14 Pdesign kW - 8 - 8 Casing Colour White or Silver-grey Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth mm 1,891x597x666 Weight Unit kg 222 Tank Water volume l 180 Insulation Heat loss kWh/24h 1.20 Corrosion protection Pickling Operation range Installation space Min. ~ Max. °C 5/35 Brine side Min. ~ Max. °C -10/30 Heating Water side Min. ~ Max. °C 5/65 Domestic hot water Water side Min. ~ Max. °C 25/60 Refrigerant Type R-32 GWP 675 Charge kg 1.70 Charge TCO2Eq 1.15 Sound power level Nom. dBA 39 41 Sound pressure level at 1 meter Nom. dBA 27 29 Power supply Name/Phase/Frequency/Voltage Hz/V 3 ~ /50/400 or 1 ~ /50/230 Current Recommended fuses A 3P 16A or 1P 32A This product contains fluorinated greenhouse gases. 65 °C up to +++ D A+++ + F A+ Voice control Onecta app
RkJQdWJsaXNoZXIy MTE0MTkzMg==