228 Comfort Heating A Daikin Altherma Hybrid heat pump automatically determines the most economic and energy efficient heating combination. J Heat pump operation: the best available technology for optimising running costs at moderate outdoor temperatures Hybrid operation: both the gas boiler and heat pump operate simultaneously to deliver the ultimate comfort for your customer Gas operation: when outdoor temperatures drastically drop, the unit will automatically switch to gas operation mode Why choose a Daikin Altherma Hybrid heat pump? The Daikin Altherma Hybrid heat pump is the ideal solution to replace your old gas boiler. Illustration of an average European climate Hybrid operation -7 0 15 Gas operation Heat pump operation 1,800 1,600 1,400 1,200 1,000 800 600 400 200 0 + 35% efficiency (space heating) compared to condensing boiler J Heat load: 14 kW J 70% heat pump output J 30% gas boiler output Heat load = the capacity of the space heating system required to maintain comfortable indoor temperatures at any time Required heat output = heat load x n° of occuring hours per year Required heat output kWh/°C Ambient temperature °C Daikin Altherma Hybrid heat pump
RkJQdWJsaXNoZXIy MTE0MTkzMg==