03_ECPEN25-500_Heating

229 Hot water The gas condensing boiler's dual heat exchanger increases hot water efficiency by up to 15% when compared with traditional gas boilers. Cooling Incorporate cooling for a total solution that provides all year round comfort. Quick and easy installation As the heat pump indoor unit and gas condensing boiler are delivered as separate units, they are easier to handle, operate and install. Investment benefits J Combines with existing radiators; reducing the cost and disruption of installations J Coverage of heat loads up to 27 kW makes this unit ideal for renovation applications J Possible to connect to photovoltaïc solar panels to optimise self-consumption of the electiricy produced 735 mm 307 mm 832 mm Heat pump outdoor unit Gas Air + Hybrid Heating & hot water Energy efficiency The ideal combination Depending on the outdoor temperature, energy prices and the internal heat load, the Daikin Altherma Hybrid heat pump smartly chooses between the heat pump and/or the gas boiler, possibly in simultaneous operation, and always selects the most economic operation mode. Supported by renewable energy When working in heat pump mode, the system is powered by renewable energy extracted from the air and can achieve up to A++ energy efficiency. Hot water produced with gas condensing technology Unique dual heat exchanger increases efficiency up to 15% compared to traditional gas boilers. J Cold tap water flows directly into the heat exchanger J Optimal and continuous condensing of the flue gases during domestic hot water preparation Heat pump indoor unit Reliability J Low investment cost with no need to replace existing piping and radiators J Low running costs for heating and domestic hot water J Compact dimensions J Ideal for renovation applications J Easy and fast installation

RkJQdWJsaXNoZXIy MTE0MTkzMg==