03_ECPEN25-500_Heating

231 EVLQ-CV3 EHYHBH-AV32 EHYHBH-AV32 EHYHBX-AV3 EVLQ-CV3 Efficiency data EHYHBH05AV32 + EVLQ05CV3 EHYHBH08AV32 + EVLQ08CV3 EHYHBX08AV3 + EVLQ08CV3 Space heating Average climate water outlet 55 °C General SCOP 3.28 3.24 3.29 ŋs (Seasonal space heating efficiency) % 128 127 129 Seasonal space heating eff. class ++ D A+++ Domestic hot water heating General Declared load profile XL Average climate ŋwh (water heating efficiency) % 83.80 Water heating energy efficiency class F A+ Nom. kW 4.40 (1)/4.03 (2) 7.40 (1)/6.89 (2) 7.40 (1)/6.89 (2) Cooling capacity Nom. kW - 6.86 (1)/5.36 (2) Power input Heating Nom. kW 0.870 (1)/1.13 (2) 1.66 (1)/2.01 (2) 1.66 (1)/2.01 (2) Cooling Nom. kW - 2.01 (1)/2.34 (2) COP 5.04 (1)/3.58 (2) 4.45 (1)/3.42 (2) 4.45 (1)/3.42 (2) EER - 3.42 (1)/2.29 (2) Indoor unit (Hydrobox & Boiler) EHYHBH05AV32 EHYHBH08AV32 EHYHBX08AV3 EHYKOMB33AA2 EHYKOMB33AA3 Central heating Heat input Qn (net calorific value) Nom Min/Max kW - 6.20/7.60/7.60/22.10/27/27 Output Pn at 80/60 °C Min/Nom kW - 6.70/8.20/8.20/21.80/26.60/26.60 Efficiency Net calorific value % - 98/107 Operation range Min/Max °C - 15/80 Domestic hot water Output Min/Nom kW - 7.60/32.70 Water flow Rate Nom l/min - 9/15 Operation range Min/Max °C - 40/65 Gas Connection Diameter mm - 15 Consumption (G20) Min/Max m³/h - 0.78/3.39 Consumption (G25) Min/Max m³/h - 0.90/3.93 Consumption (G31) Min/Max m³/h - 0.30/1.29 Supply air Connection mm - 100 Concentric - 1 Flue gas Connection mm - 60 Casing Colour White White - RAL9010 Material Precoated sheet metal Precoated sheet metal Dimensions Unit HeightxWidthxDepth Casing mm 902x450x164 710x450x240 Weight Unit Empty kg 30 31.20 36 Power supply Phase/Frequency/Voltage Hz/V - 1 ~/50/230 Electrical power consumption Max. W - 55 Standby W - 2 Operation range Heating Ambient Min. ~ Max. °C -25 ~ 25 - Water side Min. ~ Max. °C 25 ~ 55 - Cooling Ambient Min. ~ Max. °CDB - ~ - 10 ~ 43 - Water side Min. ~ Max. °C - ~ - 5 ~ 22 - Outdoor unit EVLQ05CV3 EVLQ08CV3 Dimensions Unit HeightxWidthxDepth mm 735x832x307 Weight Unit kg 54 56 Compressor Quantity 1 Type Hermetically sealed swing compressor Operation range Heating Min. ~ Max. °CWB -25 ~ 25 Refrigerant Type R-410A GWP 2,088 Charge kg 1.50 1.60 Charge TCO2Eq 3 3.30 GWP 2,088 Sound power level Heating Nom. dBA 61 62 Sound pressure level Heating Nom. dBA 48 49 Power supply Name/Phase/Frequency/Voltage Hz/V V3/1 ~/50/230 Current Recommended fuses A 16 20 (1) Ta DB/WB 7 °C/6 °C - LWC 35 °C (DT = 5 °C) (2) Condition: Ta DB/WB 7 °C/6 °C - LWC 45 °C (Dt=5 °C) (3) Cooling Ta 35 °C - LWE 18 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 35 °C (DT = 5 °C). (4) Cooling Ta 35 °C - LWE 7 °C (DT = 5 °C); heating Ta DB/WB 7 °C/6 °C - LWC 45 °C (DT = 5 °C). This product contains fluorinated greenhouse gases. Daikin Altherma R Hybrid Hybrid technology combining condensing gas and air to water heat pump for heating and hot water J Heating only + heating and cooling models J Depending on outdoor temperature, energy prices and internal heat load, Daikin Altherma Hybrid heat pump always selects the most economical mode to operate J Low investment cost: no need to replace the existing radiators (up to 80 °C) and pipe work J Provides sufficient heat in renovation applications as all heat loads are covered up to 32 kW J Easy and fast installation thanks to the compact dimensions and quick interconnections EHYHBH-AV32/EHYHBX-AV3 + EVLQ-CV3 011-1W0313 011-1W0314 55 °C up to ++ D A+++ F A+ Voice control Onecta app Guaranteed operation down to -25°C

RkJQdWJsaXNoZXIy MTE0MTkzMg==