235 Type Material name Flue gas connections Adapter Flex-Fixed PP 100 EKFGP6316 Adapter Flex-Fixed PP 130 EKFGS0252 Chimney Connection 60/100 EKFGP4678 Chimney Connection 60/100 EKFGP4678 Chimney Connection 80/125 EKFGP4828 Chimney Connection 60/10 Air Intake Dn. 80 C83 EKFGV1101 Chimney Top PP 100 incl. Flue Pipe EKFGP5497 Chimney Top PP 130 incl. Flue Pipe EKFGP5197 Concentric connection Ø 80/125 EKHY090717 Connector Flex-Flex PP 100 EKFGP6325 Connector Flex-Flex PP 130 EKFGP6366 Connector Flex-Flex PP 80 EKFGP6324 Connection set 60/10-60 Flue/Air intake Dn. 80 C53 EKFGV1102 Eccentric connection Ø 80 EKHY090707 Elbow PP/ALU 80/125 90° EKFGP4810 Elbow PP/GLV 60/100 30° EKFGP4664 Elbow PP/GLV 60/100 45° EKFGP4661 Elbow PP/GLV 60/100 90° EKFGP4660 Elbow PP/GLV 80/125 30° EKFGP4814 Elbow PP MB-AIR 80 90° EKFGW4085 Elbow PP BM-AIR 80 45° EKFGW4086 Extension Flex PP 100 l=10 M EKFGP6346 Extension Flex PP 100 l=15 M EKFGP6349 Extension Flex PP 100 l=25 M EKFGP6347 Extension Flex PP 130 l=30 M EKFGS0250 Extension Flex PP 80 l=10 M EKFGP6340 Extension Flex PP 80 l=15 M EKFGP6344 Extension Flex PP 80 l=25 M EKFGP6341 Extension Flex PP 80 l=50 M EKFGP6342 Extension PP 60 x 500 EKFGP5461 Extension PP/GLV 60/100 x 1,000 mm EKFGP4652 Extension PP/GLV 60/100 x 500 mm EKFGP4651 Extension PP/GLV 80/125 x 10,000 mm EKFGP4802 Extension PP/GLV 80/125 x 500 mm EKFGP4801 Extension P BM-Air 80 x 500 EKFGW4001 Extension P BM-Air 80 x 1,000 EKFGW4002 Extension P BM-Air 80 x 2,000 EKFGW4004 Filling loop set EKFL1AA Flex 100-60 + Support Elbow EKFGP6354 Flex 130-60 + Support Elbow EKFGS0257 Flex Kit PP Dn.60-80 EKFGP1856 Flex Kit PP Dn.8 EKFGP2520 Flue Deflector 60 (UK Only) EKFGP1295 Flue gas non-return flap EKFGF1A Gas conversion kit from G20 to G25 EKPS076227 Inspection Elbow Plus PP/ALU 80/125 90° EPDM EKFGP4820 Meas. Tee with Inspection Panel PP/GLV 60/100 EKFGP4667 Plume Managment Kit 60 (UK Only) EKFGP1294 PMK Elbow 60 45° (2 pcs) (UK Only) EKFGP1285 PMK Elbow 60 90 (UK Only) EKFGP1284 PMK Extension 60 l=1,000 incl. breaket (UK Only) EKFGP1286 Roof Terminal PP/GLV 60/100 AR460 EKFGP6837 Roof Terminal PP/GLV 80/125 AR300 Ral-9011 EKFGP6864 Spacer PP 80-100 EKFGP6333 Support Breaket Top Inox Dn.100 EKFGP6337 Support Breaket Top Inox Dn.130 EKFGP6353 Tee Flex 100 Boiler Connection set 1 EKFGP6368 Tee Flex 130 Boiler Connection set 1 EKFGP6215 Thermistor recirculator EK TH2 Wall Bracket Dn.100 EKFGP4481 Wall Bracket Dn.100 EKFGP4631 Wall Terminal Kit low profile PP/GLV 60/100 EKFGP1293 Wall Terminal Kit low profile PP/GLV 60/100 EKFGP297 7 Wall Terminal Kit PP/GLV 60/100 EKFGP2978 Wall Terminal Kit PP/GLV 60/100 EKFGP1292 Wall Terminal Kit PP/GLV 80/125 EKFGW6359 Wall Terminal Kit low profile PP/GLV 60/100 (UK only) EKFGP1299 Weather Slate Flat Alu 60/100 EKFGP6940 Weather Slate Flat Alu 60/100 0°-15° EKFGP1296 Weather Slate Flat Alu 80/125 EKFGW5333 Weather Slate Flat Alu 80/125 0°-15° EKFGP1297 Weather Slate Steep Pb/GLV 60/100 18°-22° EKFGS0518 Weather Slate Steep Pb/GLV 60/100 23°-27° EKFGS0519 Weather Slate Steep Pb/GLV 60/100 43°-47° EKFGS0523 Weather Slate Steep Pb/GLV 60/100 48°-52° EKFGS0524 Weather Slate Steep Pb/GLV 60/100 53°-57° EKFGS0525 Weather Slate Steep Pb/GLV 80/125 18°-22° EKFGT6300 Weather Slate Steep Pb/GLV 80/125 23°-27° EKFGT6301 Weather Slate Steep Pb/GLV 80/125 43°-47° EKFGT6305 Weather Slate Steep Pb/GLV 80/125 48°-52° EKFGT6306 Weather Slate Steep Pb/GLV 80/125 53°-57° EKFGT6307 Weather Slate Steep PF 60/100 25°-45° EKFGP7910 Weather Slate Steep PF 80/125 25°-45° Ral-9011 EKFGP7909 Elbow PP 60/100 90° + MP Generic DR90ELBO60100AA Wall term Mugro STD 60/100 Telescopic DRWTERT60100AA
RkJQdWJsaXNoZXIy MTE0MTkzMg==