237 Domestic hot water tank Stainless steel domestic hot water tank J EKHWS(P)(U)-D: available in 150, 180, 200, 250 and 300 litres J Stainless steel domestic hot water tank EKHWSU-D3V3 / EKHWSP-D3V3 / EKHWS-D3V3 EKHWS(P)(U)-D EKHWSU-D3V3 EKHWSP-D3V3 EKHWS-D3V3 Accessory EKHWS(P)(U) 150D3V3 180D3V3 200D3V3 250D3V3 300D3V3 Casing Colour Neutral white Material Epoxy coated steel/Epoxy-coated mild steel Dimensions Unit Height Tank mm 1,000 1,164 1,264 1,535 1,745 Weight Unit Empty kg 45 50 53 58 63 Tank Water volume L 145 174 192 242 292 Material Stainless steel (EN 1.4521) Maximum water temperature °C 75 Insulation Heat loss kWh/24h 1.10 1.20 1.30 1.40 1.60 Energy efficiency class Standing heat loss W 45 50 55 60 68 Storage volume L 145 174 192 242 292 Heat exchanger Domestic hot water Quantity 1 Tube material Stainless steel (EN 1.4521) Face area m² 1,050 1,400 1,800 Internal coil volume L 4.90 6.50 8.20 Operating pressure bar 10 Booster heater Capacity kW 3 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 85 °C
RkJQdWJsaXNoZXIy MTE0MTkzMg==