03_ECPEN26-500_Heating

240 With Daikin controllers, you’re in full control of your Daikin heat pump. The wired controller range features easy-to-use thermostats to control the temperature of different rooms. The intuitive Daikin app offers even more features to help schedule and manage the energy consumption of your units. Wired remote controller Madoka Wired remote control Madoka combines refinement and simplicity J Sleek and elegant design J Intuitive touch-button control J Three colours to match any interior J Compact: measures only 85 x 85 mm Award-winning design Madoka received an IF Design Award and Reddot Product Design Award for its innovative design. These awards represent two of the most prestigious and largest design competitions in the world. Silver RAL 9006 (metallic) BRC1HHDAS7 Black RAL 9005 (matt) BRC1HHDAK7 White RAL9003 (glossy) BRC1HHDAW7 User-friendly wired remote controller with premium design Madoka. The beauty of simplicity Easy update via Bluetooth It is strongly recommended to make sure that the user interface is up to date. To update the software or check if updates are available, all you need is a mobile device and the Madoka Assistant app. The app is available on Google Play and in the App Store.

RkJQdWJsaXNoZXIy MTE0MTkzMg==