241 Combination table BRC1HHDAW7/S7/K7 Daikin Altherma 4 H (F/W) 4-6-7-8-10-12-14 kW EPSK(S)-AV3 + EPV/BX-A • Daikin Altherma 4 H ECH2O 4-6-7-8-10-12-14 kW EPSK(S)-AV3+EPSX-A • Daikin Altherma 3 H HT (F/W) 14-16-18 kW EPRA14-18D7 + ETV/B*-E7 • Daikin Altherma 3 H HT ECH2O 14-16-18 kW EPRA14-18E + ETS*-E7 • Daikin Altherma 3 H MT (F/W) 8-10-12 kW EPRA08-12E + ETV/B*-E • Daikin Altherma 3 H MT (ECH2O) 8-10-12 kW EPRA08-12E + ETS*-E • Daikin Altherma 3 R (F/W) 4-6-8kW ERGA-E* + EHV/B*-E • Daikin Altherma 3 R ECH2O 4-6-8kW ERGA-E* + EHS*-E • Daikin Altherma 3 R (F/W) 11-14-16 kW ERLA-D* + EBV/B*-D • Daikin Altherma 3 R ECH2O 11-14-16 kW ERLA-D* + EBS*-D • Daikin Altherma 3 M 4-6-8-9-11-14-16 kW E(B/D)LA-E/D* • Daikin Altherma H Hybrid 4 kW EJHA-AV3 Daikin Altherma 3 GEO 6-10 kW EGSA(H/X)-D9W • Daikin Altherma 3 C Gas W 12-35 kW D2CND-A1A/A4A Controls - Wired controllers BRC1HHDW/S/K(7) Casing Colour Black/White/Silver Operation LED Colour Blue status indicator Dimensions Unit Height mm 85 Width mm 85 Depth mm 25 Packed unit Height mm 50 Width mm 217 Depth mm 161 Weight Unit kg 0.11 Packed unit kg 0.317 Packing Material Cardboard Weight kg 0.085 LCD Type 100x150 dots Dimensions Height mm 40.70 Width mm 28 Back light Colour White Ambient temperature Operation Min. °C -10 Max. °C 50 Storage Min. °C -20 Max. °C 70 Relative humidity % 95 Backup for power failure Yes (the clock wil keep functioning for period not exceeding 48 hours) Control systems Class of temperature control VI Contribution to seasonal space heating efficiency % 4 Wiring connections Type of wires Sheathed vinyl cord or cable Size mm² 0.75 - 1.25 For connection with indoor Quantity 2 Remark P1-P2 wired connection from indoor unit Wiring length Max. m 500 A new generation of user interfaces: redesigned and intuitive Three colours to match any interior design Whatever your interior design, Madoka will fit in. Silver will stand out in any home decor, while Black is a perfect match for darker, stylish interiors. White offers a sleek, modern look. Easily set operation parameters Setting and finetuning your controller is simple and helps you attain higher energy savings and more comfort. The system enables you to select the space operation mode (heating, cooling or automatic), set the desired room temperature and control the domestic hot water temperature. Intuitive control with a premium design The smooth curves of the Madoka controller offer a sleek, refined shape which is distinguished by its striking blue circular display. Presenting a clear visual reference with large, easy-to-read numbers, the controller features are accessed through three touch buttons, which combine intuitive control with easy adjustability for an enhanced user experience.
RkJQdWJsaXNoZXIy MTE0MTkzMg==