246 Why choose the Daikin gas condensing boiler? Low weight 27 kg Connectivity/Cloud Service Always in control, no matter where you are. Easy installation and service All parts are accessible from the front. The gas-adaptive combustion system (Lambda Gx) means lower maintenance and installation time in a minimalist space. The Lambda Gx is compatible with wall mounted and floor standing units. Solar thermal connection Usable in combination with solar thermal store (renewable energy) J Combi boiler: solar preheating J Heating only boiler: solar controller input Most compact 12, 18, 24 kW: 400 x 255 x 580 mm 28, 35 kW: 450 x 288 x 666 mm Flexible in use Thanks to IPX5D standard and its compact dimensions, it's possible to install in nearly all room conditions, such as kitchen cupboards, bathroom, utility room, heating room, balcony (in-wall kit). Modulation 1:8 Capacity adapts to required heat of 4 to 28 kW and 5 to 35 kW. Daikin eye Monitor the operating status of your combi boiler with the Daikin Eye. Unique interface J Stylish interface appeals to all end-users J State-of-the-art technology meets userfriendly design J The side details and convex front panel deliver an integrated view High modulation rate The opportunity to adjust the burner power ensures the seamless and continuous operation of the device. Smooth functioning of the system means increased comfort, a low risk for system failure and the ability to neutralise harmful substance emissions that may occur during ignition. Modulation is also automatically provided by the electronic control. 1:8 Daikin Altherma 3 C Gas (D2C/TND*) Wall mounted gas condensing boiler 0.6 cm 1 cm 2 cm 3 cm 4 cm 5 cm 6 cm
RkJQdWJsaXNoZXIy MTE0MTkzMg==