248 ENERG енергия · ενεργεια Y IJA IE IA kW dB ++ +A A A G B C E D F G 811/2013 2015 A A 24 49 XL A B C D E F D2CND024 Easy installation & maintenance The small and lightweight combi boiler guarantees fast installation, minimal maintenance and a flexible system to adapt to various rooms. Silence Sound power: 49 db(A): The sound power is the sound level heard when you are close to the unit. The sound level is similar to a dishwasher operating in an adjacent room. Sound Pressure: 39 db(A): The sound pressure is the sound level heard when you are standing 1 meter from the unit. The sound level is akin to the quiet environment of a library. High energy class Energy Class A adheres to European ERP Standards. Small gas condensing combi boiler 590 mm 256 mm 400 mm 690 mm 295 mm 440 mm Heating only: 12-18 kW Combi: 24 kW Combi: 28-35 kW 37 kg 27 kg Occupies only 0.06 m3 Sound level 48 dBA 50 dBA 70 dBA 30 dBA 49 dBA Sound pressure 39 dBA 60 dBA Whispering Daikin boiler Hairdryer Fridge Television Vacuum cleaner
RkJQdWJsaXNoZXIy MTE0MTkzMg==