249 Capacity T-Model: 12-18-24-28-35 kW. C-Model: 24-28-35 kW. Modulation The device can drop down to 3 kW with a modulation ratio of 1:8. This ensures minimal energy is consumed during start/stop operations. Full condensation Latent heat from the flue gas is obtained and added to the system, leading to both increased efficiency and energy savings. Comfort mode The DK combi boiler is designed to provide optimal comfort levels. Electrical Protection Safe combi boiler with a protection class of IP5D. Efficiency Achieves up to 109% efficiency with full condensation. Frequency controlled pump The frequency control monitors power consumption to boost efficiency and save energy. Quiet Delivers a very low sound level that reflects the new EU standards. Thermo regulation The device runs the system based on data obtained from the outside temperature sensor and room thermostat. Compact size Measuring only 0.06 m3, this slim, state-of-the-art design combines power with aesthetics. High energy class Efficiency class according to EU Ecodesign Lot1 (A). Lambda Gx system Superior combustion technology delivers unparalleled efficiency and energy savings. Premix combustion Achieves an efficient combustion process by creating the perfect combination of air and gas before it reaches the burner. Lcd display Eye-catching and user-friendly design. Double heat exchanger The device uses a Daikin-specific main exchanger equipped with in-house technology and a stainless steel domestic water exchanger. Easy maintenance Details in design allows for easy maintenance. Onecta App Control your indoor unit from any location via app (optional LAN adapter). Best for your home with compact dimensions
RkJQdWJsaXNoZXIy MTE0MTkzMg==