03_ECPEN25-500_Heating

254 EKOMB-AH EHOBG-A EKOMBG-A EKOMB-AH Indoor unit EHOB G12A G18A Central heating Heat input Qn (net calorific value) Nom Min/Max kW 3.80/12.50 5.60/18.70 Heat input Qn (gross calorific value) Nom Min/Max kW 4.20/13.90 6.20/20.80 Output Pn at 80/60 °C Min/Nom kW -/12.20 -/18.20 Output Pnc at 50/30 °C Min/Nom kW -/- Water pressure (PMS) Max bar 3 Water temperature Max °C 90 Operation range Min/Max °C 30/90 Gas Connection Diameter mm 15 Consumption (G20) Min/Max m³/h 0.36/1.30 0.58/1.94 Consumption (G25) Min/Max m³/h 0.42/1.50 0.67/2.25 Consumption (G31) Min/Max m³/h 0.14/0.49 0.22/0.74 Supply air Concentric 60/100 Flue gas Connection mm 60 Space heating General ηs (Seasonal space heating efficiency) % 92 Seasonal space heating eff. class D A+++ Casing Colour White - RAL9010 Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth Casing mm 590x450x240 Weight Unit Empty kg 30 Power supply Phase/Frequency/Voltage Hz/V 1/50/230 Electrical power consumption Max. W 80 Standby W 2 Indoor unit EKOMB 22AH 28AH 33AH G22A G28A G33A Central heating Heat input Qn (net calorific value) Nom Min/Max kW 5.60/18.70 7.10/23.70 7.20/27.30 5.50/23.30 7.10/29.10 7.60/32.70 Heat input Qn (gross calorific value) Nom Min/Max kW 6.20/20.80 7.90/26.30 8/30.30 6.10/25.90 7.90/32.30 8.40/36.30 Output Pn at 80/60 °C Min/Nom kW -/17.80 -/22.80 -/26.30 -/22.70 -/28.40 -/32.10 Water pressure (PMS) Max bar 3 Water temperature Max °C 90 Domestic hot water Heat input (net calorific value) Qnw Nom Min/Max kW 5.60/22.10 7.10/28 7.20/32.70 5.50/23.30 7.10/29.10 7.60/32.70 Heat input (gross calorific value) Qnw Nom Min/Max kW 6.20/24.60 7.90/31.10 8/36.30 6.10/25.90 7.90/32.30 8.40/36.30 Domestic hot water threshold L/min 2 - 2 Temperature Factory setting °C 60 Operation range Min/Max °C 40/65 Gas Connection Diameter mm 15 Consumption (G20) Min/Max m³/h 0.58/2.29 0.74/2.91 0.75/3.39 0.58/2.42 0.74/3.02 0.79/3.39 Consumption (G25) Min/Max m³/h 0.67/2.65 0.85/3.26 0.86/3.93 0.62/2.82 0.84/3.46 0.89/3.92 Consumption (G31) Min/Max m³/h 0.22/0.87 0.28/1.11 0.28/1.29 0.21/0.94 0.29/1.19 0.30/1.29 Supply air Concentric 60/100 Flue gas Connection mm 60 Space heating General ŋs (Seasonal space heating efficiency) % 91 92 93 91 92 93 Seasonal space heating eff. class D A+++ Domestic hot water heating General Declared load profile L XL L XL ŋwh (water heating efficiency) % 78 81 90 83 84 Water heating energy efficiency class F A+ Casing Colour White - RAL9010 Material Precoated sheet metal Dimensions Unit HeightxWidthxDepth Casing mm 590x450x240 650x450x240 710x450x240 590x450x240 650x450x240 710x450x240 Weight Unit Empty kg 30 33 36 30 33 36 Power supply Phase/Frequency/Voltage Hz/V 1 ~/50/230 Electrical power consumption Max. W 80 Standby W 2 (1) Setpoint 40 °C (2) Setpoint 60 °C Daikin Altherma C Gas W High efficiency gas condensing boiler for heating and hot water J High efficiency gas condensing boiler J Top efficiency gas condensing boiler thanks to labyrinth fin heat exhanger for improved heat exchange J Low running costs for both heating and hot water thanks to new dual heat exchanger J Maximum heating comfort and domestic hot water when it is most needed J Quick, easy and compact installation thanks to our optional pre-assembled B-pack, containing all auxiliary components EHOBG-A / EKOMBG-A / EKOMB-AH 90 °C up to + D A+++ F A+

RkJQdWJsaXNoZXIy MTE0MTkzMg==