03_ECPEN26-500_Heating

256 Daikin Altherma HPC Floor standing model The floor standing heat pump convector impresses with its low sound operations, and its slim design that received the RedDot Award 2020. Next to heating and cooling, the unit can also provide indoor air quality control. Why Indoor Air Quality Matters Indoor Air Quality (IAQ) refers to the air quality in a building or structure, breathed in every day by the building’s occupants. When planning new residential buildings, schools, offices or light commercial buildings, many things must be considered. Besides structural factors, there are also the topics of heating, cooling and something often neglected: indoor air quality. Did you know that the indoor air we breathe, whether at home, at the office, or in a hotel room could in fact be much more polluted than the air outside? J 90% of our lives is spent indoors J Indoor air quality can be 2 to 5 times worse than outdoor air quality because of pollutants, such as pollen, bacteria, etc. How does Daikin Altherma HPC ensure a healthy and comfortable indoor air quality? When a pollutant level of indoor air is reached, the IAQ sensor opens a damper, which allows fresh air to come in. The incoming fresh air is immediately heated or cooled (depending on the demand) by the heat pump convector. In this way the indoor air remains of good quality while comfort is ensured. Heat pump convectors - Floor standing model

RkJQdWJsaXNoZXIy MTE0MTkzMg==